Our NEMA Pump Control Panels have a flange handle that operates a motor circuit protector or a disconnect with visible blades. You can customize them with a variety of starter types for specific applications and accessories for control and diagnostic feedback.
- Product Selection
- Overview
- Documentation
Overview
- Offers Type 3R painted metal narrow enclosures or enclosures with extra space
- Includes NEMA starter sizes 1...6 (7 and 8 available through MIC)
- Includes service entrance rating
- Offers option of eutectic or electronic overload relays
- Includes factory-installed modifications
- Offers field installed accessories
Additional Information
- Enhancements to Industrial Control Panels — We offer a wide range of packaged components, from high-availability standard enclosed motor starters to full customized industrial control panels. Watch Jeff Kilburn, Rockwell Automation, share some of the latest enhancements that include snap-together wiring technology and custom solutions to meet the unique challenges of OEMs and end users.
- Our Industrial Automation and Control solutions help you build the most efficient industrial automation system to meet your needs.

Certifications
Bulletins 1232, 1232X, 1233, 1233X
- cULus Listed — File No. E125316; Guide Nos. NKJH, NKJH7
Bulletins 1232V, 1233V
- cULus Listed — File No. E54866; Guide No. NITW
Standards Compliance
- CSA C22.2 No. 14
- UL 508 (Bulletins 1232, 1232V, 1232X only)
- UL 508A (Bulletins 1233, 1233V, 1233X only)
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
You may also be interested in
Documentation
技術仕様 | 文書 |
---|---|
Pump Panel Specifications | 1232-TD001_-EN-P |
NEMA Bulletin 300 Line Enclosed Contactor and Starter Specifications | 300-TD004_-EN-P |
Eutectic Alloy Overload Relay Specifications | 592-TD009_-EN-P |
Heater Element Specifications | 592-TD010_-EN-P |
Industrial Components Preventive Maintenance, Enclosures, and Contact Ratings Specifications | IC-TD002_-EN-P |
Product Profiles | 文書 |
---|---|
Enclosed NEMA Starter, Soft Starter & Drive Solutions Pump Control Panels Product Profile | 500-PP012_-EN-P |