ControlLogix 5580コントローラ
当社のControlLogix®およびGuardLogix®5580コントローラは、性能、容量、生産性、セキュリティが向上しており、スマートマシンや機器類に対する製造現場でのニーズの高まりに対応できるようになっています。これらのコントローラは、生産性の最適化と立上げ時間の短縮を実現するStudio5000® 設計環境を標準的なフレームワークとしています。統合モーションをEtherNet/IP上で管理するこのフレームワークでは、高速モーションアプリケーションやSIL2/PLdとSIL3/PLe適合の安全ソリューションを実現することが可能です。これらのコントローラは高性能通信、I/O、最大256軸のモーションコントロールを必要とするアプリケーションに適しています。