Loading

Safety System Development Tools

Streamline Safety System Development to Reduce Time and Improve Compliance
Safety System Development Tools
Safety Solutions
  • Electrical
  • Machine
  • Management
  • Maturity
  • Process
  • Services
  • Resources
  • System Tools

The Safety Lifecycle methodology can dramatically reduce safety system development time and improve compliance. This approach is outlined in safety standards and our development tools.

Understand your return on investment (ROI) for a safety system, document and manage your progression through the safety lifecycle, develop safety systems, and details of specific safety functions. These tools will help ensure that your systems are compliant and productive.


Safety Automation Builder

Streamline Safety System Development with this Free Software

Safety Automation Builder® is a FREE software tool to help simplify machine safety design and validation, and reduce time and costs. Integration with our risk assessment software provides you with consistent, reliable, and documented management of the Functional Safety Lifecycle.

The SISTEMA tool automates calculation of the attained Performance Level from the safety-related parts of a machine control system.

Safety Automation Builder
Main Image
Capability
Safety Automation Builder

Safety Automation Builder® is a FREE software tool to help simplify machinery safety design and validation, and reduce time and costs.

Explore Our Capabilities

Safety Functions Documents
Main Image
Technical Data
Safety Functions Documents

The safety functions are built with you in mind to minimize risk and speed development.

Learn More

Pre-engineered Safety Functions

Safety Function Performance: Set-up, Configuration, and Wiring

Machine safety functions require multiple elements that include input device, logic device, and output device. Together, they provide a level of protection calculated by Performance Level as outlined in ISO 13849-1.

Built with you in mind, these safety functions minimize risk and speed development. Examples of the information that is provided in our safety functions documents include:

  • Set-up and wiring
  • Bill of materials
  • Wiring schemes
  • Configuration
  • Verification and validation plan
  • Calculation of Performance Level

SISTEMA Performance Level Calculator

The SISTEMA tool automates calculation of the attained Performance Level from the safety-related parts of a machine control system. Data for our machine safety products is now available in the form of a library file to be used with the SISTEMA calculation tool. The combination of the two saves time and provides comprehensive support for safety evaluation to (EN) ISO 13849-1 for machine and system designers.

SISTEMA Library Legal Notification
Two welders dressed in blue coveralls and face masks
Manual
SISTEMA Library Legal Notification

Review these terms and conditions before you use the Rockwell Automation SISTEMA Libraries.

Download Now
Rockwell Automation SISTEMA Library 2022-02
The arms of a man in a blue coveralls holding a tablet in front of a welding robotic arm
Code
Rockwell Automation SISTEMA Library 2022-02

Use this Rockwell Automation SISTEMA library with IFA SISTEMA software to calculate the Performance Level from the safety-related parts of a machine control system to (EN) ISO 13849-1.

Download Now
IFA SISTEMA Software
Two workers wearing yellow safety jackets and white hard hats.  The woman is in the foreground pointing to dashboards on a computer screen, the man holding a tablet.  With a manufacturing  space in the background
Software
IFA SISTEMA Software

Use this tool to model the structure of the safety-related control components in your control system to automatically calculate the attained Performance Level (PL).

Download Now

Palletizer Machine Safety

An Application Guide to a Safer Machine

Palletizer and depalletizer machinery can be dangerous. We have developed a guide to help you address safety on your palletizer and depalletizer machinery that includes assessment process, equipment selection, system configuration, and validation. 

A thorough plan for your individual machine must be conducted. Our consultants can help you develop this plan and address safety concerns that you identify.

Palletizer Functional Safety Guide
Main Image
Manual
Palletizer Functional Safety Guide

The specification guide covers the implementation from input device through to final power elements for safety relay or configurable controller solutions.

Download Now

Safety ROI Tool
Main Image
Tool
Safety ROI Tool

Our Safety Return-On-Investment Tool accounts for improved safety, reduced claims, improved productivity, and other issues unique to safety applications.

Get Started

Safety Return on Investment Tool

Understand Your Financial Return on Safety Investments

The return-on-investment (ROI) on safety projects includes reduced direct and indirect injury costs, productivity improvements based on use of technology, and other issues unique to safety applications.

Ready to talk to a Rockwell Automation consultant?

We offer industry expertise to help design, implement and support your automation investment.

Contact Us

Recommended for You

Loading
  1. Chevron LeftChevron Left Puerto Rico
  2. Chevron LeftChevron Left Capabilities
  3. Chevron LeftChevron Left Safety System Development Tools