Loading

Electrical Safety

Arc Containment, Intelligent Components and Personal Safety
Electrical Safety
Safety Solutions
  • Electrical
  • Machine
  • Management
  • Maturity
  • Process
  • Services
  • Resources
  • System Tools

We offer a broad electrical safety program to help protect against electrical hazards. Our offerings include arc flash containment, intelligent components, and personal safety features. Our products include safety features to help protect equipment and employees, monitor performance, and help reduce unplanned outages and downtime.


Reduce Exposure to Electrical Hazards

With the growing need for increased safety in the industrial environment, we have developed ways to continuously mitigate risk while driving performance and reliability. Both CENTERLINE® motor control centers and PowerFlex® 7000 drives provide options to help meet your needs for electrical safety solutions that help protect personnel and equipment.

SecureConnect™ technology option is available with CENTERLINE 2100 MCCs and allows operators to disconnect the power from an individual plug-in unit without opening the enclosure door.

ArcShield™ arc resistant enclosures help provide protection in the event of an arc flash. Available on both low and medium voltage CENTERLINE MCCs as well as PowerFlex 7000 medium voltage drives, ArcShield Technology is tested to meet global arc resistant standards including IEEE C37.20.7.

Safety Motor Control Products
Main Image
Hardware
Safety Motor Control Products
Get Started

Low Voltage AC Drives
Main Image
Hardware
Low Voltage AC Drives
Get Started

VFDs with Safety Improve Productivity

Safety options can help reduce machine downtime and increase productivity. To help you protect both your personnel and equipment, various PowerFlex® drives are available with safety features built-in and as options. The PowerFlex 525 and PowerFlex 527 AC drives include built-in Safe Torque Off as a standard feature. Safe Torque Off and Safe Speed Monitor are optional features for the PowerFlex 753, PowerFlex 755, and PowerFlex 755T drives. PowerFlex 7000 medium voltage drives also support Safe Torque Off options.


Safety Products

Our safety products improve the functional operation of your machinery and help to increase personnel safety, efficiency, and productivity. We offer one the broadest safety portfolios in the industry. Achieve both safety and productivity goals in process and discrete manufacturing with our solutions.

Products and Solutions

  • Safety Drives
  • Safety Motion Control
  • Safety Motor Control
  • Safety Programmable Controllers
Explore Our Safety Products
Safety Services
Main Image
Capability
Safety Services

Developments in global safety standards and technologies have made manufacturing safety a powerful tool to optimize production. The implementation of industrial safety standards and technologies can help to improve risk management and reduce injuries.

Explore Our Capabilities
Ready to talk to a Rockwell Automation consultant?

We offer industry expertise to help design, implement and support your automation investment.

Contact Us

Recommended for You

Loading
  1. Chevron LeftChevron Left Puerto Rico
  2. Chevron LeftChevron Left Capabilities
  3. Chevron LeftChevron Left Electrical Safety