Loading
Allen-Bradley by Rockwell Automation logo

Hazardous Location Operators

Our Hazardous Location Operators include push buttons, pilot lights, selector switches, and stations and are available as factory assembled stations or as components for field assembly.
Push Buttons & Signaling Devices
      • Overview
      • 800T/H NEMA
      • Back of Panel Components
      • Assembled Operator Stations
    • Overview
    • 800T/H NEMA
    • Back of Panel Components
    • Assembled Operator Stations
      • Overview
      • 800F Round
      • 800 FC Pendant Stations
      • 800 FD Monolithic
      • 800MB/MR
      • 800F 90 mm Enclosed
      • Back of Panel Components
    • Overview
    • 800F Round
    • 800 FC Pendant Stations
    • 800 FD Monolithic
    • 800MB/MR
    • 800F 90 mm Enclosed
    • Back of Panel Components
      • Overview
      • 440J Grip Switches
      • Cable Pull Switches
    • Overview
    • 440J Grip Switches
    • Cable Pull Switches
      • Overview
      • 800R HazLoc
      • 800H Type 7 & 9 HazLoc
      • 800G HazLoc
    • Overview
    • 800R HazLoc
    • 800H Type 7 & 9 HazLoc
    • 800G HazLoc
      • Overview
      • 800B
      • 800K Piezoelectric
      • 800L Indicator Lights
      • 800P Touch/Palm
      • 800T 18 mm Pilot Lights
      • 800Z Touch/Palm
    • Overview
    • 800B
    • 800K Piezoelectric
    • 800L Indicator Lights
    • 800P Touch/Palm
    • 800T 18 mm Pilot Lights
    • 800Z Touch/Palm
      • Overview
      • 855H General Purpose
      • 855H High Performance
      • 855H Recordable Horns
      • 855P Panel Mount Signaling Alarms
      • 855X HazLoc Horns & Beacons
    • Overview
    • 855H General Purpose
    • 855H High Performance
    • 855H Recordable Horns
    • 855P Panel Mount Signaling Alarms
    • 855X HazLoc Horns & Beacons
      • Overview
      • 854 J/K Control Tower Stack Lights
      • 855 Control Tower Stack LIghts
      • 855B Mini Square Beacons
      • 855 Round Beacons
      • 855L Panel Light Bars
      • 855W Wall Mount Signal Lights
    • Overview
    • 854 J/K Control Tower Stack Lights
    • 855 Control Tower Stack LIghts
    • 855B Mini Square Beacons
    • 855 Round Beacons
    • 855L Panel Light Bars
    • 855W Wall Mount Signal Lights
      • 856T Control Tower Stack Lights
    • 856T Control Tower Stack Lights
Main Image

800R Hazardous Location Operators

Our Bulletin 800R Hazardous Location Operators are designed for Division 2/Zone 2 hazardous locations. They consist of Bulletin 800H (Type 4/4X/13) or Bulletin 800T (Type 4/13) operators with sealed contact blocks. These units are available as factory assembled stations or as components for field assembly.

Product Details

Main Image

800G Hazardous Location Operators

Our Bulletin 800G Hazardous Location Push Buttons are designed for industrial applications where flammable gases, vapors, or dusts may be present. These solutions are available as complete factory-assembled stations or individual components. Individual components can be used in panel mount or base mount installations.

Product Details

Main Image

800H Type 7 & 9 Hazardous Location Operators

Our Bulletin 800H Type 7 & 9 Hazardous Location Operators offer unmatched selection, superior corrosion resistance, and choice of conduit seal-off solutions. You can order them as complete factory-assembled stations or as separate components with standard or long barrels.

Product Details
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Allen‑Bradley Chevron RightChevron Right
  5. Chevron LeftChevron Left Push Buttons and Signaling Devices Chevron RightChevron Right
  6. Chevron LeftChevron Left Haz Loc Push Buttons Chevron RightChevron Right