Cisco Systems, Inc.
Cisco Catalyst IR1100 Rugged Series Routers are compact, modular, ruggedized, and are excellent choices for mission-critical uses in Oil & Gas and Mining applications. They offer stronger industrial router security and simplified management with SD-WAN architecture, edge compute, and IOS XE. They offer the following benefits:
- Ruggedized, compact, and with low power consumption: Install into tight spaces with its small form-factor and low typical power consumption of 10 W
- Supports Wi-Fi as both an end-point or access point
- 5G-ready and dual WAN gigabit connectivity: Two cellular modules enable concurrent connectivity to two cellular networks for WAN redundancy
- Software-defined WAN: Get the scale, simplicity, and unified management for extending enterprise networks to a distributed IoT deployment
- Open extensible platform with IOS-XE at the edge: highly programmable with multilayer security built in, ideal for workflow automation for quick services deployment
- Modular design: Expandability gives you the flexibility to add or upgrade WAN and storage components
Available for sale: Available now

For more information, contact:
Learn more about this partner and their new innovations
View all the new products and solutions
Automation Fair features the newest innovations from Rockwell Automation and members of the PartnerNetwork™.
Learn more about these technologies by visiting the exhibit hall at the event. Automation experts will be ready to discuss how you can advance your operation.