Loading

Procurement Specifications

Product Communication Options, Ratings, and Certifications
Procurement Specifications
Product Support
Distributed Motor Control
  • ArmorStart Distributed Motor Control - Full Voltage
  • ArmorStart Safety Distributed Motor Control - Full Voltage
  • ArmorStart Distributed Motor Control - Variable Frequency Drive
  • ArmorStart Safety Distributed Motor Control - Variable Frequency Drive
  • ArmorStart LT Distributed Motor Control - Full Voltage
  • ArmorStart LT Distributed Motor Control - Variable Frequency Drive
Drives
  • PowerFlex 400 Drives
  • PowerFlex 400 with Bypass
  • PowerFlex 525 Drives
  • PowerFlex 753 Drives
  • PowerFlex 755 Drives
  • PowerFlex 755TL Drives
  • PowerFlex 755TS Drives
  • PowerFlex 6000T Drive UL/CSA
  • PowerFlex 6000T Drive 10 kV R-Frame Drive
  • 采购规范 PowerFlex 6000T Drive 10kV R 框架中压 交流型变频器
  • PowerFlex 6000T Drive IEC/CE
  • PowerFlex 7000 MV VFD - 18-Pulse, Air-cooled
  • PowerFlex 7000 MV VFD - AFE, Air-cooled
  • PowerFlex 7000 Arc Resistant MV VFD - AFE Transformerless, Air-cooled
  • PowerFlex 7000L MV VFD - 18-Pulse, Liquid-cooled
  • PowerFlex 7000L MV VFD - AFE, Liquid-cooled
Energy Monitoring
  • PowerMonitor 500
  • PowerMonitor 1000 1408-BC3A – Basic Consumption, No Display
  • PowerMonitor 1000 1408-TS3A & 1408-EM3A – Consumption & Energy Management with Display
  • PowerMonitor 5000 M5
  • PowerMonitor 5000 M6
  • PowerMonitor 5000 M8
I/O Modules
  • FLEX 5000 I/O Modules with EtherNet/IP Architecture Procurement Specification
Industrial Control
  • Bulletin 140G Molded Case Circuit Breakers
  • Bulletin 193/592 E300 Solid-State Overload Relays
  • Electrical Control Devices
  • Bulletin 194R Rotary Disconnect Switches
Motor Control
  • SMC-3 Reduced Voltage Solid-State Smart Motor Controller
  • SMC-50 Reduced Voltage Solid-State Smart Motor Controller
  • SMC FLEX Reduced Voltage Solid-State Smart Motor Controller
Motor Control Centers
  • Motor Control Center, Low Voltage, NEMA (Bulletin 2100)
  • Motor Control Center, Low Voltage, IEC (Bulletin 2500)
  • Motor Control Center, 2.4kV to 6.6kV, NEMA (Bulletin 1500)
Networks & Communications

Please contact your local Rockwell Automation Sales Engineer for the below specifications, in CSI-format. Find your Local Sales Office.

  • Stratix 5700 Managed Switch Ethernet Network System (1783-SR002)
Operator Interface

Please contact your local Rockwell Automation Sales Engineer for the below specifications, in CSI-format. Find your Local Sales Office.

  • PanelView 800 Graphic Terminal (2711R-SR001)
  • PanelView 5510 Operator Interface 7-inch to 19-inch Displays
  • PanelView Plus 7 Standard Operator Interface
  • PanelView Plus 7 Performance Operator Interface
  • PanelView Component Operator Interface for 2-inch to 10-inch Displays (2711C-SR001)
Process Control and SCADA
  • SCADA Selection Guide
  • PlantPAx Distributed Control Hardware Certifications and Specifications
  • PlantPAx Distributed Control System General Requirements
  • Process Systems - FEED Study Requirements Template
Programmable Controllers

Please contact your local Rockwell Automation Sales Engineer for the below specifications, in CSI format. Find your Local Sales Office.

  • 5069 Compact I/O Modules (5069-SR002)
  • CompactLogix 5370 L1 Programmable Controller (1769-SR002)
  • CompactLogix 5370 L2 Programmable Controller (1769-SR003)
  • CompactLogix 5370 L3 Programmable Controller (1769-SR004)
  • CompactLogix 5380 Programmable Controller (5069-SR001)
  • ControlLogix Input/Output and Communication Interface Modules (1756-SR004)
  • ControlLogix 1715 Redundant I/O Modules and Redundant Ethernet Adapter (1715-SR001)
  • ControlLogix 5570 Plant-Wide Programmable Automation Controllers (1756-SR005)
  • ControlLogix 5580 L8 Programmable Controllers(1756-SR002)
  • GuardLogix 5570 Plant-Wide Programmable Automation Controllers with Safety Control (1756-SR006)
  • GuardLogix 5580 Controller
  • Micro820 Programmable Controller (2080-SR001)
  • Micro850 Programmable Controller (2080-SR002)
  • MicroLogix 1400 Programmable Controller (1766-SR001)
Smart Safety
  • GuardLink Integrated Smart Sensor System
Smart Sensors
  • Smart Machine Integrated Smart Sensor Systems (IOLINK-SR001)
  1. Chevron LeftChevron Left Puerto Rico
  2. Chevron LeftChevron Left Sup...
  3. Chevron LeftChevron Left Product Support
  4. Chevron LeftChevron Left Selection & Configuration
  5. Chevron LeftChevron Left Procurement Specifications