Loading

Product Selection and Configuration

Identify the Most Effective Products for Your Application
Rockwell Automation on Aug. 16, 2017 in Cleveland, OH.
Product Support

We offer many product selection and configuration tools that can help you choose and configure the right industrial products. These tools are available online so you can access information while in the office or on the plant floor.

Once you’ve selected and configured the product that’s right for your application, follow smart sourcing practices to avoid the risks of unauthorized sources and counterfeit products.


Product Selection Tools

Use these product selection tools to help you select the right products and develop a bill of materials for your application.

ProposalWorks Proposal Builder
ProposalWorks Proposal Builder

Our ProposalWorks proposal builder helps you create proposals with an easy-to-use interface that quickly determines the exact catalog numbers you need and provides access to current global list pricing.

Download ProposalWorks
Procurement Specifications
Procurement Specifications

Procurement specifications include communication options, ratings, and certifications, which help customers determine if a product meets their requirements.

Find Specifications
Online Product Directory
Online Product Directory

Select the right products & services to meet your needs. Our extensive product portfolio and services and support capabilities are designed to improve your processes through every stage of your manufacturing cycle - from design and installation through operation and maintenance.

View Our Online Product Directory
Sensor Selection Tool
Sensor Selection Tool

Selecting sensors has never been easier. With this simple set-up you can choose your industry and then funnel down by specific application requirements.

Get Started
I/O Wizard
I/O Wizard

Choose the I/O that suits your application requirements.

Get Started

Control Systems Configuration Tools

Design and develop your industrial control system with a variety of configuration tools:

  • Development Accelerator Toolkits – Access resources such as sample code, application logic, preconfigured faceplates, and auto-CAD drawings for various industries and applications
  • Integrated Architecture Builder – Configure your Logix-based control systems and process automation systems and select the appropriate hardware needed to build your architecture
  • System Configuration Drawings - View commonly used system-level configuration drawings to help you determine what size system you need to build
View All Control Systems Configuration Tools

Safety Systems Configuration Tools

Pre-engineered Safety Functions

Our Safety Systems Configuration Tools provide guidance for a specific safety function based on functional requirement, equipment selection, and performance level requirement.

Safety Functions Documents
Safety Functions Documents

The safety functions are built with you in mind to minimize risk and speed development.

Read More
Safety Automation Builder
Safety Automation Builder

Safety Automation Builder v4 is a tool designed to help develop and document complete safety solutions.  These solutions follow the Functional Safety Lifecycle and include Risk Assessment, Functional Requirements Specification, Product Selection and Design Verification with SISTEMA export.  Safety can be considered in all aspects of control system design with integration to Proposal Works and Integrated Architecture Builder.

Download Safety Automation Builder

Power and Motions Systems

Simplify the design and development of your power and motion systems with a variety of tools and resources.

CENTERLINE Builder Tool
CENTERLINE Builder Tool

Design your CENTERLINE® MCC line up and generate a layout drawing, single-line diagram and typical schematic drawings customized to your project requirements. Log in required.

Design and Build
IntelliCENTER Savings Calculator
IntelliCENTER Savings Calculator

Use our IntelliCENTER® Savings Calculator to display the cost savings of using intelligent integrated power and automation solutions for your application needs.

Calculate Savings
Motion Analyzer
Motion Analyzer

Size and select your motion control system with this web-based tool to help design and validate new machine concepts without purchasing or installing physical equipment.

Size and Select
MCS Star for Starters
MCS Star for Starters

MCS™ Star is a powerful digital design tool and configurator for our 141A busbar product portfolio. MCS Star helps design power distribution systems up to 65kA SCCR for breakers, starters, fuses, SMCs, and drives.

Download Now
Global Short-Circuit Current Ratings (SCCR) Tool
Global Short-Circuit Current Ratings (SCCR) Tool

Our Global Short-circuit Current Ratings (SCCR) Tool provides coordinated high-fault branch circuit solutions for motor starters, soft-starters, and component drives.

Learn More
  1. Chevron LeftChevron Left Puerto Rico
  2. Chevron LeftChevron Left Support
  3. Chevron LeftChevron Left Product Support
  4. Chevron LeftChevron Left Selection & Configuration