Loading

FactoryTalk Analytics LogixAI

Empower OT Personnel With Out-of-the-box AI for Anomaly Detection and Soft Sensors
Employee viewing software on a monitor at his desk
OperationSuite
    • Overview
    • Plex MES
    • Plex MES
    • Plex Production Monitoring
    • Plex Production Monitoring
    • Plex Quality Management System
    • Plex Quality Management System
    • MES for Automotive
    • MES for Automotive
    • MES for Consumer Packaged Goods
    • MES for Consumer Packaged Goods
    • MES for Life Sciences
    • MES for Life Sciences
    • Overview
    • FactoryTalk Historian Site Edition
    • FactoryTalk Historian Site Edition
    • FactoryTalk Historian Machine Edition
    • FactoryTalk Historian Machine Edition
    • Overview
    • FactoryTalk View Site Edition
    • FactoryTalk View Site Edition
    • FactoryTalk View Machine Edition
    • FactoryTalk View Machine Edition
    • FactoryTalk ViewPoint
    • FactoryTalk ViewPoint
    • RSView32 to FactoryTalk View SE
    • RSView32 to FactoryTalk View SE
    • FactoryTalk Analytics LogixAI
    • FactoryTalk Analytics LogixAI
    • FactoryTalk Batch
    • FactoryTalk Batch
    • FactoryTalk Metrics
    • FactoryTalk Metrics
    • FactoryTalk Transaction Manager
    • FactoryTalk Transaction Manager
    • ThinManager Thin Client Management
    • ThinManager Thin Client Management
    • Industrial Communications
    • Industrial Communications
    • Pavilion8 MPC
    • Pavilion8 MPC
    • FactoryTalk Remote Access
    • FactoryTalk Remote Access

Many existing analytics technologies require deep expertise in both data science and industrial processes, which prevents many OT professionals from taking advantage of basic analytics at the plant floor. What if you could harness the power of machine learning to predict anomalies or estimate operational variables in your production processes? And what if you could do this without the help of a data scientist?

Our FactoryTalk® Analytics™ LogixAI® module changes the game by applying analytics within the controller application to achieve process improvement. This add-on module for ControlLogix® controllers fits directly into a control chassis and streams controller data over the backplane to build predictive models. It can continuously monitor a production operation, detecting anomalies against its derived understanding, empowering operators and technicians to easily apply machine learning concepts to get ahead of product quality issues and help protect process integrity—all without having to develop, validate or sustain home-grown machine learning algorithms.


Powerful Modeling Engine

The power of FactoryTalk Analytics LogixAI comes from a modeling engine that is targeted for use cases around anomaly detection and soft sensing. For anomaly detection, the predictions enable a customer to act before a deviation from a set point. For soft sensing, the predictions enable a customer to predict operational values in place of a manual reading or where it is not possible to deploy a sensor or instrument. In both cases, customers can benefit from improving quality yield, increasing asset utilization, and honing in on specific learnings for their operational excellence journey.

FactoryTalk Analytics LogixAI: Machine Learning and Logix
FactoryTalk Analytics LogixAI icons appearing for the software
Video
FactoryTalk Analytics LogixAI: Machine Learning and Logix

What if you could predict anomalies to stay ahead of downtime or losses?

Watch Now

Process Optimization Use Cases

Digital engineering

Anomaly Detection

Learn what's normal and find deviations

In many manufacturing industries, blades are used for cutting operations and their dulling can be correlated with certain drive parameters. For instance, drive torque can be considered a controlled variable and could be associated with manipulated variables like conveyor speed. A model could be built to learn the physical nature of the process impacting the drive torque resulting in an anomaly detected when the blade is anticipated to dull. The proactive alert can be used to schedule downtime to replace the blade.

Predictvie maintenance

Soft Sensor

Estimate values from incomplete data

Quality parameters, like final humidity within packaged products, can correlate to longer shelf life and higher customer satisfaction. To measure actual values on a finished product, manufacturers are forced to rely upon performing manual measurements that destroy sellable products. Instead, embedding the machine learning intelligence of the FactoryTalk Analytics LogixAI Add-On module into the control chassis gives the ability to analyze variables from line assets like sprayers, dryers and burners to predict a measurement, virtually. Workers can then be notified of problems by configuring alarms on a human machine interface (HMI) or dashboard.


Industry Use Cases

Black outline of a car

Automotive & Tire

Boost productivity and consistency

In the tire industry, the tire-building machine is a critical piece of equipment in the manufacturing process and requires strict adherence to tolerance limits during tire splicing. Traditionally, the tire splicing adjustments are performed manually to reduce “out of tolerance” events. Using the ML capability of FactoryTalk® Analytics™ LogixAI® – in combination with FactoryTalk Edge Gateway and ControlLogix® solutions – automated adjustments can be made consistently through an innovative closed-loop learning approach to achieve the best splices possible. This can produce more tires a day per machine with no additional operational/labor expense, leading to higher profitability.


What’s Your Learning Appetite?

Large, small, or in between, check out a wealth of resources to help you maximize your success.

LogixAI Module Publications

Check out Literature Library to find a wide selection of publications that support FactoryTalk Analytics LogixAI and our different software offerings.

View Publications
LogixAI Module Videos

Watching a video is oftentimes the easiest way to process new information. Allow us to help – check out these FactoryTalk Analytics LogixAI videos. Take your learning experience to the next level.

View Videos Now
Software Compatibility and Downloads

Wondering how different software products interact? Or looking to compare features and capabilities? Find information and downloads including software, firmware, release notes, drivers and tools.

Learn More

Ready to Order Your Software?

Ordering Options
Software SubscriptionsSoftware Subscriptions
Ordering Options

One stop shopping for software and subscription services.

Explore Our Ordering Options
Talk to a Consultant
DistributorDistributor
Talk to a Consultant

Work with your local Rockwell Automation sales consultant to discuss your software requirements.

Contact Us

Recommended for You

Optimize Your Production Process
Engineer viewing software on a tablet in the production area
Webinar
Optimize Your Production Process

Gain deeper insights into your operations using a modern manufacturing execution system with decision making analytics.

Watch Webinar
FactoryTalk MaintenanceSuite
Empolyee viewing software on his tablet
Software
FactoryTalk MaintenanceSuite

FactoryTalk MaintenanceSuite gives you the key elements to manage the most prone areas of your operation.

Get Started
AI Module Released Improving Industrial Production
Employee viewing mobile device
Press Release
AI Module Released Improving Industrial Production

Industrial workers can now more easily use the data from their equipment to predict production issues and improve processes.

Read Now
FactoryTalk Analytics Edge ML
Two workers collaborate on a tablet device in a plant floor environment. One man is wearing a Rockwell Automation shirt
Software
FactoryTalk Analytics Edge ML

Empowering OT professionals with analytics, this software turns machine learning and visual data pipelines into your manufacturing advantage.

Get Started
  1. Chevron LeftChevron Left Puerto Rico
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Sof...
  4. Chevron LeftChevron Left FactoryTalk
  5. Chevron LeftChevron Left FactoryTalk OperationSuite
  6. Chevron LeftChevron Left FactoryTalk Analytics LogixAI