Loading

Sensors and Switches
Allen‑Bradley

We offer proximity and photoelectric sensors, limit switches and safety switches, and RFID and operator safety devices.
  1. Product Selection
  2. Overview
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
Sort By Chevron UpChevron Up
Chevron UpChevron Up
-
View 111 Results
Showing 1 - 24 of 111 Results
Sort By:
Alphabetical (A-Z)
  • Alphabetical (A-Z)
  • Alphabetical (Z-A)
Filter & Refine
stainless steel cylindrical threaded sensor with integrated cable
12 mm Metal General Purpose Sensors
These rugged sensors feature teach options that automatically adjust for optimal performance based on application characteristics.
18 mm LaserSight Photoelectric Laser Sensors
Our 18 mm laser sensors are general purpose photoelectric sensors for long range, heavy duty applications.
Allen-Bradley stainless steel threaded cylindrical sensor with mounting nuts and integrated cable.
18 mm Metal General Purpose Sensors
These sensors are intended for heavy duty industrial applications.
Two Allen-Bradley black, cylindrical sensors. One with a black integrated cable.
18 mm Plastic General Purpose Sensors
These sensors are ideal for light- to medium-duty industrial applications.
Black, rectangular sensor with sensor head on front and red and green LED indication on top
30 mm High Power General Purpose Sensors
These sensors offer high performance in a robust, easy to install, and flexible mounting package.
PH_B06
42GR Series 9000 Diagnostic
Our Series 9000™ Diagnostic Photoelectric Sensors are discontinued and no longer available for sale.
with integrated cables.
42KA Flat Pack
These sensors offer high-performance sensing in a sub-miniature package applications where small size is key.
42KB Micro Rectangular
These sensors offer high performance sensing in applications where small size is key.
42KD Low Profile Miniature Photoelectric Sensors
These sensors are designed for applications with limited mounting space yet offer the performance of much larger sensors.
42KF PTFE Coated
Our PTFE Coated Miniature Sensors feature a casing that protects the sensor and cable from many caustic solutions which would normally damage sensors.
Allen-Bradley smooth grey cylindrical sensor
42RL Series 4000B Long-range Photoelectric Sensors
These sensors are full size solutions for a wide range of industrial applications.
Two Allen-Bradley black flat sensors with integrated yellow cables
42SR Series 6000 Compact Photoelectric Sensors
These sensors provide reliable general purpose sensing in a compact package.
440 Guardmaster Explosion-Proof Switches
Our Guardmaster® Explosion-Proof Switches have sealed flameproof contact blocks, making them suitable for use in European Zone 1 and Zone 2 hazardous environments.
440H Pneumatic Rotacam Hazardous Location Switches
Our Pneumatic Rotacam™ Hazardous Location Switches provide positive-acting isolation of a machine's compressed air supply.
Two Allen-Bradley white, rectangular sensors with black sensing face and integrated cables.
45AST Area
These scanners are compact, easy-to-use non-safety light screens for small part detection and assembly applications.
45DLA Discrete
These sensors detect targets anywhere in a two dimensional area, even if the parts are irregularly shaped, sized or positioned.
45LFM Capacitive Photoelectric Label Sensors
Our Bulletin 45LFM Capacitive Photoelectric Label Sensors are discontinued and no longer available for sale.
Two Allen-Bradley black, rectangular sensors with integrated cables.
45MLA Measuring
These sensors detect or measure targets in a two dimensional area, even if the parts are irregularly shaped, sized, or positioned.
45PLA Polarized
These sensors are designed to detect irregularly shaped objects in a wide range of industries and applications.
45PVA Part Verification
These sensors are specifically designed for bin-picking applications and object detection in the parts assembly industry.
48CR Code Reader
Our Bulletin 48CR Code Readers are the smallest industrial code readers on the market.
60-GR Series 9000 Gate Entry
These sensors are UL 325 recognized and UL 508 listed  for detection of vehicles in automatic access control (gate entry) applications.
801 General Purpose
Our Bulletin 801 General Purpose Limit Switches are ideal for a wide variety of applications. Snap action limit switches have a high snap-through force when the mechanism travels the required distance.
802B Compact
Our Bulletin 802B Compact Limit Switches are small with rugged enclosures and are ideal for mounting in areas too small for traditional NEMA-style limit switches.
802B Precision Limit Switches
Our Bulletin 802B Precision Limit Switches use a die-cast housing with 1/2 NPT conduit entry. These switches are available with five unique head configurations and two mounting styles. Each head is available as standard or with a rubber boot for additional sealing.
802B Small Precision
Our Bulletin 802B Small Limit Switches are similar to the 802B Precision Limit Switches with some additional features. They have an enclosure rating of NEMA 6 and IP67, a rubber cable gland sealing the control cable entry, and 12 head configurations.
802G Gravity Return Limit Switches
Our Bulletin 802G Gravity Return Limit Switches are plug-in, gravity-return limit switches with an extremely low operating torque.
802K 30 mm Metal
Our Bulletin 802K 30 mm Metal Limit Switches have a range of options including snap action, slow break/make with 2-, 3-, or 4-contact configurations and a choice of actuator heads.
802M Factory Sealed Limit Switches
Our Bulletin 802M Factory Sealed Limit Switches meet the requirements for NEMA 1, 4, 6P, and 13 enclosures.
802MC Corrosion Resistant Limit Switches
Our Bulletin 802MC Corrosion Resistant Limit Switches are pre-wired and factory sealed to provide corrosion protection in wet or dry locations.
802PR Glass Polyester Limit Switch Style Sensors
Our Bulletin 802PR Glass Polyester Limit Switch Style Sensors are a non-contact alternative to limit switches, housed in a self-extinguishing, glass-reinforced polyester body.
802R NEMA Type 13 Sealed Contact
Our Bulletin 802R NEMA Type 13 Sealed Contact Hazardous Location Limit Switches feature a rugged single contact, hermetically sealed in a glass envelope that has excellent contact reliability even in contaminated atmospheres.
802T Low-Energy Limit Switches
Our Bulletin 802T Low-Energy Limit Switches have welded gold and silver alloy contacts to provide a protective barrier against surface oxides.
802T NEMA Style Limit Switches
Our Bulletin 802T Direct Opening Action limit switches are used for safety applications per ISO 14119. These limit switches have the same mounting dimensions as other NEMA style limit switches.
802T Oiltight Limit Switches
Our Bulletin 802T Oiltight Limit Switches provide heavy-duty pilot ratings, small size, a high degree of versatility, and a rugged NEMA Type 13 oiltight construction.
802X NEMA Watertight
Our Bulletin 802X NEMA Type 4 watertight limit switches are designed for indoor use to protect the internal parts against water seepage, splashing, falling water, or hose directed water.
802X Watertight Limit Switches
Our Bulletin 802X Watertight Limit Switches have internal parts that are protected against splashing or hose-directed water seepage within the limits of the NEMA specified tests for Type 4 watertight enclosures. These switches are not sleet- or ice-proof.
802XR NEMA Type 7 & 9 Sealed Contact
Our Bulletin 802XR NEMA Type 7 and 9 Sealed Contact Hazardous Location Limit Switches operate in atmospheres and locations defined as Class I, Groups B, C or D or Class II, Groups E, F or G in the National Electrical Code.
837E Solid-state Temperature Switches
Our Bulletin 837E Solid-state Temperature Switches are discontinued and no longer available for sale. We encourage you to migrate to Bulletin 837T Solid-state Temperature Sensors.
871C Analog
Our Bulletin 871C Tubular Analog Sensors are self-contained, general purpose, solid-state devices designed to sense the presence of ferrous and nonferrous metal objects without touching them.
871C Extended Temperature
Our Bulletin 871C Tubular Extended Temperature Sensors are ideal for industrial environments where temperatures can reach as high as 212 °F (100 °C ) or as low as -40 °F (-40 °C).
871C Intrinsically Safe
Our Bulletin 871C Tubular Intrinsically Safe Sensors are NAMUR-style sensors—the sensor input and output conforms to NAMUR specifications (DIN 19 234).
871C Mini Tubular
Our Bulletin 871C Mini Tubular Sensors are self-contained, general purpose, solid-state devices designed to sense the presence of ferrous and nonferrous metal objects without touching them.
871D Hydraulic Positioning
Our Bulletin 871D Cylinder Position Sensors are ideal for end-of-stroke detection on hydraulic and pneumatic cylinders.
871D WorldClamp
Our Bulletin 871D WorldClamp™ Sensors are ideal for end-of-stroke detection in power clamp and gripper applications.
871F Aluminum Washdown
Our Bulletin 871F Aluminum Block Sensors boast rugged aluminum construction and sensing range of 70 mm.
871F Flat Pack Washdown
Our Bulletin 871F Plastic Flat Pack Sensors are ideal for applications where extremely long sensing ranges are required.
871FM Metal Flat Pack Inductive Proximity Sensors Video
This video not only highlights the advanced feature of the 871FM Metal Flat Pack Inductive Proximity Sensors, but also shows the sensor being tested in actual industry applications.
871FM Mini Flat Pack Washdown
Our Bulletin 871FM Mini Flat Pack Sensors feature metal housing and select models include full stainless steel housing and face to meet demanding application needs.
871L, 872L Limit Switch Style
Our Bulletin 871L and 872L Plastic Limit Switch Style Sensors are a non-contact alternative to NEMA-style limit switches.
871P Canning Sensors
Our Bulletin 871P Rectangular Sensors for Canning are specifically designed for sensing size 202 to 704 metal cans without physical contact.
871P VersaCube Multi-Position
Our Bulletin 871P Rectangular VersaCube™ Multi-Position Sensors are an economical and versatile solution for long-range sensing needs in a convenient, compact package.
871R, 871S Ring and Slot
Our Bulletin 871R Ring Inductive Proximity Sensors are specialty inductive sensors that determine the presence of metal objects passing through them.
871T Food and Beverage
Our Bulletin 871T Tubular Food & Beverage Sensors can withstand high-pressure washdown applications in the food and beverage industry.
871TM Tubular Stainless Steel Sensors
Our Bulletin 871TM Tubular Stainless Steel Sensors are ideal for harsh or extremely demanding environments. These sensors resist impact, abrasion and corrosion—to keep things moving where ordinary sensors grind to a halt.
871TS Food and Beverage
Our Bulletin 871TS Food and Beverage Inductive Proximity sensors are designed to address the most demanding applications in the food and beverage industry.
872C General Purpose
Our Bulletin 872C WorldProx™ Tubular General Purpose Inductive Proximity Sensors are the perfect all-purpose answer for less aggressive yet still demanding applications.
873C Proximity-Style
Our Bulletin 873C Proximity-style Ultrasonic Sensors can detect solid and liquid targets from a distance of up to 1 m (3.3 ft).
873E Clear Object
Our Bulletin 873E RightSound™ Clear Object Ultrasonic Sensors are opposed-mode sensors consisting of an emitter and a receiver.
873M General Purpose
Our Bulletin 873M General Purpose Ultrasonic Sensors are designed to detect solid or liquid targets by using sound waves.
873P Analog or Discrete Output Ultrasonic Sensors
Our Bulletin 873P Analog or Discrete Output Ultrasonic Sensors are IO-Link enabled, and are ideal for applications that can be challenging for other sensing technologies, such as in the detection of clear, shiny or non-reflective objects.
Capacitive Proximity Sensors
Our capacitive proximity sensors feature metal, non-metal, solid and liquid detection, and the ability to detect some targets through other materials.
Black sensors with stainless steel bottom threading for mounting, circular sensor heads off the side and LED indication on the top
ClearSight 9000 Clear Object Detection Sensors
Our ClearSight 9000 Clear Object Detection Sensors offer innovative optics which maximize the contrast and increase reliability and productivity.
2 black, rectangular sensors with integrated cables and circular sensor heads off the side and LED indicators on the top
Clearsight RightSight Clear Object Detection Sensors
These sensors have a modified optical system for improved detection of clear objects.
Nickel & black plated rectangular sensor with threaded mounting bottom, side sensing and top LED indicators
Color Registration Mark Sensors
These sensors emit three LED colors to discern the difference in color between the registration mark and background.
Black, rectangular sensor with red & green LED indicators on top, sensor faceplates & threading for mounting on the back
ColorSight Color and Contrast Sensors
These color and contrast sensors feature three output channels, allowing for the concurrent sensing of three different colors.
Allen-Bradley silver, rectangular sensor with side sensing face & top built-in LCD display, two static LED indicators and three adjustment buttons.
ColorSight True Color Sensors
These true color sensors feature distance correction technology that confirms consistent color detection at ranges up to 65 mm.
PH548.Q1
DC Long-range Background Suppression Sensors
Our long-range background suppression sensors offer high performance sensing for applications where standard sensors are not practical.
Digital Display Fiber Optic Sensors
Our digital display fiber optic sensors offer sophisticated part detection, diagnostic and self-teach capabilities in a slim package.
6 adjacent thin black, rectangular sensors with flush green and red indicators, cables on each end, mounted on a DIN rail
DIN Rail Fiber Optic Amplifier
Our DIN Rail fiber optic amplifiers detect small objects and are ideal in limited spaces or applications that require detection at high speeds.
Distance Measurement Photoelectric Laser Sensors
These sensors are ideal for precise distance measurement and feature IO-Link functionality for enhanced diagnostics.
Electromechanical Pressure Controls
Our Bulletin 836 electromechanical pressure controls are designed to control or monitor the operating conditions of many types of pneumatic or hydraulic applications.
Electromechanical Temperature Controls
Our Bulletin 837 electromechanical temperature controls family of condition sensing products includes rugged, industrial-grade temperature controls.
Externally Adjustable Electromechanical Pressure Controls
Our Bulletin 836T externally adjustable electromechanical pressure controls meet the traditional requirements of the transportation and machine tool industries.
Float Switches
Our Bulletin 840 float switches are heavy-duty industrial control devices. They open and close contacts in response to changes in liquid level.
Flow Switches
Our Bulletin 839E solid-state flow switches monitor and display liquid media flow rate from 0.03 to 3 m/sec (0.1 to 9.84 ft/sec). This sensor measures both flow and temperature and is available with two different probe insertion lengths.
14 thin stainless-steel sensors of various shapes with integrated cables
Glass Fiber Optic Cables
Our glass fiber optic cables are typically more durable than plastic fibers and are able to withstand higher temperatures.
4 rectangular sensors with cables on opposite ends, mounted on a DIN rail
High-speed Fiber Optic Sensors
Our high-speed fiber optic sensors are a general purpose, DIN-rail mountable solution ideal for high-speed or simplistic applications.
LaserSight 9000 Photoelectric Laser Sensors
Our LaserSight™ 9000 sensors are ideal for dusty and dirty applications requiring longer range and small object detection.
LaserSight RightSight Photoelectric Laser Sensors
Our LaserSight™ RightSight™ sensors use eye-safe visible laser light and features the same mounting as standard RightSight products.
Three rectangular sensors- the two black have removable covers on, the grey without cover, shows screw terminal connections
Long-range Background Suppression Sensors
Our long-range background suppression sensors come in a robust, compact package and are ideal for mounting on a conveyor line or vibratory bowl feeder.
3 adjacent black, rectangular sensors with integrated cables on each end
Long-range Fiber Optic Sensors
Our long-range fiber optic sensors have large status indicator displays and one touch multi-directional push-button set-up.
Long-range Measurement Photoelectric Laser Sensors
These sensors are ideal for long-range, applications including error proofing.
Allen-Bradley black, square sensor with clear lense.
Luminescence Sensors
Our luminescence photoelectric sensors detect the presence of luminescent/fluorescent particles and materials which are invisible to the human eye.
Metal Optical Fork Sensors
These sensors are designed for small part detection on machines and conveyors in industrial environments.
Mid-to Long-range Measurement Photoelectric Laser Sensors
These sensors are excellent for mid- to long-range solutions.
Black, rectangular sensor with an integrated cable on an end and sensor head on the other
MiniSight General Purpose Sensors
These sensors feature one of the industry's most popular form factors, and have many additional features in a more robust housing.
Non-contact Measurement Photoelectric Laser Sensors
These sensors are ideal for industrial applications requiring reliable non-contact inspection, positioning and measurement.
Allen-Bradley black, rectangular slotted photoelectric label sensor with a yellow connector.
Optical Photoelectric Label Sensors
Our optical label sensors are designed exclusively for the detection of standard or opaque labels on a high speed web.
Plastic Fiber Optic Cables
These plastic fiber optic cables are constructed of a single acrylic monofilament and are most efficient when used with visible red status indicator light sources.
Plastic Optical Fork Sensors
These sensors are a low-cost alternative to transmitted beam sensors for small parts detection.
Radio Frequency Identification Systems
Our RFID Systems are ideal for tracking and documenting products as they move through the manufacturing process in light-duty industrial applications.
Reconfigurable 3D Sensing
Our Swift-E 3D Reconfigurable sensors are ideal for completeness (item count) checks, product level detection or box filling and palletizer layering.
Resistance Temperature Detectors
Our Bulletin 837RTD resistance temperature detectors have a wide temperature range -50…+200 °C (-58…+392 °F), probe lengths, and process connections.
RightSight General Purpose Sensors
These sensors are designed for light- to medium-level industrial use and feature a compact adaptable package to deliver excellent detection.
Sensors on IO-Link Can Enable the Connected Enterprise
Watch how smart sensors with IO-Link can enable smart machines for The Connected Enterprise®.
Three Allen-Bradley tall, gray rectangular sensors with red, blue, and green labels
Series 5000 Modular Photoelectric Sensors
Our Series 5000 modular photoelectric sensors consist of a photohead and a power base and can solve many difficult applications.
One Allen-Bradley tall, gray rectangular sensor with blue label. Left front view.
Series 5000 Modular Photoelectric Sensors
Our Series 5000 modular photoelectric sensors consist of a photohead and a power base and can solve many difficult applications.
2 black, rectangular sensors with circular sensor faces on the side, static LED indication on top and stainless-steel threading on the bottom
Series 9000 General Purpose Sensors
With nearly 300 configurations, Series 9000 sensors have the versatility to easily interface with programmable controllers and other electrical loads.
Short-range Background & Foreground Suppression
Our 44B Short-range Background & Foreground Suppression sensors are discontinued and no longer available for sale.
Black, rectangular sensor with integrated cable, red sensing face on the side and red and green LED indicators on the top
Short-range Background Suppression Sensors
Our Bulletin 42B short-range background suppression sensors are discontinued and no longer available for sale.
Short-range Photoelectric Laser Sensors
These Class II diffuse sensors are designed for accurate sensing of small targets.
2 long and thin black, rectangular sensors, one with integrated cables
Slim Fiber Optic Sensors
Our slim fiber optic sensors fit almost anywhere and feature a sensing range comparable to that of larger fiber optic sensors.
Solid-state Level Switches
Our Bulletin 840E solid-state level switches are microprocessor-based and designed to withstand harsh industrial conditions and wash-down applications such as liquid level monitoring in tanks, containers and pipelines.
Solid-state Pressure Sensors
Our Bulletin 836P solid-state pressure sensors measure liquids or gases from -14.5...10,000 psi. These sensors are available in display and non-display models with IO-Link Technology, discrete, and analog outputs.
Solid-state Temperature Sensors
Our Bulletin 837T solid-state temperature sensors are capable of measuring temperature in liquids, gases, and vapors from -50…+250 °C (-58…+482 °F).
Speed Sensing Switches
Our Bulletin 808 speed sensing switches provide an electrical contact signal at a determined speed for plugging, anti-plugging, speed sensing, and direction of rotation.
2 cylindrical, smooth stainless steel sensors
Stainless Steel Cylindrical Sensor
These sensors are available in a wide range of sensing modes and are ideal for food, beverage and pharmaceutical applications.
Teach-in Measurement Photoelectric Laser Sensors
These sensors are ideal for applications that require reliable inspection, position and measurement.
Tubular Weld Field Immune Sensors
Our weld field immune sensors feature immunity to magnetic fields as well as weld-slag build-up.
VisiSight Miniature Photoelectric Sensors
These sensors offer a small rectangular package with visible light beam for ease of alignment and industry standard mounting.
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
24
  • 24
  • 48
  • 72
1 - 24 of 111 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down

We provide reliable, flexible, high-performance sensors and switches. We offer one of the broadest line in the industry including proximity and photoelectric sensors, limit switches and safety switches, and RFID and operator safety devices. Our knowledgeable team is ready to tackle your toughest application challenges.

Allen-Bradley logo
ROK Talk on Safety, Sensing Connectivity Podcast Series
ROK Talk Safety, Sensing Connectivity Podcast Logo
ROK Talk on Safety, Sensing Connectivity Podcast Series

Welcome to ROK Talk on Safety, Sensing and Connectivity will discuss the role safety, sensing and components components take in the machine builder and industrial application space to make manufacturing safe, secure, and more productive. 

See all episodes
  1. Chevron LeftChevron Left Puerto Rico Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Sensors and Switches Chevron RightChevron Right
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
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose