Loading

VisiSight Miniature Photoelectric Sensors
Allen-Bradley

Our Bulletin 42JA, 42JB and 42JT VisiSight™ Sensors offer a small rectangular package with visible light beam for ease of alignment and threaded metal inserts for faster installation and replacements.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview

Our Bulletin 42JA, 42JB and 42JT VisiSight™ Sensors offer a small rectangular package with visible light beam for ease of alignment and threaded metal inserts for faster installation and replacements. Each model offers PNP or NPN and light operate or dark operate outputs. 

Allen-Bradley logo

Bulletin 42JT VisiSight™ Miniature Photoelectric Sensors

  • Incorporates embedded IO-Link communication protocol in select 42JT sensors to help minimize downtime and increase productivity
  • IO-Link enabled sensors offer advanced features and diagnostics including Automatic Device Configuration, multiple profiles, trending, descriptive tags, and device specific parameters
  • Class 1 "Eye Safe" red laser beam
  • Unique "auto PNP/NPN" output reduces stocking cost and simplifies installation and maintenance
  • Teach push button for sensitivity and LO/DO selection
  • IP69K and ECOLAB rated enclosure
  • Visible red LED light source for ease of alignment
  • Clear object detection
  • Color and contrast detection

Bulletin 42JS VisiSight Miniature Photoelectric Sensors

  • Linear sensitivity adjustment knob or no adjustment models
  • IP67 rated enclosure
  • Visible red LED light source for ease of alignment

Bulletin 42JA VisiSight Miniature Photoelectric Sensors

  • Feature multiple connection styles, adjustable sensing ranges (select models) and output types for application flexibility
  • Provides 360° visible LED status indicators
  • Includes IP67 enclosure rating for harsh industrial conditions
  • Offers visible light source offered on all models for ease of alignment
  • Includes selectable light or dark operate adjustment knob
  • Additional transmitted beam models available with Infrared light source for excellent cross talk immunity
  • Provides input to disable light source on transmitted beam emitter
  • Includes a variety of sensing modes to address a wide range of applications
  • Ideal for material handling, packaging, and other industries
Rockwell Automation Releases New Cost-effective Photoelectric Sensors for Global Applications
NewsNews
Press Release
Rockwell Automation Releases New Cost-effective Photoelectric Sensors for Global Applications
Read Now

  42JA VisiSight M20A 42JS VisiSight M20S 42JT VisiSight M20T
Diffuse 1 m 250 mm, 800 mm 250 mm, 800 mm
Background Suppression Adj - 100 mm, 350 mm 55 mm, 130 mm fixed 125 mm, 200 mm, 400 mm
Background Reflection Adj - 350 mm - -
Polarized Retroreflective 5 m 3 m 6 m
Clear Object 2.5 m - 2 m
Transmitted Beam 10 m (red), 15 m (IR) 10 m (red), 10 m (IR) 13 m (red), 18 m (laser)
Light Source Red LED Red LED Red LED
Infrared (T-Beam) Infrared (T-Beam) Class 1 Laser
Output Mode Selectable L.O or D.O Complementary L.O and D.O Teachable L.O. and D.O
Output Type NPN or PNP by Cat No. NPN and PNP by Cat No. Auto PNP or NPN
Operating Voltage DC DC DC
Response Time 1 ms 1 ms 0.5 ms
Enclosure Rating IP67 IP67 IP67 and IP69K
IO-Link Enabled - - Embedded




Additional Information

Sensors on IO-Link Can Enable the Connected Enterprise
Sensors on IO-Link Can Enable the Connected Enterprise

Watch how smart sensors with IO-Link can enable smart machines for The Connected Enterprise®.

Watch Now
IO-Link Technology
IO-Link Technology

IO-Link Technology is a worldwide open-standard protocol that integrates sensors into our Connected Enterprise by connecting the IO-Link enabled device into an IO-Link master module. You can deliver data from the sensor directly into a control system in a very efficient manner. The flexibility of IO-Link capable sensors allows machines to operate more effectively by providing the controller with diagnostics. In addition to product detection, sensors provide detailed and accurate machine health status to improve uptime.

Get Started

Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
IO-LinkIO-Link
UK Conformity Assessed UK Conformity Assessed
  • CE Marked for all applicable directives
  • cULus Listed
  • IO-Link
  • UKCA Marked for all applicable regulations

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
Bulletin 42JT VisiSight Photoelectric Sensors with IO-Link Product Profile 42JT-PP002_-EN-P
Integrated Smart Sensor Solution Quick Reference Guide IOLINK-SP001_-EN-P
Miscellaneous Publication
Presence Sensing Brochure SENSOR-BR001_-EN-P
  1. Chevron LeftChevron Left Puerto Rico
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware
  4. Chevron LeftChevron Left Sensors and Switches
  5. Chevron LeftChevron Left VisiSight Miniature Photoelectric Sensors