Loading

Steel Casting, Rolling and Finishing Automation

Achieve reliable application performance
Rolling Hot Steel In Factory
Metals
  • Iron and Steel
  • Casting, Rolling & Finishing
  • Utilities Control
  • Raw Material to Market

These motor intensive applications require accurate torque and speed control. The lack of precise control in such applications can impact the quality of the final product and in most cases cause equipment downtime. Get ahead of these challenges and meet your goals with our industry-designed solutions.


Challenges by Application

Continuous Casting

Casting steel continuously without interruptions and anomalies is difficult to maintain. Unify your operations with drive systems, powerful machine analytics and advanced motor control capabilities to optimize casting operations while reducing downtime and maintenance costs.

Hot and Cold Rolling

To meet the requirements of rolling processes, accuracy of thickness control, prediction and prevention of downtime, and monitoring production throughput are necessary. Achieve precise speed and tension control and high production quality with the integration between our process control, power and advanced drive solutions.

Finishing Lines

Complete machine automation control can help detect surface defects and increase productivity. Combine the right technology with application expertise for reliable operations and the right product quality in your finishing lines.

Interact with our Drives Solutions for Metals

This TotalFORCE® demo displays how you can design, operate and maintain a logical control platform that is scalable, flexible, and integrated to provide many benefits.

Try It Out

Drive Effective Outcomes with Solutions Built for Optimization

How can you get the best performance from your applications? Simplify your machine design while improving operations systems with low voltage and medium voltage drives solutions for main and auxiliary motors. Get the accurate speed and torque control for casting and rolling applications with high reliability and maintainability.

Chevron DownChevron Down
Video
Discover the Next Generation of Allen‑Bradley PowerFlex AC Drives

We’ve taken powerful motor control to the next level with the PowerFlex® 755TS AC drive. Smart, Flexible, Powerful - The PowerFlex 755TS drives are designed to deliver greater production output, uptime, energy savings and productivity.

Chevron DownChevron Down
Video
Respond to Your Production Demands Automatically

Deliver superior electric motor control through precise adaptive control of velocity, torque and position with PowerFlex TotalForce Technology. Learn how this patented motor control technology can help you improve your operations.


Match your Application Requirements with a Scalable, Holistic Solution

Loading
Loading

In rolling processes and processing lines, control strategies are very demanding. Control System Solutions play an important role in the stability and speed of production line – such as providing accurate speed references for the drives, loop and tension control, scheduling, and control of auxiliary systems.

Bring powerful functionalities to your plant with our Control Solutions:

  • Embedded artificial intelligence
  • Integration with motion control
  • Seamless connectivity with Drives and machine safety devices
  • Open connectivity with third party systems
  • Integration with Level 3 applications

Shape the Future of Your Metal Operations

Solutions Designed for Optimization, Visibility and Reliablity

Chevron DownChevron Down
Video
Reduce Risk Throughout Your Operations

Increase protection of personnel and equipment, reducing the risk of workplace dangers with PowerFlex® 7000 medium voltage VFD technologies.

Calculate the Energy Efficiency of Your Drive
hand under lighted lightbulb with green/black background
Tools
Calculate the Energy Efficiency of Your Drive

The Drives Efficiency Calculater will calculate power losses for your Allen-Bradley drive, ensuring it meets the IEC 61800-9-2 standard.

Learn More
Chevron DownChevron Down
Video
Reduce Risk Throughout Your Operations

Increase protection of personnel and equipment, reducing the risk of workplace dangers with PowerFlex® 7000 medium voltage VFD technologies.

Loading
Ready to talk to a Rockwell Automation consultant?

We offer industry expertise to help design, implement and support your automation investment.

Contact Us
Recommended for You
Loading
  1. Chevron LeftChevron Left Puerto Rico Chevron RightChevron Right
  2. Chevron LeftChevron Left Industries Chevron RightChevron Right
  3. Chevron LeftChevron Left Steel Casting, Rolling and Finishing Automation Chevron RightChevron Right