Loading

AADvance Control System

Fault Tolerant Safety Instrumented System
AADvance Control System hero image
Process Solutions
    • Overview
    • Basic Batch Management
    • Basic Batch Management
    • Comprehensive Batch Management
    • Comprehensive Batch Management
  • Optimization
    • Overview
    • Safety Instrumented Systems
    • Safety Instrumented Systems
    • AADvance
    • AADvance
    • Trusted
    • Trusted
    • ControLogix SIL-2
    • ControLogix SIL-2
  • Services
    • Overview
    • DCS Migration
    • DCS Migration
    • PlantPAx DCS
    • PlantPAx DCS

Whether you need SIL 1-3, fail-safe to fault-tolerant and triple modular redundant (TMR) architectures, we can support your SIS requirements. Our AADvance® fault tolerant control system is a truly distributed, scalable safety instrumented system.


Reduce Safety Risks

Protect People, the Environment, and Production Assets

Our AADvance solution allows you to apply different levels of module redundancy as required by specific parts of your application. This solution enables you to specify the level of safety integrity and availability you need throughout your plant.

View More Safety Instrumented System Solutions Explore Our Process Safety Solutions
AADvance Safety System Brochure
Main Image
Brochure
AADvance Safety System Brochure

The AADvance® system consists of processor modules, I/O modules and field termination assemblies that can easily be assembled and configured.

Download Now
AADvance Safety System Video
Main Image
Presentation
AADvance Safety System Video

he AADvance solution is a truly distributed, scaleable architecture, comprised of both a hardware controller and a software environment.

Watch Now

Maximize Uptime and Reduce Operational Disruptions

Benefits

  • High performance
  • Broad integration capabilities
  • Distributed processing power
  • Scalable redundancy for fault tolerance
  • Appropriate for small to large I/O systems
  • Cost effective for SIL 1-3 in the same system
  • Simple single point configuration and system management

Features

  • IEC 61508 certified (TÜV and Exida)
  • Fail-safe to fault tolerant configurations
  • Supports SIL 1 to SIL 3
  • CIP connectivity to PlantPAx®
AADvance Safety System is a scalable Safety Instrumented System that provides flexible controller redundancy.

Training

Maintain and Troubleshoot the AADvance System

Our AADvance courses will provide a comprehensive overview of AADvance hardware, software, and troubleshooting.

Upon completion of the training, you should be able to:

  • Understand how AADvance operates as a fail-safe controller
  • Understand the configuration limits of the system
  • Design and assemble a complete system
  • Select the appropriate hardware based on I/O
Sign-up for AADvance Training
AADvance Comprehensive System Training
Main Image
Brochure
AADvance Comprehensive System Training

This course provides a comprehensive overview of AADvance hardware, software, and troubleshooting.

Download Now
AADvance Maintenance Training
Main Image
Brochure
AADvance Maintenance Training

AADvance Operation, Maintenance, and Troubleshooting Course: This course provides an overview of AADvance hardware, software, and troubleshooting.

Download Now

AADvance Tools

Additional Training and Literature

We offer additional tools to help ensure your AADvance implementation and training needs are addressed when and how you need them.

AADvance Controller System Build Maintenance Manual
Main Image
Manual
AADvance Controller System Build Maintenance Manual

The AADvance controller is specifically designed for functional safety and critical control applications; it gives a flexible solution for smaller scale requirements.

Download Now
AADvance Controller Configuration Guide
Main Image
Manual
AADvance Controller Configuration Guide

The Engineering Workstation runs the AADvance Workbench developed specifically for the AADvance system that enables you to configure your system.

Download Now

AADvance Certifications

Compliancy for Safety Standards

AADvance is certified by TÜV as suitable for applications that must comply with one or more of the following international safety related standards:

  • IEC 61508 up to SIL 3, IEC 61511-1
  • EN 50178, EN 50156, EN 54-2
  • EN 61131-2, EN 61131-2
  • NFPA 72/85/86
View Our Product Certifications

Support

Find Your Solution with Our Services

In an increasingly competitive global marketplace, leveraging technology to help sustain profitable business growth is a focus for many companies, but sometimes you need help. We have a broad portfolio of services to help you get the most from your automation investment.

Learn More About Our Process Services
Ready to talk to a Rockwell Automation consultant?

We offer industry expertise to help design, implement and support your automation investment.

Contact Us

Recommended for You

Loading
  1. Chevron LeftChevron Left Puerto Rico
  2. Chevron LeftChevron Left Cap...
  3. Chevron LeftChevron Left Process Safety Systems
  4. Chevron LeftChevron Left Safety Instrumented Systems
  5. Chevron LeftChevron Left AADvance