Loading

FLEXLINE™ 3500 Motor Control Center
Allen-Bradley

This low voltage solution for IEC markets integrates smart motor control and power distribution into a centralized package. It combines Allen-Bradley® components with CUBIC modular systems to create an intelligent motor control center with the flexibility to best fit your plant floor and applications – today and in the future.
Loading
  1. Overview
Open All Close All
Overview
Allen Bradley

A New Motor Control Center for IEC Markets, Coming Spring 2024

Power your production with unparalleled flexibility and better visibility 

This low voltage solution for IEC markets integrates smart motor control and power distribution into a centralized package. It combines Allen-Bradley® components with CUBIC modular systems to create an intelligent motor control center with the flexibility to best fit your plant floor and applications – today and in the future.


Welcome to smart motor control

Gain access to real-time data that helps you make faster, more informed decisions. FLEXLINE MCC devices are seamlessly connected via EtherNet/IP. The embedded network enhances integration, reduces your MCC setup time and allows you to conveniently monitor, troubleshoot and diagnose your motor control center using a network that communicates with your entire enterprise.  

Cable network connected to switch ports

Help protect your people and your plant from electrical hazards

With networked MCCs, you can monitor and troubleshoot from the safety of your control room. When engineers do need to approach equipment, FLEXLINE MCCs are built with a structural foundation of standard high-quality design and materials that provide the first level of protection.

Save precious time and enjoy the benefits of premier integration via Logix controllers whenever a device needs replacement

Allen-Bradley intelligent devices can deliver predictive maintenance information, enabling you to see problems before they happen, so you can act.  Withdrawable units are easily removed with quick-disconnect mechanisms. A test position enables the control and networked circuits to be tested without line or load connections.

Achieve your sustainability goals

The FLEXLINE MCC's intelligent design and advanced components drive energy efficiency in motor control, optimizing power consumption across operations. Allen-Bradley variable frequency drives empower precise control over motor speeds, reducing energy waste and lowering carbon footprints.

Technical specifications

  • Main bus: up to 6000A
  • Meets IEC 61439-1 & 2, IEC TR 61641
  • Fixed and withdrawable units
  • Control Power: 24VDC, 110 to 240VAC 
  • Frequency: 50/60 Hz
  • Operating voltage up to 690V
  • Enclosure rating up to IP54
Be the first to know when FLEXLINE™ 3500 Motor Control Center
becomes available in Spring 2024
Notify me
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware
  4. Chevron LeftChevron Left Motor Control
  5. Chevron LeftChevron Left FLEXLINE™ 3500 Motor Control Center
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose