We offer a complete line of motor control products for your motor management systems. Our motor controllers meet the needs of many applications from low to medium voltage and conform to NEMA or IEC standards.
- Product Selection
- Overview
Product Selection
Showing
1
-
1
of
0
Results
FLEXLINE Motor Control Center | IEC Standards
FLEXLINE low voltage IEC motor control center (MCC). Built for industrial motor control, power distribution and switchgear needs. Meet IEC 61439 1 & 2
CENTERLINE 2100 Low Voltage Motor Control Center
Increase productivity with a CENTERLINE 2100 NEMA motor control center. Our smart technology integrates a motor controller and power into a centralized package.
CENTERLINE 2500 IEC Low Voltage Motor Control Center
As of July 31, 2025, our CENTERLINE 2500 Motor Control Centers will be discontinued and no longer available for sale.
FLEXLINE™ 3500 Motor Control Center
This low voltage solution for IEC markets integrates smart motor control and power distribution into a centralized package. It combines Allen-Bradley® components with CUBIC modular systems to create an intelligent motor control center with the flexibility to best fit your plant floor and applications – today and in the future.
Cu-flex Flexible Copper Busbars
Save time with flexible busbars. Cu-flex copper busbars are ideal for building new or modifying existing motor control centers to switchboards.
Motor Control Center Automation Software | Allen-Bradley
Industrial motor controller software. See inside your motor control center with real-time diagnostics. Increase productivity and uptime. Fast commissioning.
SMC Flex Smart Motor Controllers
Our SMC™ Flex Soft Starters are available with a current range from 5...1250 A.
SMC-50 Solid-State
Our SMC™-50 soft starters are available with a current range from 108…480 A. Our SMC-50 fully solid-state soft starters are available from 90...520 A.
SMC-3 Smart Motor Controller
Our SMC™-3 Soft Starters are available with a current range from 3...480 A and they feature compact, true three-phase control in a cost-effective package. They include overload protection, integral bypass, and motor and system diagnostics.
STC Starting Torque Controller
Our Bulletin 154 STC™ Starting Torque Controllers provide a cost-effective, soft-starting solution for low horsepower single- and three-phase squirrel cage induction motors.
1503 Medium Voltage Soft Starter OEM Components
Our 1503 medium voltage soft starters with SMC-50 controllers provide microprocessor controlled starting for a range of three-phase AC induction motors.
CENTERLINE 1500 Medium Voltage Soft Starters
CENTERLINE 1500 medium voltage soft starters feature a MV SMC™-50 smart motor controller and a range of starting and stopping modes for industrial applications.
IEC OneGear Soft Starters
The OneGear soft starters are being discontinued and will no longer available for sale as of February 28, 2025
Enclosed Starters
Our IEC Enclosed Starters offer operating modes that include direct-on-line, reversing, and two-speed. They include 22.5 mm command and indication devices, and are available up to 85 A.
Enhancements to Industrial Control Panels
We offer a wide range of packaged components, from high-availability standard enclosed motor starters to full customized industrial control panels. Watch Jeff Kilburn, Rockwell Automation, share some of the latest enhancements that include snap-together wiring technology and custom solutions to meet the unique challenges of OEMs and end users.
Bulletin 141A MCS Mounting System
Our Bulletin 141 Modular Control System (MCS) Mounting Systems provide several different mounting solutions for IEC load feeders.
Bulletin 1109 Vacuum Starter
Our Bulletin 1109 Open Vacuum Starters include across-the-line and reversing operating modes and are available up to 600 A.
LV NEMA Combination Starters
Our NEMA Combination Starters include across-the-line, reversing, and two-speed operating modes. These starters are flange operated, include 30.5 mm command and indication devices, and are available up to 510 Hp (810 A).
Soft Starters, Enclosed
Our enclosed SMC-3, SMC Flex, and SMC-50 soft starters are available as non-combination, combination fused disconnect, or combination circuit breaker starters.
NEMA Open/Enclosed Full Voltage Starters
Our NEMA open and enclosed full voltage starters include across-the-line, reversing, and two-speed operating modes and are available up to 2250 A.
ArmorStart Distributed Motor Controllers
Our ArmorStart® Distributed Motor Controllers use quick disconnects for I/O, communications, motor, three-phase, and control power while offering several communication options.
M100 Motor Starter
The M100 Motor Starter offers features for monitoring motor performance, such as current levels and voltage, enabling users to maintain optimal conditions and enhance efficiency in their systems.
LV IEC Combination Starters
Our IEC Combination Starters include direct-on-line, reversing, and two-speed operating modes.
NEMA Manual Motor Starters
Our NEMA Manual Motor Starting Switches are designed for use on motor starting installation.