Loading

Safety Relays Single-Function Delayed
Allen‑Bradley

Our Single-function Safety Relays with Delayed Outputs are used in applications where power must be maintained for a fixed duration after an input signal is received.
  1. Overview
Open All Close All
Overview Chevron DownChevron Down
Allen Bradley

Our Single-function Safety Relays with Delayed Outputs are used in applications where power must be maintained for a fixed duration after an input signal is received. For example, driving a switch to maintain a guard door in the locked position for a fixed duration after a stop button is pressed.

  • Provides expansion modules with timing functions for the Guardmaster® safety relays and the MSR relay family
  • Increases the number of outputs while retaining the same integrity as the base unit
  • Offers multiple input/output configurations

Additional Information

Protect your people, productivity, and environment with our Safety Components

and integrated Safety Solutions
. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.


Certifications
C-TICK CertificationC-TICK Certification
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
UK Conformity Assessed UK Conformity Assessed

CU4

  • BG
  • CE Marked for all applicable directives
  • c-Tick
  • cULus Listed
  • UKCA Marked for all applicable regulations

MSR38D/DP

  • CE Marked for all applicable directives
  • c-Tick
  • cULus Listed
  • TÜV Certified
  • UKCA Marked for all applicable regulations

MSR138DP

  • CE Marked for all applicable directives
  • c-Tick
  • cULus Listed
  • TÜV Certified
  • UKCA Marked for all applicable regulations

You may also be interested in

Hawaiian Host Group Overcomes Multiple Packaging Challenges
Hawaiian Host Group Overcomes Multiple Packaging Challenges
Case Study
Case Study
Hawaiian Host Group Overcomes Multiple Packaging Challenges
Automation solution helps Cama Group machine carefully and precisely package delicate confectionary at scale and at speed – no matter the packaging format.
Cartoner Offers Advanced Technology & Simplicity
Cartoner Offers Advanced Technology & Simplicity
Case Study
Case Study
Cartoner Offers Advanced Technology & Simplicity
Award-winning innovator CRG Automation introduces the C-IMC cartoner to help customers meet today’s industrial challenges
Brewer Increases Production with Volumetric Filler
Brewer Increases Production with Volumetric Filler
Case Study
Case Study
Brewer Increases Production with Volumetric Filler
TechniBlend’s ProFill V Filling System with artificial intelligence increases run speed, improves fill accuracy, and reduces product waste
Flexible Control. Versatile Water Treatment.
Flexible Control. Versatile Water Treatment.
Case Study
Case Study
Flexible Control. Versatile Water Treatment.
Endpoint Industrial Controls system put to the test in produced water treatment and recycling – and oil spill remediation.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Safety Products Chevron RightChevron Right
  5. Chevron LeftChevron Left Safety Relays Single-Function Delayed Chevron RightChevron Right