Our innovative safety products and solutions improve the functional operation of your machinery while helping to increase personnel safety, efficiency and productivity. We offer one the broadest safety portfolios in the industry to help you achieve both safety and productivity goals in process and discrete manufacturing applications.
- Product Selection
- Overview
Product Selection
Showing
1
-
8
of
8
Results
440F Safedge Controllers
Our Bulletin 440F Safedge™ Controllers operate with our Bulletin 440F Safedge Safety Edge Profiles. The controllers continuously monitor the profile for actuation, and they generate an output signal when the profile is depressed.
MSR132 Monitoring Expansion Safety Relays
Our monitoring expansion safety relays have single or dual channel input with either immediate or time off delayed outputs.
Muting Light Curtain Monitoring Safety Relays
Our Muting Light Curtain Monitoring Relays allow the automatic temporary suspension of the safety function if certain conditions are met.
Safety Relays Mat Controllers
Our MatGuard™ Control Unit monitors all of the mats that are connected together to form a safeguarded zone. The safeguarded zone can be up to a total of 100 m and made from any number of mats.
Safety Relays Single-Function
Our MSR100 Single-function Safety Relays are ideal for relatively small safety applications and single zone control and available in electromechanical version, or solid-state models for applications involving high cycle rates.
Safety Relays Single-Function Delayed
Our Single-function Safety Relays with Delayed Outputs are used in applications where power must be maintained for a fixed duration after an input signal is received.
Stop Motion Safety Monitors
Our stop motion monitors are discontinued and no longer available for sale. Customers are encouraged to migrate to our GSR Guardmaster® Safety Relays.