Loading

FactoryTalk Edge Manager

Empower OT administrators to intelligently manage industrial edge devices and apps from anywhere, at scale

Industrial data and processing at the edge is rapidly increasing due to the digitalization of distributed assets on the plant floor. As an Industrial Transformation (IX) leader, you strive to reduce latency for intelligent applications running outside data and process more data at the edge. You also understand that it is critical to have data security, quality and lifecycle management at the edge for local workloads and data governance practices. In short, you want to manage industrial edge devices in a simple, yet scalable and more secure manner.

That's why you must lay the groundwork for a long-term edge computing strategy that will maximize edge deployment success; empower OT personnel to manage all devices from anywhere; and manage the deployment of apps on those devices efficiently—while improving your security posture.

 
 
 

 
 
 

Onboard, Configure and Monitor Devices at Scale

The industrial edge is critical to data collection, analytics and operations management across devices. Edge management is the next frontier to accelerate deployments and enable AI-driven process optimization. Learn how you can take your edge operations to the next level with FactoryTalk Edge Manager.

  • Edge Devices Fleet Management
  • Extendable App Marketplace
  • Affordable Access to Data

Purpose-built for OT Administrators

FactoryTalk® Edge™ Manager is an intelligent, centralized edge management and orchestration solution that is cloud accessible from anywhere. It delivers higher productivity and efficiency for managing edge devices and app deployment from one pane of glass, offers an excellent security posture with zero-trust model and provides flexibility for complex use cases and catering to any hardware with the simplicity of software as a service (SaaS).

Our solution is optimized and tested to run on pre-validated hardware with several compute and storage options—simplifying device onboarding and guaranteeing a positive, end-to-end experience. However, you have the flexibility to choose nearly any hardware setup for FactoryTalk Edge Manager as fits your needs.


Effortlessly Onboard and Manage Industrial Edge Devices or Fleets

Provision Edge Devices with One Touch from Anywhere
Provision Edge Devices with One Touch from Anywhere

Our FactoryTalk Edge Manager cloud software enables you to manage your devices as fleets per your unique business needs.

 

View Larger Image

Models Available for Enterprise Use
FactoryTalk Edge models available screenshot
Models Available for Enterprise Use

See this diagram to learn more about how FactoryTalk Edge Manager software works with our hardware – or yours – and the models you can choose from.

 

View Larger Image

Onboard, configure and monitor devices at scale—effortlessly — from anywhere. No need to schedule OT administrator visits in remote plants. Now you can provision edge devices with one touch and conveniently configure preset profiles for similar equipment for consistent and more secure deployment. Once onboarded, you can manage your devices as fleets per your unique business needs and visualize the status of all edge devices in a granular manner from any cloud location. Best of all, you never lose control even when edge network connectivity is lost because productivity updates are automatic when network connectivity is restored.


Future-proof Your Business with Flexible App Deployment at the Edge

Solve evolving industrial edge use cases with a curated app marketplace where you can easily deploy public apps—including Rockwell Automation ParterNetwork™ Apps—or private apps within your organization. These edge apps can be deployed in virtual machines, as containers or as cluster-aware apps on edge devices as needed. You can easily share applications within the organization and achieve code-level consistency for apps at all edge devices or fleets. To maximize security and relevancy, the visibility of these public or private apps can be set for authorized users only.

With FactoryTalk Edge Manager, you can now seamlessly orchestrate intelligent applications at the distributed edge to gain access to critical insights, make real-time decisions and maximize operational efficiency.

Orchestrate Intelligent Apps at the Edge
FactoryTalk Edge apps screenshot
Orchestrate Intelligent Apps at the Edge

See this diagram to learn how you can gain access to critical insights, make real-time decisions and maximize operational efficiency.

 

View Larger Image


Drive OT/IT Convergence Right from the Birthplace of Edge Data

Give your industrial edge data meaning with the FactoryTalk® Edge Gateway™ app that is included with FactoryTalk Edge Manager and helps you connect to disparate data sources at the control layer, add OT context, assemble it into a flexible common information model and push it into downstream IT applications. Contextualized OT data makes it easier for IT applications to unlock insights across your enterprise. Moreover, with up to 70% less required data preparation time for analytics/ML models, your analysts or data scientists can focus on using higher-quality data to detect and resolve equipment issues and improve production output.


Help Secure Your Edge with Heightened Security Posture

Achieve a zero-trust security model for devices at the silicon level, configure security profiles for devices and tap distributed firewalls at app levels. You can control access to authorized users with configurable roles and policies and even inherit the organization model and permissions from FactoryTalk® Hub™. Our comprehensive solution improves protection against cyberattacks with signed configuration and images, hardware root of trust and measured boot and remote attestation. With integrated visibility and audit and compliance capabilities at your fingertips, you are in full control.

Hardware Root of Trust

Distributed Firewall

Layered Security Model

Centralized Management

Application Data Encryption at Rest
Screenshot of FactoryTalk Edge Manager application data encryption
Application Data Encryption at Rest

Our comprehensive solution improves protection against cyberattacks with signed configuration and images.

Hardware Security Module
Hardware Security Module

Achieve a zero-trust security model for devices at silicon levels, control access to authorized users and inherit your organization’s model and permissions with FactoryTalk® Hub™.

Ready to Learn More About Our Cloud Offerings?

Talk to a SaaS Specialist
DistributorDistributor
Talk to a SaaS Specialist

Work with your local Rockwell Automation sales consultant to discuss your software needs.

Contact Us
Recommended for You
Loading
Growing, Scaling and Managing the Industrial Edge

Miss the webinar? View it OnDemand today!

Click here!
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Software
  4. Chevron LeftChevron Left FactoryTalk
  5. Chevron LeftChevron Left FactoryTalk Edge Manager
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose