Loading
Allen-Bradley by Rockwell Automation logo

Control & Load Switches

Circuit & Load Protection
  • Circuit Breakers
  • Control & Load Switches
  • Disconnect Switches
  • Electronic Circuit Protection
  • Fuse Holders
  • Low Voltage Motor Protectors
  • Monitoring Relays
  • Surge Protectors & Filters
IEC Load Switches
Allen-Bradley 194E Load Switches
IEC Load Switches

Our Bulletin 194E Load Switches are designed for use as local motor isolation and disconnect switch applications. Our switches are available in 3- and 6-pole versions with add-on additional poles, grounding and neutral terminals and auxiliary contacts. These switches share the same operating handles as the Bulletin 194L Control and Load Switches.

Product Details
IEC Control & Load Switches
Allen-Bradley 194L Control and Load Switches
IEC Control & Load Switches

Our Bulletin 194L Control and Load Switches are flexible, adaptable, time- and space-saving devices. Our switches are available as front door-, base- or DIN Rail-mounting versions. You can use these switches as manual motor controllers and motor disconnects.

Product Details
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Allen‑Bradley Chevron RightChevron Right
  5. Chevron LeftChevron Left Circuit and Load Protection Chevron RightChevron Right
  6. Chevron LeftChevron Left Control and Load Switches Chevron RightChevron Right