Loading

Independent Cart Technology

Usher in a New Era of Speed and Flexibility
Independent Cart Technology
  • iTRAK Intelligent Track Systems
  • MagneMover LITE Intelligent Conveyor System
  • QuickStick Intelligent Conveyor Systems

Welcome to Motion Redefined

Whether you're moving material within a machine or from one end of your facility to the other, independent cart technology can help you do it better.

By using magnets to generate force and control all motion, systems are far simpler and loads can be started and stopped with high precision and without impact to the product. Each carrier can be tracked and traced independently or linked together as products move throughout the system. And since carriers are the only moving parts, you can achieve revolutionary motion with dramatically reduced energy consumption.

Video
Discover a Smarter Way to Move

With our independent cart technology solutions, you can overcome the productivity barriers of the past and move into a smarter production future. See how our complete portfolio can help you add unprecedented speed and flexibility to your operations while optimizing how materials flow throughout your plant.

Independent Cart Technology
Independent cart technology brochure thumbnail
Brochure
Independent Cart Technology

Discover how our independent cart technology solutions can help you deliver smarter, more flexible processes and unlock performance never before possible.

Download Now

Faster, Smarter, Ready for More

Achieve More Speed and Flexibility

Move products at speeds up to 10 times faster than traditional systems– and with carriers that work together or independently, one system can handle a wide variety of products.

Improve Operational Safety

Help protect your people and products with built-in anti-collision safeguards. And expand your machine safety with simple integration to safety devices such as safety scanners or light curtains.

Effortlessly Scale and Optimize

Adding a new process or machine? Quickly use new sections to change your configuration at any time or add new carts to your line and let the system readjust.

Deliver Smarter Designs

Use object-oriented libraries to build standardized code and build your program quickly. Then, use our dynamic digital twin software to test and refine in a virtual environment before committing to a build.

Meet the Technology Behind More Innovative Machines

Customers want more options and customized products. To accommodate the demand, systems must be flexible and quick to respond to production needs. With independent cart technology, you’ve got it covered. Curved or straight sections of track can be combined in endless combinations to suite your design and space requirements. Layouts are configured from a standard set of building blocks and can be adapted or expanded over time - giving you freedom of design to create your ideal system. And once it’s built, changeovers can be as simple as selecting another software-configured move profile.

Are you ready to reduce bottlenecks and increase output? Each cart in the system is its own controlled axis of motion. That means that the carts can intelligently speed up or slow down based on where other carts are in the system. The system also tracks what each cart is moving, so there’s no need to slow down for sortation. The result? Fluid motion that handles products more efficiently than ever before.

All motors and carts are rated IP65 or higher and can work together or independently to handle various payloads, which makes them a great choice for a wide range of applications. Systems can be purchased as fully assembled units, as individual components or as a mix of custom and standard parts so you always get just what you need.

iTRAK Intelligent Track Systems
Hardware
iTRAK Intelligent Track Systems

Add Fast, Scalable Motion to Your In-machine Application.

Get Started
MagneMover LITE Intelligent Conveyor System
Hardware
MagneMover LITE Intelligent Conveyor System

Achieve Smarter, More Adaptive Routing of Small to Medium Payloads.

Get Started
QuickStick Intelligent Conveyor System
Hardware
QuickStick Intelligent Conveyor System

Deliver dynamic, high-speed transport of medium to high payloads.

Get Started

Design Smarter and Increase the Value of Your Automation Systems

Create better designs and improve the performance of your automation systems by synchronizing your independent cart technology solution with our other advanced technologies.


Harness The Power of Wireless Technology

Looking to do more with your next independent cart application? By adding wireless power and communication to your system, each cart is equipped to perform tasks and exchange data while in motion – enabling smarter machines and faster processing times.

IO-Link Wireless Enhances Packaging Machines
IO-Link Wireless Enhances Packaging Machines
Blog
Blog
IO-Link Wireless Enhances Packaging Machines
CoreTigo’s IO-Link Wireless enables real-time automation onboard Rockwell Automation ICT transport track movers to allow adaptivity of packaging machinery.
Read Now

Make Your Vision a Reality

Discover how we are helping companies like yours are break down productivity barriers and become more agile and efficient across their operations.

Automotive Automation | Rockwell Automation
Automotive Automation | Rockwell Automation
Automotive Automation | Rockwell Automation
Automotive automation solutions help plants operate more efficiently across processes. Learn more about Rockwell Automation solutions here.
Learn More
Food & Beverage
Food & Beverage
Food & Beverage
Through The Connected Enterprise®, our Food and Beverage manufacturing automation and control systems help you develop a more agile response to changing consumer tastes.
Learn More
Household & Personal Care
Household & Personal Care
Household & Personal Care
Shorten product lifecycles, improve time-to-market, and become a more agile, efficient producer with flexible formulations and multi-product process lines.
Life Sciences
Life Sciences
Life Sciences
Our global team has extensive knowledge of the operational challenges in the life sciences industry. We can apply the right technology to deliver effective solutions.
Learn More
Semiconductor
Semiconductor
Semiconductor
We offer a range of solutions to improve yield and ensure equipment uptime with platforms that control and optimize production tools, facility management, and scheduling.
Learn More
Warehouse and Fulfillment Automation
Warehouse and Fulfillment Automation
Warehouse and Fulfillment Automation
Today’s smart warehouse systems help us respond faster to changing supply chain requirements. Automated warehouse technology help us solve these problems.
Learn More
Want to discuss how independent cart technology can help you move smarter?
Get in Touch
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
  3. Chevron LeftChevron Left Hardware
  4. Chevron LeftChevron Left Independent Cart Technology
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose