Loading

Foundation Fieldbus for process
Allen-Bradley

Loading
  1. Overview
Open All Close All
Overview
Allen Bradley
Main Image

4-Way Redundant Intelligent Fieldbus Junction Box

Our Bulletin 1788 4-way Redundant Intelligent Fieldbus Junction Box provides a simple, redundant, and fault-tolerant method for connecting field devices to a Profibus-PA or FOUNDATION Fieldbus (H1) network. The unit provides segment protection to four field device drop-line ports by continuously monitoring drop currents and disconnecting a faulty drop to protect the rest of the segment when a fault is detected. Trunk monitoring in redundant configurations enables the rerouting of trunk messages around cable faults.

Product Details

Main Image

6-Way Intelligent Fieldbus Junction Box

Our Bulletin 1788 6-way Intelligent Fieldbus Junction Box provides a fault-tolerant method for connecting field devices to a Profibus-PA or FOUNDATION Fieldbus (H1) network. The unit comprises a bus-input port, bus-output port, and six field device drop-line ports. Each drop-line port’s bus current is continuously monitored. If a fault is detected, the drop is isolated until the fault is corrected. Even with one of the segments shorted, all remaining field devices on the bus are able to communicate.

Product Details

Main Image

Redundant EtherNet/IP to FOUNDATION Fieldbus H1 Linking Device

Our Bulletin 1788 Redundant EtherNet/IP™ to FOUNDATION Fieldbus (H1) Linking Device provides a fast and integrated solution for adding FOUNDATION Fieldbus devices to any Logix platform.

Product Details
Main Image

Redundant EtherNet/IP to FOUNDATION Fieldbus H1 Linking Device

Our Bulletin 1788 Redundant EtherNet/IP™ to FOUNDATION Fieldbus (H1) Linking Device provides a fast and integrated solution for adding FOUNDATION Fieldbus devices to any Logix platform.

Product Details
  1. Chevron LeftChevron Left Rockwell Automation 首頁
  2. Chevron LeftChevron Left 產品
  3. Chevron LeftChevron Left 硬體
  4. Chevron LeftChevron Left industrial-network-products
  5. Chevron LeftChevron Left Foundation Fieldbus for process
請更新您的 cookie 設定以繼續.
此功能需要 cookie 來改善您的體驗。請更新您的設定以允許這些 cookie:
  • 社群媒體Cookie
  • 功能Cookie
  • 性能Cookie
  • 行銷Cookie
  • 全部Cookie
您可以隨時更新您的設定。想了解更多訊息,請參閱我們的 {0} 隱私政策
CloseClose