Current | 13 A |
---|---|
Current | 10 kA |
Current | 400 V AC |
Phase | 4 pole |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | -1.0 |
Lead Time | 41 |
Dimension Width | -1.0 |
Dimension Length | -1.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Drawings | |
---|---|
188 2D Drawing | Download (ZIP) |
188 STP File | Download (ZIP) |
188 PDF Drawing | Download (PDF) |
188 3D Pro-E Drawings | Download (ZIP) |
Drawings |
---|
188 2D Drawing Download (ZIP) |
188 STP File Download (ZIP) |
188 PDF Drawing Download (PDF) |
188 3D Pro-E Drawings Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | 188-J, 188-K Specifications Technical Data | 1492-SG122 |
General | Circuit Protection Methods White Paper | 1492-WP001 |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- CE
- China CCC
- VDE Approval
This product was certified with the above certifications as of 2025-01-08. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Current | 13 A |
---|---|
Current | 10 kA |
Current | 400 V AC |
Phase | 4 pole |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | -1.0 |
Lead Time | 41 |
Dimension Width | -1.0 |
Dimension Length | -1.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Drawings
Drawings | |
---|---|
188 2D Drawing | Download (ZIP) |
188 STP File | Download (ZIP) |
188 PDF Drawing | Download (PDF) |
188 3D Pro-E Drawings | Download (ZIP) |
Drawings |
---|
188 2D Drawing Download (ZIP) |
188 STP File Download (ZIP) |
188 PDF Drawing Download (PDF) |
188 3D Pro-E Drawings Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
188-J, 188-K Specifications Technical Data
General
1492-SG122 |
Circuit Protection Methods White Paper
General
1492-WP001 |
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | 188-J, 188-K Specifications Technical Data | 1492-SG122 |
General | Circuit Protection Methods White Paper | 1492-WP001 |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- CE
- China CCC
- VDE Approval
This product was certified with the above certifications as of 2025-01-08. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.