Loading

METTLER TOLEDO

IND360 Compact Automation Terminal

Boost machine performance via your Logix controller with this weighing indicator that delivers 960Hz cyclic weighing data on your EtherNet/IP network. This cutting-edge weighing speed and advanced condition monitoring allows you to run faster and more repeatable weighing processes. Connect easily either by an EDS or a custom AOP; documentation includes sample programming code and engineering notes to reduce integration to just a few minutes. For multiple scale applications, IND360 supports Device Level Network to reduce wiring, speed up connections and save cost on switches.

The new ODVA compliant IND360 is flexible in design by offering three different modular housing variants and connectivity to both analog and smart sensors. In addition, METTLER TOLEDO offers thousands of scale sizes and capacities, millions of weigh module combinations that are approved and serviced worldwide. New Smart5™ gives you easy-to-read prioritized alarms following NAMUR NE107. 

 

Available for sale: Available now

IND360 Compact Automation Terminal
For more information, contact: 
EmailEmail
Scott Duncan, METTLER TOLEDO

Learn more about this partner and their new innovations

METTLER TOLEDO, a Premium level sponsor of the 2021 Automation Fair event
Premium Exhibitor
METTLER TOLEDO

METTLER TOLEDO specializes in the area of precision instruments for professional use. Solutions range from receiving raw materials through various manufacturing processes, in-line process control and end-of-line packaging control, to logistics and shipping. 

Learn more about METTLER TOLEDO
ACT350 Automation Transmitter
METTLER TOLEDO - Hardware
ACT350 Automation Transmitter

Industry leading ACT350 automated weight transmitter offers precise measurement and monitoring of strain gauge load cells at a network speed of 800Hz for real time control of filling, dosing, rate control, dynamic weighing, quality control, and sorting machines.

Learn more

 

Located in the METTLER TOLEDO exhibit

WMF High Precision Weigh Module
METTLER TOLEDO - Hardware
WMF High Precision Weigh Module

These smart precision sensors enable the highest repeatability in processes with tight measuring tolerances. WMF has an integrated EtherNet/IP network connection with Power over Ethernet that eliminates additional converter boxes and service headaches. 

Learn more

 

Located in the METTLER TOLEDO exhibit


Automation Fair Logo
Register to attend

View all the new products and solutions

Automation Fair features the newest innovations from Rockwell Automation and members of the PartnerNetwork™.  

Learn more about these technologies by visiting the exhibit hall at the event.  Automation experts will be ready to discuss how you can advance your operation. 

View all the New Products and Solutions
  1. Chevron LeftChevron Left Rockwell Automation 홈
  2. Chevron LeftChevron Left 회사
  3. Chevron LeftChevron Left 이벤트
  4. Chevron LeftChevron Left 주요 ...
  5. Chevron LeftChevron Left Automation Fair Event
  6. Chevron LeftChevron Left New Products and Solutions at Automation Fair
  7. Chevron LeftChevron Left METTLER TOLEDO IND360