Loading
Automation Fair® At Home

New Products and Solutions Showcase

Experience the latest innovations first-hand and talk to solution experts from Rockwell Automation and members of the PartnerNetwork™.
Register to Attend Automation Fair At Home
Main Image
이벤트
    • Automation Fair
    • Automation Fair
    • 모두 보기
    • 라이브
    • 라이브
    • 전화 문의
    • 전화 문의

Discover your next new technologies and solutions 

Rockwell Automation and exhibiting members of the PartnerNetworkTM will feature these new products, services and solutions during Automation Fair At Home. 

Rockwell Automation: Your next in technology

These new innovations will be featured in the Rockwell Automation experience at Automation Fair At Home. 

Rockwell Automation
1492 I/O Wiring System

When you can reduce I/O wiring time and effort during migration, why not? Discover how 1492 I/O wiring system eases your journey from SLC™ 500 to CompactLogix™ 5380 control system. Grab your opportunity to meet more application requirements in multiple industries with the CompactLogix™ 5380 standard and safety options. 

Learn more
Rockwell Automation
440G-EZ Electromagnetic Interlocking Switch

Help protect your people, machinery and environment with the new Guardmaster® 440G-EZ Electromagnetic Interlocking Switch. This safety switch provides the physical interlocking of guard doors, allowing access to potentially hazardous areas only when the area is safe. For use on all types of guard doors, the safety switch is certified to the highest level of safety for guard position.

Learn more
Rockwell Automation
440G-MZ Guard Locking Switch

Safety is critical when working with robots, moving equipment hazards, or machines surrounded by perimeter fences and doors. Our 440G-MZ Guard Locking Switches are a smart solution featuring embedded GuardLink® technology to help keep your workers safe while providing real-time data and diagnostics for greater efficiency. 

Learn more
Rockwell Automation
450L-E GuardShield™ POC Safety Light Curtains

Help protect fingers and hands with 450L-E GuardShield™ POC safety light curtains.  Each transceiver can be used as a transmitter or receiver via a plug-in module. The 450L-E now has more functionality including, blanking, muting, and EtherNet/IP connectivity (available for sale January 2021) to enable smart safety within your Connected Enterprise.

Learn more
Rockwell Automation
873P Ultrasonic Sensors

The 873P Ultrasonic Sensor detects challenging applications like clear, shiny or non-reflective objects and is now a smart sensing solution thanks to embedded IO-Link functionality. IO-Link easily integrates into The Connected Enterprise®, delivering data from the sensor into a control system to help minimize downtime and increase productivity.

Learn more
Rockwell Automation
Bulletin 100-E Energy-saving IEC Contactors

New Allen-Bradley Bulletin 100-E IEC contactors sizes 9…96 A save energy by reducing inrush VA by up to 68% and sealed VA by over 75% versus standard coils. They also save engineering time by covering 20…500 V AC/DC coil voltages with only four coil options, greatly simplifying selection.

Learn more
Rockwell Automation
CENTERLINE® 2500 MCCs with SecureConnect Technology

Looking for a safer way to withdraw a unit on your MCC? CENTERLINE® 2500 Motor Control Centers with SecureConnect technology help reduce exposure to electrical hazards by disconnecting power from the vertical power bus in an individual unit with the door closed. 

Learn more
Rockwell Automation
CompactLogix™ 5380 Process Controller

Same, but different. CompactLogix™ 5380 process controller incorporates the functionality of standard controller including motion and conformal coating with additional focus in the Process industry. Tight integration with PlantPAx® 5.0 system reduces the need to import Add-On Instruction. Plus, receive diagnostic information through FactoryTalk® View Site Edition without additional programming.  

Learn more
Rockwell Automation
Conformally Coated PanelView™ 5000 Graphic Terminal

Harsh and corrosive environments can attack your graphic terminal and risk cutting off communication with the control system – leaving you flying blind! The PanelView™ 5000 graphic terminal is now available with conformal coating to help protect the all-important HMI from chemicals and other environmental threats to keep operations running smoothly.

Learn more
Rockwell Automation
Connected Components Workbench™ Software Version 13

Our design philosophy? Performance improvement and user experience enhancement.

With Connected Components Workbench software version 13, you can save engineering time and breeze through online edits with the enhanced Run Mode Change. Discover how quick declaration and data grid filter helps enable better productivity during your design stage. 

Learn more
Rockwell Automation
ControlFLASH Plus™ Version 4

The days of flashing firmware one device at a time are a thing of the past.  View, manage and deploy firmware across multiple devices. Introducing ControlFLASH Plus™ version 4, a FREE software tool to help you reclaim your valuable time by streamlining the workflow of managing your firmware. 

Learn more
Rockwell Automation
ControlLogix® 5580 Controller Portfolio Expansion

The ControlLogix® 5580 controller portfolio expansion is enabled through the Studio 5000 Logix Designer® version 33 software release, and it showcases our commitment to meet customer performance needs and industry applications by introducing the controller redundant capability and the following new controllers: process, extreme temperature and no stored energy. 

Learn more
Rockwell Automation
ControlLogix® 5580 Controller Redundant Capability

Here at Rockwell Automation we ambitiously focus on the possibilities—and with this focus, the version 33 release of Studio 5000 Logix Designer® software includes the ControlLogix® 5580 controller redundant capability. Meet redundant solution needs while simplifying firmware choices and utilizing our latest hardware and software products. 

Learn more
Rockwell Automation
CrossBoard® Power Distribution System

Keep panels clean, organized and compact with the CrossBoard® Power Distribution System.  Components snap on to the touch-safe unit without tools, connecting automatically and reducing wiring. Components can be removed and snapped back onto other sections. The exchange of modules is fast and easy.  

Learn more
Rockwell Automation
Digital Assist Library of Work Instructions

Our cloud-hosted Augmented Reality (AR) Library brings a modern approach to learning how to repair and maintain Allen-Bradley® hardware. With a TechConnect℠ support contract, a mobile device, and the Vuforia View application, you can immediately launch an AR experience related to the task you are about to perform. 

More information coming soon!

Rockwell Automation
FactoryTalk® Application Infrastructure Monitoring

You probably know that analytics can help you anticipate, correct and avoid manufacturing issues. FactoryTalk® Application Infrastructure Monitoring makes it easier to maintain your infrastructure health by delivering a consistent way to monitor, visualize and alert on system health without requiring extensive modeling, benchmarking or interpretation of system data alerts.

Learn more
Rockwell Automation
FactoryTalk® AssetCentre Version 10

Downtime is a drag! What's worse? Unplanned downtime. FactoryTalk® AssetCentre is a tool for securing, managing, versioning, tracking, and reporting automation-related asset information across your entire facility. Key enhancements in version 10 include: asset lifecycle views, additional disaster recovery and system architecture support, and archive check-out integration with ThinManager® client software.

Learn more
Rockwell Automation
FactoryTalk® Batch Version 14

The new FactoryTalk® Batch v14 features online functionality for complex applications and the integration of DCS and MES systems, improving operator effectiveness and providing higher throughput.

Producers with hybrid and batch applications can gain a competitive edge with improved uptime, reduced complexity of recipe management, and faster, more reliable communication.

Learn more
Rockwell Automation
FactoryTalk® Edge Gateway

Converge IT and OT like never before. With FactoryTalk® Edge Gateway software, you can create information models at the Operational Technology (OT) layer and efficiently map to upstream IT applications to improve performance KPIs like OEE, predictive quality and process efficiency.

Learn more
Rockwell Automation
FactoryTalk® Historian Site Edition Version 7

With the goal to enable smart, real-time decisions and improve access to information and context, Rockwell Automation is launching its most secure, reliable historian to date. Focusing on security, integration with Logix, FactoryTalk® Services, and FactoryTalk® View Site Edition, FactoryTalk® Historian Site Edition version 7 is here.

Learn more
Rockwell Automation
FactoryTalk® View Machine Edition Version 12

With the intent to innovate and continuously improve productivity, the release of FactoryTalk® View Machine Edition (ME) version 12 continues to support PanelView™ Plus operator terminals and the FactoryTalk View ME Station with modernization and usability enhancements. 

Learn more
Rockwell Automation
FactoryTalk® View Site Edition Version 12

The world has evolved, and innovations have changed how we work and live. With this evolution, delivering critical visibility when and where you need it is paramount. The version 12 release of FactoryTalk® View SE offers features for the process market, a modernized design environment, and improved access to information. 

Learn more
Rockwell Automation
FactoryTalk® Warehouse V4.2

Are you in on the "lot size of one" trend? Rising demand for personalized products and desire to get product to market quickly are shifting manufacturers to smaller lot size production. Streamline these manufacturing and logistics operations - and more - with FactoryTalk® Warehouse management. And watch for V4.2 launching soon!

Learn more
Rockwell Automation
FLEX 5000™ Analog Safety I/O

Explore more process opportunities. Our new analog safety additions from FLEX 5000™ I/O help you meet fail-safe requirements up to SIL 3, PLe, Cat.4 certifications. They are ideal for applications where speed/frequency measurement, temperature sensors, pressure and flow sensor monitoring are required for functional safety protection.

Learn more
Rockwell Automation
Industrial Data Center Gen 3.5

Looking for a turnkey solution that can house all your applications in an easily managed and supported environment? Check out the latest version of the Industrial Data Center and find your cost-effective gateway to virtualization. 

Learn more
Rockwell Automation
Integrated Service Agreement

Integrated Service Agreement is a flexible suite of support services with just one number to call for access to experts and priority service. Get 24x7 technical support, repair services, reports and analytics, field services and more, all in one integrated contract.

 

Learn more
Rockwell Automation
IO-Link Enabled Bulletin 1694 Modular Electronic Circuit Protection System

Identify developing faults in your 24 V DC control circuits before they stop production with the new IO-Link enabled Bulletin 1694 Modular Electronic Circuit Protection System. You get real-time current and voltage values for any protected circuit while providing protection that outperforms typical thermo-magnetic circuit breakers.

Learn more
Rockwell Automation
iTRAK 5730 Small Frame Intelligent Track System

With a 50 mm pitch, the iTRAK 5730 Small Frame Intelligent Track System is designed with a reduced footprint for smaller machines. It easily integrates into system architecture providing analytics, integrated safety, flexibility, and one-button changeovers. 

Learn more
Rockwell Automation
Kinetix® 5300 Servo Drive

The Kinetix® 5300 servo drive offers flexibility in design for small to medium machines. Designed with all the essentials covered – a comprehensive power range, dual ethernet ports, and hardwired Safe Torque Off, the Kinetix 5300 drive proves to be an excellent choice, right-sized for those building or modernizing machines with lower axes count.

 

Learn more
Rockwell Automation
Live View Support™ Tool

Our Live View Support™ Application is a modern – and remote – approach to improving your technical support experience and helping minimize machine downtime. Using live video feed, an experienced technician can view your equipment in real time and provide specific, detailed directions for repairing the hardware. 

Learn more
Rockwell Automation
Modbus TCP Module for CENTERLINE MCCs

The new Modbus TCP communication module developed in partnership with HMS Networks provides a complete integration solution, acting as a native device on Modbus TCP control systems. It reduces hardware costs and integration effort by serving as the single integration product for all the smart devices within an MCC.

Learn more
Rockwell Automation
My Services

Want to make the most of your services investments? My Services on the myRockwellAutomation.com portal lets you view historical service tickets and contract details quickly, and includes advanced visual analytics for Integrated Service Agreement customers.  My Services puts valuable information at your fingertips to help you maximize your services.

Learn more
Rockwell Automation
PlantPAx® 5.0

Attention producers: PlantPAx® 5.0, our latest DCS release, positions you to address the huge challenges of productivity, profitability and risk reduction, while positively impacting your plant operations lifecycle.

From the new process-specific controllers to cybersecurity and advanced analytics, this isn’t your father’s DCS. Accelerate your digital transformation with PlantPAx 5.0.

Learn more
Rockwell Automation
PowerFlex 755T Configured to Order Drives Program

Our Configured to Order (CTO) Program can help you conveniently configure your drive to help meet your application requirements. The dives included are PowerFlex® 755TM, TL and TR drives in frames 5 thru 12. Packaging options include NEMA 1 and 12 type enclosures.

Learn more
Rockwell Automation
PowerFlex 6000T Medium Voltage Drive

Using a common control platform across your entire installed base of variable frequency drives lowers integration, operation and maintenance costs. That’s why the new PowerFlex 6000T medium voltage drive shares the same powerful control hardware and firmware as PowerFlex 755T low voltage drives. 

Learn more
Rockwell Automation
QuickStick HT 5700 Inverter

Leveraging the integration power of the new QuickStick HT 5700 Inverter, the QuickStick HT system is designed to run using a Kinetix 5700 power supply. The system brings independent cart technology to high-thrust applications and can reach speeds of 5+ m/s. 

Learn more
Rockwell Automation
Scalable OEE

Overall Equipment Effectiveness is more than just math! OEE data is a powerful tool for your workforce that can help improve quality and increase uptime. Take a new approach to this data with our scalable OEE solutions - strategies to begin implementing a digital transformation journey.

Learn more
Rockwell Automation
Security Posture Survey

Cybersecurity threats within an industrial infrastructure are increasingly common and costly. With so much at stake, taking a proactive approach to cybersecurity is crucial. A key first step to securing critical infrastructure and protecting against cyberattacks is a Rockwell Automation Security Posture Survey. 

Learn more
Rockwell Automation
Stratix® 5800 High Performance Managed Switches

Do you need more flexibility in your industrial networking applications? The Stratix® 5800 high performance managed switch has an all-gigabit platform, enables layer 2 switching and layer 3 routing and supports combinations of copper, fiber and Power-over-Ethernet (PoE) ports to help meet diverse needs. 

Learn more
Rockwell Automation
Studio 5000® Application Code Manager Version 4

What’s new in version 4 of Studio 5000® Application Code Manager? Expanding upon existing productivity benefits, document templates, OPC tag import/export functionality, and a library object import wizard are now available. This version release also includes new support for specific Studio 5000® design environment and FactoryTalk® software products. Reclaim your valuable time!

Learn more
Rockwell Automation
Studio 5000 Logix Designer® Software Version 33

At the core of a software release is the ability to improve productivity and speed to market. With additional hardware support, enhanced process capabilities and new productivity updates, version 33 of the Studio 5000 Logix Designer® software is no exception. Program projects, design machines, and configure process applications faster and easier.

Learn more
Rockwell Automation
Studio 5000 View Designer® Software Version 7

Looking for productivity savings? Realize such savings throughout development, operations, and maintenance when building modern HMI applications with the Studio 5000 View Designer® Software version 7 software. Together with PanelView™ 5000, this View Designer release adds new features such as alarm history and a configurable update rate. 

Learn more
Rockwell Automation
ThinManager Version 12

Replace your PCs with industrial thin clients and centrally manage delivery of your productivity applications to every device, user and location within your facility. Thin client technology lowers operating costs and reduces downtime while increasing security in your plant.

Learn more
Rockwell Automation
VersaView® 6300B Box PC

Are you looking for a low maintenance solution for your plant floor? The VersaView® 6300B Box PC is available in a fanless design option, making it optimal for low maintenance applications and manufacturing products in high temperatures. It can be paired with FactoryTalk® View SE software and features a ThinManager® compatible design. 

Learn more
Rockwell Automation
VersaView® 6300M Industrial Monitor

Are design considerations important in your facility? The VersaView® 6300M industrial monitor has low profile bezels on wide screen displays providing that ultra-modern look visually setting this equipment apart from the crowd. It includes an edge-to-edge, all glass, four-point multitouch screen. 

Learn more
Rockwell Automation
VersaView® 6300P Panel PC

Are you looking for a durable industrial computer, but care about design? The VersaView® 6300P Panel PC offers an “all in one” motherboard helping to provide reliability in shock and vibration prone environments, while featuring a sleek low profile ultra-modern display. It has IP66 environmental protection making it excellent for washdown applications. 

Learn more
Rockwell Automation
VersaView® 6300T Box Thin Client

Are you looking for more compatibility out of your thin clients? The new VersaView® 6300T Box Thin Client can be used with ThinManager® software without a solid-state drive or operating system. 

Learn more
Rockwell Automation
Virtual Coaching

Get training that’s completely tailored to your needs with Virtual Coaching. This new training option allows you to learn remotely from knowledgeable Rockwell Automation technical resources on the topics most relevant for you. 

Learn more

Innovations from the PartnerNetwork™

Exhibiting members of the Rockwell Automation® PartnerNetwork will showcase these new technologies in the Partner Showcase at Automation Fair At Home. 

Advanced Energy Industries, Inc
Impac® Series 600

The Impac® Series 600 is a digital, modular pyrometer series that provides a highly customizable design with easy installation and maintenance. 

Learn more
Advanced Energy Industries, Inc
Thyro-A+ Digital SCR Power Controller

The Thyro-A+ is Advanced Energy’s latest addition to its proven Thyro-Family of digital SCR power controller. 

Learn more
Bihl+Wiedemann, Inc.
BWU3857

Larger amounts of data can be transmitted significantly faster and even intelligent sensors, such as IO-Link, can be integrated in a very simple way. 

Learn more
Brady Corporation
ALF14-25 Automatic Label Feeder

Fast, efficient and easy to use, the ALF14-25 Label Feeder offers automated label application at affordable prices. 

Learn more
Brady Corporation
BradyPrinter A8500 Label Printer Applicator

The BradyPrinter A8500 accurately prints and consistently applies even the tiniest 4mm x 3.18mm auto-apply labels in 600 dpi resolution on products such as printed circuit boards.

Learn more
Cape Software Inc.
RACM SDK (Software Development Kit)

Cape Software is pleased to offer its Rockwell Automation® Compute Module (RACM) Software Development Kit (SDK) - RACM Cape SDK. 

Learn more
Cisco
Cisco Firepower Next-Generation Firewall

The 2100 Series firewalls, part of Cisco's open security platform, amplify your security visibility, control, and investment. 

Learn more
Cisco
Industrial Integrated Services Routers

Cellular Gateways and routers in one.

Learn more
Control Station, Inc.
Plant-Wide Performance Audit

PlantESP™ is a leading process analytics and optimization platform from Control Station that proactively identifies and isolates control loop performance issues. 

Learn more
Cybertrol Engineering LLC
IT Managed Services

Cybertrol monitoring and support solutions are key to maintaining maximum uptime. 

Learn more
Cybertrol Engineering LLC
PalletWorks

PalletWorks is a suite of software developed by Cybertrol Engineering that handles multiple operations in a pallet labeling and tracking operation.  

Learn more
DATA-LINC GROUP
Adaptive Spectrum SRM8300

Data-Linc has added the 2.4GHz license-free SRM8300 to the SRM8 Family of advanced Adaptive Spectrum, high-speed, long-range modems. 

Learn more
DENSO Robotics
LPH, VM/VL Robots, Rockwell Integrated SCARAs

As a global leader in robotics, DENSO has been the status of high speed and high  reliability that results from over 50 years of experience developing robots. 

Learn more
Endress+Hauser
Netilion Digital Services

Endress+Hauser’s Netilion IIoT ecosystem combines digital services and system components to improve the lifecycle and asset management, maintenance, and support of instruments and analyzers.

Learn more
Endress+Hauser
t-mass 300/500

Endress+Hauser’s Proline t-mass F/I 300/500 thermal mass flowmeters are reliable and versatile for measuring pure gases and gas mixtures, and each has numerous alarm functions, as well as bidirectional measurement capability and reverse flow detection. 

Learn more
EPLAN Software and Services LLC
EPLAN Certified Engineer & EPLAN Certified Company - Technical Service Trainings

EPLAN is proud to offer comprehensive technical training services for both individual engineers as well as organizations who want to take their daily work to the next level. 

Learn more
EPLAN Software and Services LLC
EPLAN Data Portal

The EPLAN Data Portal is a free solution through ePULSE, EPLAN’s cloud environment, which allows users to create data continuity and data depth far beyond the project with uniform descriptions, simple master data management and universal usability in EPLAN solutions for engineering and downstream processes.

Learn more
Festo Corporation
Valve Manifold, VTSA-F - CB

The VTSA-F valve manifold just took a jump into the future with the ability to control downstream valves and devices via a C-Bus back plane. 

Learn more
Fluke
Fluke ii900 Sonic Industrial Imager

Equipped with an array of microphones for an expanded field-of-view, the handheld Fluke ii900 Sonic Industrial Imager enables maintenance teams to quickly and accurately locate air, gas and vacuum leaks in compressed air systems; even in noisy environments.

Learn more
Fluke
Fluke MDA-550 Motor Drive Analyzer

The Fluke MDA 550 Motor-Drive Analyzer saves time and eliminates the hassle of setting up complex measurements, while simplifying the troubleshooting process for variable frequency drives. 

Learn more
Grace Technologies, Inc
GraceSense™ ControlGate™

The ControlGate™ is part of our GraceSense™ Predictive Maintenance System IIoT line of smart devices. ControlGates are aptly named as the gateway into the control system from the rest of your wireless IIoT system. 

Learn more
Harpak-ULMA Packaging, LLC
Arctic Side Seal with Zipper Flow Wrapper

A new packaging machine designed to pack fresh food products with modified atmosphere (MAP) for extended shelf life, with a longitudinal side seal. 

Learn more
Harpak-ULMA Packaging, LLC
Flow Vac 55 SD Flow Wrapper

The FV 55 SD from ULMA is a fully sanitary design flow wrapper, aimed at packaging fresh meat and cheese. It has full washdown capability, meaning it can operate with the wet environments of cut floors or cheese plants. 

Learn more
Helm Instrument Co, Inc
SCM-4-WM Weigh Scale Module

The HM-SCM4-WM is a universal Weigh Scale Module that features four independent channels of strain gage load cell input. 

Learn more
HMS Networks
Anybus E300 Modbus TCP Communication Module

The Anybus E300 Modbus TCP Communication Module is designed to work with the Allen-Bradley E300 Electronic Overload Relay from Rockwell Automation.

Learn more
Leviton Manufacturing
LEV Series Mechanical Interlocks with Inform™ Technology

EV Series Mechanical Interlocks with Inform™ Technology feature local and remote monitoring. By integrating IIoT technology, users can identify disturbances that can impact machine performance and minimize unplanned downtime.  

Learn more
LLumin, Inc.
READYAsset for Machines

LLumin’s READYAsset for Machines is a software solution that runs on any Windows based industrial computer or controller (ie, CompactLogix 5480) and gives machine builders a full suite of pro-active maintenance functionality that can be setup in advance using a simple but powerful rules-based engine. 

Learn more
METTLER TOLEDO
ACT350 POWERCELL® Weight Transmitter

The ACT350 POWERCELL® represents the latest in METTLER TOLEDO technology and is one of the most versatile weighing transmitters available today.

Learn more
Motorola Solutions
Evolve LTE Handheld

Evolve combines the data capabilities of an Android device with the ruggedness and reliability of a business-critical push-to-talk device. A CBRS-ready LTE handheld built for business, it is ready to evolve with your changing network needs. 

Learn more
Nymi
Nymi Band Workplace Wearable

The Nymi BandTM is a standards-based workplace wearable wristband that enables multiple industries to incorporate Nymi's password-less technology to deliver productivity, data integrity, and security to achieve compliance securely and efficiently. 

Learn more
Panduit
MP300 Panduit Mobile Printer

Panduit’s MP300 Printer outperforms the competitors by offering wider label capabilities, higher resolution, and faster printer speeds. 

Learn more
Pepperl-Fuchs
Smart-Ex® 02

The Smart-Ex® 02 DZ1 is the successor of the world's first intrinsically safe smartphone for Zone 1/21 and DIV 1 areas. In addition, it meets all important global hazardous location and regulatory certifications. 

Learn more
ProSoft Technology
ControlNet Router

This modernization module helps you connect existing equipment to new EtherNet/IP™-using PanelView™ Plus terminals – without having to do some major re-cabling. 

Learn more
SeQent
SeQent Alarm Notification Software Integration with PTC ThingWorx

Our Alarm Notification Software, Andon-Visual Display Management, Industrial Automated Messaging, and Industrial Wi-Fi SMS Messaging solutions provide a bridge between industrial automation systems and communication devices.

Learn more
SeQent
SeQent Industrial Automated Messaging Software Integration with Motorola Solutions

As a long-time strategic partner of Motorola Solutions and the top partner for the industrial manufacturing space, we are part of the two-way radio Application Development Partner (ADP) Program. 

Learn more
Service Wire Company
ServiceDrive® VFD Cable System

The ServiceDrive® VFD Cable System now includes self-terminating connectors for direct wiring, liquidtight, NPT conduit, and interlocked armor installations. 

Learn more
SMC Corporation of America
Ethernet/IP Controlled Proportional Pneumatic Regulator

The ITV series electro-pneumatic proportional regulator allows the customer to operate variable pneumatic pressure ranges through an Ethernet/IP interface. 

Learn more
SMC Corporation of America
Ethernet/IP Stepper Motor Controller and Actuator with Mechanical Absolute Encoder

The JXC91 series Ethernet/IP stepper controller with absolute encoder adds functionality to SMC’s existing electric actuator product line. 

Learn more
Softing Inc.
tManager

Softing Inc. announces a partnership with AWS cloud computing services to streamline connectivity between Rockwell PLCs and AWS IoT SiteWise for industrial analytics at scale.  

Learn more
Southwire Company
EMC Grounding Gland

Southwire’s Variable Frequency Drive (VFD) Cable Gland provides the means to properly terminate a VFD cable’s overall shield. 

Learn more
Spectrum Controls, Inc.
Conformal Coating for 1734, 1756 and 1769 Platforms

Spectrum Controls 1769 CompactLogix I/O modules are available with optional Conformal Coating to help protect the circuit board by providing a layer of protection against contaminants and humidity in harsh, corrosive environments.

Learn more
Spectrum Controls, Inc.
Universal Industrial Gateway 2.0

The second generation Universal Industrial Gateway offers 2 ethernet ports and a larger display. This gateway deploys in minutes using a browser-based interface and includes 12 protocols all in one box working simultaneously.

Learn more
STOBER Drives, Inc.
Generation 3 Planetary

STOBER is releasing its Generation 3 planetary series! This next revolution in planetary technology is more compact, improves machine performance, and features several new options. The 

Learn more
Stratus Technologies
ftServer

Stratus’ ftServer® is a fully integrated, continuously available solution for running tier 1 critical workloads and operations. 

Learn more
Stratus Technologies
ztC Edge

ztC™ Edge is a zero-touch, reliable, secure, industrial grade and Class I Division 2 certified computing platform ideal for running mission-critical industrial applications quickly, easily, and reliably, in decentralized locations with limited to no IT resources.  

Learn more
SyTech, Inc.
XLReporter version 14.1

SyTech’s award winning reporting software XLReporter Version 14.1 realizes robust workbook functionality for industrial automation.  

Learn more
TCI, LLC
KMG with PQconnect Sine Wave Filter

Variable frequency drives with high dV/dt pulse width modulation (PWM) outputs are commonly used to optimize efficiency and process control in Oil & Gas, water and irrigation markets.   

Learn more
  • 기술 문의
  • 채팅을 통한 기술 지원
  • 전화 지원
  • 영업 문의하기
  1. Chevron LeftChevron Left 한국 Chevron RightChevron Right
  2. Chevron LeftChevron Left 회사 Chevron RightChevron Right
  3. Chevron LeftChevron Left 이벤트 Chevron RightChevron Right
  4. Chevron LeftChevron Left 주요 이벤트 Chevron RightChevron Right
  5. Chevron LeftChevron Left Automation Fair Chevron RightChevron Right
  6. Chevron LeftChevron Left New Products and Solutions Showcase at Automation Fair At Home Chevron RightChevron Right