Loading

Cisco Systems, Inc. 

Cisco Cyber Vision

Cisco Cyber Vision leverages a unique edge computing architecture that enables security monitoring components to run within certain models of Allen-Bradley Stratix 5800 family of industrial ethernet switches in addition to Cisco commercial network equipment, avoiding the need to dedicate a separate appliance for the purpose.

Cisco Cyber Vision helps secure your industrial network by:

  • Increasing visibility: Automatically builds an accurate list of all your industrial assets and detailed network maps
  • Segmenting the network: Integrates with Cisco Identity Services Engine (ISE) to create asset groups and enforce segmentation policies through the network infrastructure
  • Extending cybersecurity: Combines protocol analysis, intrusion detection, behavioral analysis, and OT threat intelligence to detect asset vulnerabilities, and many attack tactics
  • Driving governance:  Logs all events from your ICS so you can run efficient audits, builds incident reports, and enables both IT and OT teams to drive actions

 

Available for sale: Available now

Cisco Cyber Vision 
For more information, contact: 
EmailEmail
Vivek Bhargava, Cisco Systems, Inc.

Learn more about this partner and their new innovations

Cisco, a Star level sponsor for the 2021 Automation Fair event
Star Exhibitor
Cisco

The global leader in IT networking. Cisco collaborates with Rockwell Automation to bridge the gap between plant-floor and enterprise with a common network infrastructure through training, network design, and products.

Learn more about Cisco
Cisco Catalyst 9300
Cisco Systems, Inc- Hardware
Cisco Catalyst 9300

The Catalyst 9300 Series access switches offer up to 1 Tbps of capacity in a stackable switching platform. These switches perform as the core and distribution switches in our Converged Plantwide Ethernet solution. They also support Cisco Software-Defined Access, our leading enterprise architecture for security, IoT, and the cloud.

Learn more

 

Located in the Cisco Systems, Inc exhibit

Cisco Catalyst IR1101 Rugged Series Routers
Cisco Systems, Inc- Hardware
Cisco Catalyst IR1101 Rugged Series Routers

Cisco Catalyst IR1100 Rugged Series Routers are compact, modular, ruggedized, and are excellent choices for mission-critical uses in Oil & Gas and Mining applications. They offer stronger industrial router security and simplified management with SD-WAN architecture, edge compute, and IOS XE. 

Learn more

 

Located in the Cisco Systems, Inc exhibit

Cisco Catalyst IW6300 Heavy Duty Access Point
Cisco Systems, Inc - Hardware
Cisco Catalyst IW6300 Heavy Duty Access Point

Cisco Catalyst IW6300 Wi-Fi access point is designed specifically for hazardous locations, with Class I Division 2 certification, and protected by a sealed, corrosion-resistant enclosure, including IP67 dust and water resistance. Catalyst IW6300 provides end-to-end security, including Wi-Fi Protected Access 3 (WPA3) for stronger encryption. 

Learn more

 

Located in the Cisco Systems, Inc exhibit

Cisco Firepower 2110 Security Appliance
Cisco Systems, Inc- Hardware
Cisco Firepower 2110 Security Appliance

The 2100 Series firewalls, part of Cisco's open security platform and CPwE, amplify your security visibility, control, and investment. With the 2100 Series, security doesn't come at the expense of network throughput.

Learn more

 

Located in the Cisco Systems, Inc exhibit


Automation Fair Logo
Register to attend

View all the new products and solutions

Automation Fair features the newest innovations from Rockwell Automation and members of the PartnerNetwork™.  

Learn more about these technologies by visiting the exhibit hall at the event.  Automation experts will be ready to discuss how you can advance your operation. 

View all the New Products and Solutions
  1. Chevron LeftChevron Left Home Rockwell Automation
  2. Chevron LeftChevron Left Azi...
  3. Chevron LeftChevron Left Eve...
  4. Chevron LeftChevron Left Eve...
  5. Chevron LeftChevron Left Automation Fair Event
  6. Chevron LeftChevron Left New Products and Solutions at Automation Fair
  7. Chevron LeftChevron Left Cisco Cyber Vision 
Aggiorna le tue preferenze sui cookie per continuare.
Questa funzionalità richiede i cookie per migliorare la tua esperienza. Ti preghiamo di aggiornare le tue preferenze per consentire questi cookie: