Claroty
Claroty Edge is a flexible, Windows-based edge data collector that delivers 100% visibility into industrial networks in minutes without requiring network changes, utilizing sensors, or having any physical footprint.
This fast and easy solution can be deployed on-premises or via SaaS to reveal in-depth details on managed and unmanaged industrial assets that could otherwise only be discovered — if at all — via methods that may not always be ideal for all networks under all circumstances.
A new addition to The Claroty Platform, Claroty Edge equips customers to discover a complete inventory of their OT, IoT, IIoT, and IT assets, as well as identify and manage the vulnerabilities and risks affecting those assets. Customers can then more-effectively and efficiently execute a range of related use cases, including fulfilling audit requests and reporting compliance, conducting M&A due diligence, blueprinting deployments of other Claroty products, and responding to operational and/or cybersecurity incidents, among others.
Available for sale: Available now

For more information, contact:
Learn more about this partner and their new innovations
View all the new products and solutions
Automation Fair features the newest innovations from Rockwell Automation and members of the PartnerNetwork™.
Learn more about these technologies by visiting the exhibit hall at the event. Automation experts will be ready to discuss how you can advance your operation.