Looking for specifications? Need technical documentation for your safety interlock switches? You can find it here.
Safety Interlock Switches
440G Guard Locking Switches
Includes:
- 440G Atlas 5 Guard Locking Switches
- 440G-MT Guard Locking Solenoid Switches
- 440G-MZ Guard Locking Switches
- 440G TLS-GD2 Guard Locking Switches
- 440G TLS-Z GD2 Guard Locking Switches
440H Hinge Switches
Includes:
- 440H Ensign 3 Hinge Interlock Switches
- 440H Rotacam Heavy-Duty Hinge Interlock Switches
- 440H Sprite Miniature Hinge Interlock Switches
440K Tongue Interlock Switches
Includes:
- 440K Cadet™ 3 Tongue Interlock Switches
- 440K Elf™ Miniature Tongue Interlock Switches
- 440K MT-GD2 Tongue Interlock Switches
- 440K Trojan™ T15 and T15-GD2 Tongue Interlock Switches
- 440K Trojan 5 and 6 Universal Tongue Interlock Switches
440N Non-Contact Interlock Switches
Includes:
- 440N Ferrogard™ 1, 2, 20 and 21 Non-Contact Interlock Switches
- 440N Ferrogard 3, 4 and 5 Non-Contact Interlock Switches
- 440N Ferrogard 6, 9, 10, 13 and 14 Non-Contact Interlock Switches
- 440N Ferrogard GD2 Non-Contact Interlock Switches
- 440N Ferrogard GS1 and GS2 Non-Contact Interlock Switches
- 440N Magnetically Coded Non-Contact Interlock Switches
- 440N SensaGuard™ Non-Contact Interlock Switches
- 440N Sipha™ Sensors