Loading

Infraestructura y seguridad de redes
Allen-Bradley

Ofrecemos soluciones de red y seguridad para conectar sus productos de automatización entre sí y al resto de su empresa.
Loading
  1. Product Selection
  2. Overview
Open All Close All
Product Selection Chevron DownChevron Down
Ordenar y filtrar
CloseClose
Filtrar y refinar
Limpiar todo
Chevron UpChevron Up
-
Ver Resultados
Mostrando 1 - 1 de 0 Resultados
Ordenar por:
Filtrar y refinar
CloseClose
HART (FAMILIA) - PARA proceso
The HART (Highway Addressable Remote Transducer) protocol is a widely accepted standard for digitally enhanced communication with instrumentation within the process industries.
Foundation Fieldbus para el proceso
The FOUNDATION Fieldbus standard provides the ability to distribute the control architecture throughout your facility.
Tecnología DeviceLogix
La tecnología de componentes inteligentes DeviceLogix integra la capacidad de resolución lógica en las E/S, los arrancadores de motor, los botones pulsadores y otros componentes de control, lo que ofrece un mayor rendimiento y un control distribuido de menor costo.
Productos conectados DeviceNet
We offer a wide variety of DeviceNet™ Connected Products for your applications.
Cree máquinas inteligentes con ArmorBlock E/S y tecnología IO-Link
Los sensores en IO-Link posibilitan la Connected Enterprise
Productos conectados con ControlNet
We offer a wide variety of ControlNet™ products for your applications.
1788 ControlNet a Profibus-PA
Our Bulletin 1788 Redundant ControlNet™ to Profibus-PA Linking Device provides a fast and integrated solution for adding Profibus-PA field devices to any Logix platform.
1788 EtherNet/IP a DeviceNet
Our Bulletin 1788 EtherNet/IP™ to DeviceNet Linking Devices provide a fast and integrated solution for adding DeviceNet™ to a new, or existing system.
1788 EtherNet/IP a Profibus-PA
Our Bulletin 1788 Redundant EtherNet/IP™ to Profibus-PA Linking Device provides a fast and integrated solution for adding Profibus-PA field devices to any Logix platform.
1788 EtherNet/IP a Fieldbus
Caja de empalmes de 4 caminos 1788 Fieldbus
1788 ControlNet a Fieldbus
Our Bulletin 1788 Redundant ContolNet™ to FOUNDATION Fieldbus (H1) Linking Device provides a fast and integrated solution for adding FOUNDATION Fieldbus devices to any Logix platform.
1788 Caja de empalmes de Fieldbus de 6 caminos
Our Bulletin 1788 6-way Intelligent Fieldbus Junction Box provides a fault-tolerant method for connecting field devices to a Profibus-PA or FOUNDATION Fieldbus (H1) network.
front view of 1756 Chassis-based Communication module
Módulos de comunicación basados en chasis
Los módulos de comunicación para chasis ayudan a conectar e implementar el control de acceso basado en la red para usuarios, dispositivos y redes en el chasis 1756.
SERCOS PARA MOVIMIENTO
SERCOS (Serial Real-time Communications System) is an internationally-approved communication standard for motion control (IEC 61491).
Data Highway Plus
The Data Highway Plus (DH+) network is a local area network designed to support remote programming and messaging between computers and controllers for factory-floor applications.
E/S remotas universales (RIO)
Nuestra red de E/S remotas universales es una red de área local diseñada para conectar controladores a chasis de E/S remotas y una serie de dispositivos inteligentes tales como interfaces de operador y variadores de CA o CC.
DH-485
Stratix 4300 Remote Access Router
Nuestro encaminador de acceso remoto Stratix® 4300 permite la conectividad a aplicaciones y sistemas remotos.
Switches Ethernet no administrados Stratix 2000
Nuestros switches Ethernet no administrados Stratix® 2000 son ideales para redes pequeñas de control.
Stratix 8300 de capa 3 con administración modular
La producción de nuestros switches administrados modulares de 3 capas Stratix® 8300 del Boletín 1783 se ha interrumpido y ya no están disponibles para la venta. Se recomienda a migrar al switch administrado de alto rendimiento Stratix 5800.
Conectividad de red On-Machine
El interruptor administrado industrial ArmorStratix 5700 proporciona una solución resistente y confiable para las aplicaciones On-Machine.
Switch Ethernet industriales Stratix 5800
Nuestros switches Ethernet industriales de alto rendimiento Stratix® 5800 ofrecen un rendimiento gigabit y admiten módulos de expansión de cobre, fibra y Alimentación sobre Ethernet.
Productos de switch integrados
La tecnología con switch integrado añade las características más populares del switch ethernet directamente en su hardware para admitir aplicaciones de alto rendimiento, sin necesidad de configuración adicional.
9300 NAT
Adapt your machines and say good-bye to complicated, costly and time-consuming changes with our NAT devices.
Stratix 8000 con administración modular
La producción de nuestros switches administrados modulares Stratix® 8000 del Boletín 1783 se ha interrumpido y ya no están disponibles para la venta. Se recomienda a migrar al switch administrado de alto rendimiento Stratix 5800.
Introducción a los Switches Ethernet industriales Stratix 5400
Productos conectados con EtherNet I/P
Ofrecemos más de 4000 productos de automatización para una amplia variedad de aplicaciones. Los productos tienen una interfaz de redes de comunicación incorporada o un módulo de comunicación opcional. Continuamos ampliando nuestras ofertas de EtherNet/IP con productos nuevos e innovadores.
Dispositivo de seguridad Stratix 5950
Como la mayoría de las cosas buenas, incluso los dispositivos de protección Stratix® 5950 llegaron a su fin. Estos productos se eliminarán del catálogo y dejarán de estar a la venta a partir del 1 de enero de 2024.
Conmutadores industriales Stratix 5700
Nuestros switches Ethernet industriales administrados Stratix® 5700 satisfacen sus necesidades, desde aplicaciones más pequeñas hasta la integración lista para IT con infraestructura en toda la planta.
Proxy de CIP Security
El proxy de Boletín 1783 CIP Security™ le ayuda a proporcionar seguridad a todo su sistema de control gracias a los dispositivos compatibles con EtherNet/IP™.
Switch parcialmente administrado Stratix 2500
Nuestros switches administrados Stratix® 2500 parcialmente administrados que habilitan la conectividad de red donde los switches no administrados convencionales no pueden ofrecer diagnósticos y seguridad.
Stratix 5410 Industrial
Los switches de distribución industrial Stratix 5410 ofrecen una plataforma completamente gigabit con opciones de cuatro puertos de 10 gigabits y funciones de traductor de direcciones de red (NAT) para redes en las cuales el alto rendimiento es fundamental.
ArmorStratix 5700 Industrial Ethernet Switches
Our ArmorStratix™ 5700 Industrial Ethernet Switches are discontinued and no longer available for sale.
Stratix 5400 Industrial Ethernet Switches
Our Stratix® 5400 Industrial Ethernet Managed Switches support layer 2 switching and layer 3 routing in a high-performance, all Gigabit platform.
Interruptor Stratix 5200
Explore las capacidades del interruptor Ethernet industrial administrado Stratix® 5200 de Allen-Bradley®. Esta solución flexible y adaptable puede utilizarse en un amplio rango de aplicaciones industriales. Estos interruptores cuentan con una integración optimizada con el software Studio 5000 Automation Engineering & Design Environment®, que simplifica la configuración y el monitoreo. La integración optimizada puede ayudarle a que la puesta en marcha sea más sencilla y a obtener diagnósticos procesables. Actualice a los interruptores Stratix 5200 para satisfacer todas sus necesidades industriales.
Más vendido
Chevron UpChevron Up
Información del producto Configurar producto Agregar a proyecto

Ítems por página:
1 - 1 de 0 Resultados
CloseClose
Número de productos comparados:
0
CloseClose
CloseClose
CloseClose
CloseClose
Limpiar todo
Comparar ahora (0)
Overview Chevron DownChevron Down
Allen Bradley

Ofrecemos soluciones de red y seguridad para conectar sus productos de automatización entre sí y al resto de su empresa. Podemos ayudarle a seleccionar la mejor arquitectura de red y proporcionarle orientación en cuanto al diseño y la implementación. Ofrecemos una amplia variedad de dispositivos, interfaces de comunicación, medios físicos y productos de conexión para ayudarle a aprovechar al máximo su sistema de control.

  1. Chevron LeftChevron Left Página principal de Rockwell Automation Chevron RightChevron Right
  2. Chevron LeftChevron Left Productos Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Infraestructura y seguridad de redes Chevron RightChevron Right