1494U Universal Disconnect Switches
Our Bulletin 1494U Universal Disconnect Switches provide the extra level of visual ON or OFF indication of a knife-blade disconnect design. These switches have UL, CSA, and CE ratings in one product line. You can choose from non-fusible or fusible versions in 30...600 A sizes. These universal disconnect switches are unique and can be connected for rod or cable operation in the field. With the cable option, you also have the flexibility to mount the switch anywhere in the panel, regardless of where the handle is located.