Circuit-Breaker Type | Inverse Hrs - Swbd Interruptin |
---|---|
Control Voltage | 120V 60 Hz |
Product Family | NEMA |
Voltage type for actuating | AC |
---|---|
Rated control supply voltage at AC 50 Hz | 240 V |
Rated control supply voltage at AC 60 Hz | 240 V |
Service limit current rating | 32 A |
Continuous current | 27 A |
Circuit closing inrush current peak including offset, max | 288 A |
Heat dissipation | 5.9 W |
Available short circuit amperes RMS symmetrical | 65000A @ 480V |
Coil operating limits | 85...110% |
Circuit breaker type | Inverse time, standard interrupting capacity |
Operating volt amperes burden | Sealed: 29VA, 60 Hz coils |
Continuous current/horsepower | 1/3 Hp (motor protection), 30 A (ftder protection) |
Continuous ampere rating, max | 30 A @ non-motor & lighting loads |
Transformer primary switching kVA rating | 8.5 kVA @ 460V load voltage, 3-phase (inrush current ≤20 times continuous current) |
Capacitor switching kVAR | 6 kVAR @ 230V, 3-phase (If maximum available current (at capacitor terminals) is greater than 3000 A, contact your local Rockwell Automation sales office, Allen-Bradley distributor, or NEMA ICS-2 standard) |
Factory installed models | HAND-OFF-AUTO selector switch |
Features | Combination Lighting Contactors with Circuit Breaker |
Number of auxiliary contacts, max | 8 |
---|---|
Weight, approx | 40 lb |
Mechanical life operations | 1.0E7 None |
Operating time, drop-out | 14 ms |
Operating time, pick-up | 22 ms |
Enclosure type | NEMA 1 general purpose |
Required torque on power terminal wire clamps and pressure connectors or lugs | 20 in-lb |
---|---|
Depth, approx | 8.25 mm |
Auxiliary contact material | Silver |
Type of power terminal | Saddle or wire clA |
Width, approx | 10.5 in |
Height, approx | 27.5 in |
Wire size | For power terminals: 14...8 AWG |
Power contact material | Silver alloy |
Requirements for sizing of wire | All wire rated 167 °F (75 °C) or higher must be sized per the local electrical code for 167 °F (75 °C) wire |
Operating position | Vertical |
---|---|
Altitude | 10000 ft before derating |
Operating temperature | Starters with eutectic alloy overload relay (provided condensation is prevented): -13...149 °F (-25...65 °C) |
Corrosion-resistance | All metal parts are treated for corrosion-resistance |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 90.399 |
Lead Time | 1 |
Dimension Width | 34.9 |
Dimension Length | 29.21 |
Stock Status | NON_STOCKED |
Weight | 20.434 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Circuit-Breaker Type | Inverse Hrs - Swbd Interruptin |
---|---|
Control Voltage | 120V 60 Hz |
Product Family | NEMA |
Voltage type for actuating | AC |
---|---|
Rated control supply voltage at AC 50 Hz | 240 V |
Rated control supply voltage at AC 60 Hz | 240 V |
Service limit current rating | 32 A |
Continuous current | 27 A |
Circuit closing inrush current peak including offset, max | 288 A |
Heat dissipation | 5.9 W |
Available short circuit amperes RMS symmetrical | 65000A @ 480V |
Coil operating limits | 85...110% |
Circuit breaker type | Inverse time, standard interrupting capacity |
Operating volt amperes burden | Sealed: 29VA, 60 Hz coils |
Continuous current/horsepower | 1/3 Hp (motor protection), 30 A (ftder protection) |
Continuous ampere rating, max | 30 A @ non-motor & lighting loads |
Transformer primary switching kVA rating | 8.5 kVA @ 460V load voltage, 3-phase (inrush current ≤20 times continuous current) |
Capacitor switching kVAR | 6 kVAR @ 230V, 3-phase (If maximum available current (at capacitor terminals) is greater than 3000 A, contact your local Rockwell Automation sales office, Allen-Bradley distributor, or NEMA ICS-2 standard) |
Factory installed models | HAND-OFF-AUTO selector switch |
Features | Combination Lighting Contactors with Circuit Breaker |
Number of auxiliary contacts, max | 8 |
---|---|
Weight, approx | 40 lb |
Mechanical life operations | 1.0E7 None |
Operating time, drop-out | 14 ms |
Operating time, pick-up | 22 ms |
Enclosure type | NEMA 1 general purpose |
Required torque on power terminal wire clamps and pressure connectors or lugs | 20 in-lb |
---|---|
Depth, approx | 8.25 mm |
Auxiliary contact material | Silver |
Type of power terminal | Saddle or wire clA |
Width, approx | 10.5 in |
Height, approx | 27.5 in |
Wire size | For power terminals: 14...8 AWG |
Power contact material | Silver alloy |
Requirements for sizing of wire | All wire rated 167 °F (75 °C) or higher must be sized per the local electrical code for 167 °F (75 °C) wire |
Operating position | Vertical |
---|---|
Altitude | 10000 ft before derating |
Operating temperature | Starters with eutectic alloy overload relay (provided condensation is prevented): -13...149 °F (-25...65 °C) |
Corrosion-resistance | All metal parts are treated for corrosion-resistance |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 90.399 |
Lead Time | 1 |
Dimension Width | 34.9 |
Dimension Length | 29.21 |
Stock Status | NON_STOCKED |
Weight | 20.434 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.