Loading

Relays and Timers
Allen Bradley

Our relays and timers are designed, manufactured and tested to meet the most demanding worldwide standards and ratings.
Loading
  1. Product Selection
  2. Overview
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
Sort By Chevron UpChevron Up
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
700-HX Multifunction Digital
These relays use a highly visible negative transmissive status indicator display to increase readability and offer two additional modes for application flexibility.
700-HT Tube Base Timing Relays
These relays are best for general purpose applications and mount on tube-type bases.
700-HR Dial Type Timing Relays
These relays are plug-in socket-mounted timing relays. They are easy to set, and can be panel- or DIN rail-mounted.
700-HNC Miniature Timing Relays
These relays are some of the smallest timing relays available. They require only 26 mm (1.02 in.) on a DIN Rail, with a socket.
700-FE Economy Timing Relays
These relays are 17.5 mm wide and have a timing range of 0.05 seconds to 100 hours.
700-FS High-performance Relays
These relays have a 22.5 mm space-saving design and a timing range of 0.05 seconds to 300 hours.
700-HNK Ultra-slim Timing Relays
These relays are some of the smallest plug-in relays on the market. They require only 15.6 mm (5/8 in.) DIN Rail space in a socket.
700-HV Repeat Cycle Timing Relays
These relays provide cycled on-off switching when a signal is applied. The on and off intervals are independently adjustable.
700-HLF Terminal Block Timing Relays
These relays are relay- and socket-assembled modules for high-density applications.
700-CF IEC Industrial Control Relays
These relays provide features required for demanding industrial applications such as mechanically linked contacts, timing options, and long contact life in an IEC design.
700-EF Industrial Control Relays
These relays offer low power consumption and universal wide range coils which enables four coils to cover control voltages from 24V…500V, 50-60 Hz, DC.
700-K Miniature Industrial Control Relays
These relays are compact sized and capable of switching low-energy signals.
700S-CF IEC Safety Control Relays
These relays provide mechanically or mirror contact performance, which are required in feedback circuits for safety applications.
700-RTC NEMA Solid-state Fixed Timing Relays
These relays are fixed timing relays designed for applications requiring a specific time delay in which inadvertent timing changes must be avoided.
700-PS NEMA Solid-state Adjustable Timing Relays
These relays can be mounted on 4-pole and 2-pole relays. Using an adapter plate, you can also mount it for standalone use.
700-N NEMA Low Profile Industrial Control Relays
These electrically held relays have manual override capability with easy-to-identify status indication on the highly visible red bar.
700S Heavy-duty Safety Control Relays
These relays are designed to meet worldwide safety standards with mechanically linked contacts and tamper-resistant covers.
700-R NEMA Sealed Switch Industrial Control Relays
These relays include tungsten-tipped, hermetically sealed contacts provide high-reliability switching of low voltage circuits in harsh environments.
700-P NEMA Heavy-Duty Relays
These relays offer time delay, latching attachments, overlapping, and logic need contacts and can be combined into one relay.
700-HK Slim Line Relays
These relays are ideal for a variety of high-density isolation and interposing applications.
700-HTA Alternating Relays
These relays serve as interposing relays between your controller and field devices and lets you select the primary or secondary load or to alternate between the two.
700-HA Tube Base Relays
These general purpose relays are ideally suited for applications with machine tool, pulp and paper, and transportation OEMs.
700-HJ Magnetic-latching Relays
These relays control lighting loads or continuous duty applications to save energy.
700-HF Miniature Square Base Relays
These relays are ideal for automotive applications.
700-HL Terminal Block Style Relays
These terminal block relays include a 6.2 mm wide per-pole interface and quick connections help reduce installation costs.
MZ Test Product Listing
MZ Test Product Listing description
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project
Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down
Allen Bradley

We offer a broad range of relays and timers worldwide. They are designed, manufactured and tested to meet the most demanding worldwide standards and ratings.


  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Relays and Timers Chevron RightChevron Right