Our Bulletin LDAT Integrated Linear Thrusters provide high-speed, load-bearing linear motion out-of-the-box and are capable of pushing, pulling, or carrying a load. They are reliable linear actuators that combine high levels of velocity and acceleration, peak thrust forces, and direct drive technology to help maximize performance and reliability.
Overview
- High velocity (to 5 m/s) and acceleration (5g standard, higher with review)
- Direct drive technology eliminates wear items associated with rotary-to-linear motion conversion
- Integrated linear bearing provides ability to carry a load without having to mount and align external bearings
- Pre-engineered solution helps you reduce engineering, design, and documentation time
- Multiple mounting surfaces and methods provided
Typical applications for the Integrated Linear Thruster include:
- Cartoning
- End-load case packing
- Top-load case packing
- Flying fillers
- Horizontal pouching
- Horizontal motion conveyors
- Tray and case forming
- In/Out feeds
Specifications
Certifications
- CE
- UL
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Software
Use the following software to program your Integrated Linear Thrusters.
Documentation
Resource | Publication Number | Language |
---|---|---|
Integrated Linear Thruster Product Profile | LDAT-PP001 | |
Kinetix Motion Control Selection Guide | KNX-SG001 | |
Kinetix Linear Motion Specifications Technical Data | KNX-TD002 |