Loading

FLEX 5000 I/O - Module Fault

Severity:
High
Advisory ID:
SD1737
Published Date:
August 14, 2025
Last Updated:
August 14, 2025
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
Yes
Workaround:
No
CVE IDs
CVE-2025-9041,
CVE-2025-9042
Downloads
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
JSON
JSON
Summary
FLEX 5000 I/O - Module Fault When Requesting CIP Class 32 Object

Published Date: 8/14/2025 

Last Updated: 8/14/2025 
Revision Number: 1.0 
CVSS Score: See below

The security of our products is important to us as your chosen industrial automation supplier. This anomaly was found internally during routine testing and is being reported based on our commitment to customer transparency and to improve their business or production environments.

AFFECTED PRODUCTS AND SOLUTION

 

 

Affected Product

 

 

 

 

CVE

 

 

 

 

First Known in Firmware Version

 

 

 

 

Corrected in Firmware Version

 

 

 

 

 5094-IF8

 

 

 

 

CVE-2025-9041

 

 

 

 

 

 

 

 

 

 

V2.011

 

 

 

 

V2.012 and later

 

 

 

 

5094-IY8

 

 

 

 

CVE-2025-9042

 

 

 

 

V2.011

 

 

 

 

V2.012 and later

 

 

VULNERABILITY DETAILS

Rockwell Automation used the latest version of the CVSS scoring system to assess the following vulnerabilities.

CVE-2025-9041 

A security issue exists due to improper handling of CIP Class 32’s request when a module is inhibited on the 5094-IF8 device. It causes the module to enter a fault state with the Module LED flashing red. Upon un-inhibiting, the module returns a connection fault (Code 16#0010), and the module cannot recover without a power cycle.

CVSS 3.1 Base Score: 7.5 
CVSS 3.1 Vector: CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H/E:U/RL:O/RC:C

CVSS 4.0 Base Score: 8.7 
CVSS 4.0 Vector: CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:N/VI:N/VA:H/SC:N/SI:N/SA:N

CVE-2025-9042

A security issue exists due to improper handling of CIP Class 32’s request when a module is inhibited on the 5094-IY8 device. It causes the module to enter a fault state with the Module LED flashing red. Upon un-inhibiting, the module returns a connection fault (Code 16#0010), and the module cannot recover without a power cycle.

CVSS 3.1 Base Score: 7.5 
CVSS 3.1 Vector: CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H/E:U/RL:O/RC:C

CVSS 4.0 Base Score: 8.7 
CVSS 4.0 Vector: CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:N/VI:N/VA:H/SC:N/SI:N/SA:N

CWE:  CWE-1287: Improper Validation of Specified Type of Input
Known Exploited Vulnerability (KEV) database: No

Mitigations and Workarounds  
Users should update to the corrected version if possible. If users using the affected software are not able to upgrade the version, security best practices should be applied. 

  •         Security Best Practices 

 

Glossary:

  • CIP: Common Industrial Protocol (CIP) is a common communication standard that is widely used in industrial automation. Comprises a series of protocols for communication between different devices and systems in automation technology

  • Module: A self-contained unit within a system that performs a specific function and can operate independently or as part of a larger system

  • Inhibited: Temporarily disabled or prevented from operating.

Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Trust Center
  3. Chevron LeftChevron Left Industrial Security Adv
  4. Chevron LeftChevron Left Industrial Security Advisory Detail
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose