Loading

PowerFlex 6000T CIP Security denial-of-service Vulnerability

Severity:
High
Advisory ID:
SD1705
Published Date:
October 07, 2024
Last Updated:
October 07, 2024
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
Yes
Workaround:
No
CVE IDs
CVE-2024-9124
Downloads
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
JSON
Summary
PowerFlex 6000T CIP Security denial-of-service Vulnerability

Published Date: 10/8/2024

Last Updated: 10/8/2024 

Revision Number: 1.0 
CVSS Score: 8.2/10

The security of our products is important to us as your chosen industrial automation supplier. This anomaly was found internally during routine testing and is being reported based on our commitment to customer transparency and to improving your business or production environments.

AFFECTED PRODUCTS AND SOLUTION

Affected Product
Affected Software Version Corrected in Software Version
Drives - PowerFlex 6000T 8.001, 8.002, 9.001 10.001

 

VULNERABILITY DETAILS

Rockwell Automation used the latest version of the CVSS scoring system to assess the following vulnerabilities.

CVE-2024-9124 IMPACT

A denial-of-service vulnerability exists in the PowerFlex® 6000T. If the device is overloaded with requests, it will become unavailable. The device may require a power cycle to recover it if it does not re-establish a connection after it stops receiving requests. 

CVSS 3.1 Base Score: 7.5 
CVSS 3.1 Vector: CVSS:3.0/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H

CVSS 4.0 Base Score: 8.2 
CVSS 4.0 Vector: CVSS:4.0/AV:N/AC:L/AT:P/PR:N/UI:N/VC:N/VI:N/VA:H/SC:N/SI:N/SA:N

CWE:  Improper Check for Unusual or Exceptional Conditions 
Known Exploited Vulnerability (KEV) database: No

Mitigations and Workarounds 
Customers using the affected software, who are not able to upgrade to one of the corrected versions, are encouraged to apply security best practices, where possible.    

  • Security Best Practices 

Customers can use Stakeholder-Specific Vulnerability Categorization to generate more environment-specific prioritization.

ADDITIONAL RESOURCES

  • CVE-2024-9124 JSON

Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Puerto Rico
  2. Chevron LeftChevron Left Trust Center
  3. Chevron LeftChevron Left Industrial Security Adv
  4. Chevron LeftChevron Left Industrial Security Advisory Detail