Loading

Input Validation Vulnerability exists in the SequenceManager™ Server

Severity:
High
Advisory ID:
SD1679
Published Date:
July 10, 2024
Last Updated:
September 27, 2024
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
Yes
Workaround:
No
CVE IDs
CVE-2024-6436
Downloads
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
JSON
Summary
Input Validation Vulnerability exists in the SequenceManager™ Server

Published Date: July 16, 2024

Last updated: October 1, 2024

Revision Number: 2.0

October 1, 2024 - Updated CVE Number.

CVSS Score: v3.1 7.5/10, v4.0 8.7/10

 

The security of our products is important to us as your chosen industrial automation supplier.  This anomaly was found internally during routine testing and is being reported based on our commitment to customer transparency and to improve their business or production environments.

 

AFFECTED PRODUCTS AND SOLUTION

Affected Product

Affected Software Versions

Corrected in software version

SequenceManager™

<v2.0

v2.0 or later

VULNERABILITY DETAILS

Rockwell Automation used version 3.1 and 4.0 of the CVSS scoring system to assess the following vulnerabilities.

CVE-2024-6436 IMPACT

An input validation vulnerability exists in the affected products which could allow a malicious user to send malformed packets to the server and cause a denial-of-service condition. If exploited, the device would become unresponsive, and a manual restart will be required for recovery. Additionally, if exploited, there could be a loss of view for the downstream equipment sequences in the controller. Users would not be able to view the status or command the equipment sequences, however the equipment sequence would continue to execute uninterrupted.

CVSS 3.1 Base Score: 7.5/10

CVSS Vector: CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H

CVSS 4.0 Base Score: 8.7/10

CVSS Vector: CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:N/VI:N/VA:H/SC:N/SI:N/SA:N 

CWE: CWE-428: Unquoted Search Path or Element

 

Known Exploited Vulnerability (KEV) database:  No

Users can use Stakeholder-Specific Vulnerability Categorization to generate more environment-specific prioritization.

Mitigations and Workarounds

Users using the affected software who are not able to upgrade to one of the corrected versions are encouraged to apply security best practices, where possible.

·       Security Best Practices

 

 ADDITIONAL RESOURCES

The following link provides CVE information in Vulnerability Exploitability Exchange (VEX) format, which is machine readable and can be used to automate vulnerability management and tracking activities.     

·       JSON CVE-2024-6436

 

Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Puerto Rico
  2. Chevron LeftChevron Left Trust Center
  3. Chevron LeftChevron Left Industrial Security Adv
  4. Chevron LeftChevron Left Industrial Security Advisory Detail