Loading

Safety IO
Allen-Bradley

Our safety I/O portfolio offers local, distributed and On-Machine™ options with a wide range of performance and connectivity attributes to help improve compliance and machine performance.
Loading
  1. Overview
Open All Close All
Overview
Allen Bradley

Our safety I/O portfolio offers local, distributed and On-Machine™ options with a wide range of performance and connectivity attributes to help improve compliance and machine performance. 

Compact 5000 I/O Modules
Allen-Bradley Compact 5000 I/O Modules
Compact 5000 I/O Modules

Our Bulletin 5069 Compact 5000™ I/O modules provide high-performance control in a compact design, and expand the performance capabilities of the Logix platform. They are the local I/O modules in a CompactLogix™ 5380 Compact GuardLogix® 5380, or CompactLogix 5480 system and safety options are available. These modules are the ideal distributed I/O solution on an EtherNet/IP network for CompactLogix 5380, Compact GuardLogix® 5380, CompactLogix 5480,  ControlLogix® 5580, and GuardLogix 5580 controllers with safety module restrictions. They are great for applications with high-processing requirements.

Product Details
FLEX 5000 I/O Modules
Allen-Bradley FLEX 5000 I/O Modules
FLEX 5000 I/O Modules

Our FLEX 5000™ I/O modules are a rugged and flexible distributed I/O solution, which allows you to choose your I/O to meet your operational needs. FLEX 5000 I/O enhances communication with 1 Gb EtherNet/IP™ connectivity, which offers higher speed and increased bandwidth. To provide flexibility in your network architecture, these modules includes 2 copper or 2 fiber ports (SFP) and support for DLR, Star, Linear, and PRP topologies.

Product Details
1756 ControlLogix Chassis-based Modules
Allen-Bradley 1756 ControlLogix Chassis-based Modules
1756 ControlLogix Chassis-based Modules

Our Bulletin 1756 ControlLogix® chassis-based modules provide a full range of digital, diagnostic digital, analog, motion control, specialty I/O, and compute modules to meet your application needs. You can use any of the chassis-based modules in the local chassis of a ControlLogix controller or in a chassis linked to a ControlLogix controller across ControlNet™ or EtherNet/IP™ networks.

Product Details
ArmorBlock Guard I/O Modules
Allen-Bradley ArmorBlock Guard I/O Modules
ArmorBlock Guard I/O Modules

Our Bulletin 1732 ArmorBlock® Guard I/O™ modules provide all the advantages of traditional distributed I/O for safety systems. These modules are available in an IP67-rated packaged for EtherNet/IP™ and are ready to mount directly on your machine.

Product Details
CompactBlock Guard I/O Modules
Allen-Bradley CompactBlock Guard I/O Modules
CompactBlock Guard I/O Modules

Our Bulletin 1791DS and 1791ES CompactBlock™ Guard I/O™ modules provide the advantages of distributed I/O for safety systems. These modules work with safety controllers that communicate on DeviceNet™ or EtherNet/IP™ networks using CIP™ Safety. CompactBlock Guard Safety I/O is optimized to work with GuardLogix®, and SmartGuard™ controllers.

Product Details
POINT Guard I/O Modules
Allen-Bradley POINT Guard I/O Modules
POINT Guard I/O Modules

Our POINT Guard I/O™ modules are safety-rated I/O modules designed to fit into the standard POINT I/O™ system, offering automation and safety functionality in a maximum density I/O solution. POINT Guard I/O communicates by using the CIP™ safety protocol over EtherNet/IP™ for GuardLogix® controllers or DeviceNet™ for SmartGuard™ 600 controllers.

Product Details
  1. Chevron LeftChevron Left Puerto Rico
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware
  4. Chevron LeftChevron Left Safety Products
  5. Chevron LeftChevron Left Safety IO