Loading

440R Guardmaster Safety Relays
Allen-Bradley

Our Guardmaster® single-function safety relays are designed to meet functional safety standards, such as ISO 13849-1 or IEC 62061, and they offer key functions to simplify installation and system complexity.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

Our Guardmaster® single-function safety relays are designed to meet functional safety standards, such as ISO 13849-1 or IEC 62061, and they offer key functions to simplify installation and system complexity. In addition, information gathered from the GSR intelligent safety relays via the optional EtherNet/IP Interface helps minimize unplanned downtime, increase efficiencies, and enable The Connected Enterprise®. The Guardmaster Dual GuardLink Safety Relay further extends this capability to even share diagnostics and status information of safety switches and safety sensors connected in series via GuardLink.

  • Offers a broad range of safety functions
  • Provides versatility through simple logic, reset and timing configurations
  • Includes single wire safety relay connection which allows for ease of installation and system flexibility
  • Terminals are grouped together by power inputs and outputs for clear connection
  • Offers compact solution which saves energy and space on DIN rail
  • Provides consistent terminal layouts and configuration allow simplified installation
  • Offers an optional Guardmaster EtherNet/IP Network Interface (440R-ENETR) that allows Guardmaster Safety Relays to communicate on an EtherNet/IP network
  • Includes the Guardmaster Dual GuardLink safety relay, which provides visibility of system status down to the individual guard doors and E-stops when used with GuardLink-enabled smart safety devices

Additional Information

  • Enable safety in your Connected Enterprise with the GuardLink™ technology safety system. Allen-Bradley® Guardmaster® smart safety devices that feature GuardLink technology deliver information, advanced functionality, and flexibility. This technology helps enhance safety and increase machine- and plant-wide efficiency.
  • Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.
Video
Guardmaster DG Safety Relay

Learn how to configure your Guardmaster® Dual GuardLink® (DG) Safety Relay.

Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
  • CE Marked for all applicable directives
  • cULus Listed
  • TÜV Certified
Safety Classification
  • DG/DI/DIS/CI/SI/EM/EMD: Suitable up to PLe and CAT4 per EN ISO 13849-1:2006, SIL CL3 per IEC 61508:2010/IEC62061:2006 depending on architecture and application characteristics
  • GLP/GLT: Suitable up to PLd and CAT3 per EN ISO 13849-1:2006, SIL CL2 per IEC 61508:2010/IEC62061:2006 depending on architecture and application characteristics
Standards Compliance
  • IEC 60204‑1
  • EN ISO 13849‑1
  • EN ISO 12100
  • IEC 61508

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Bulletin 440R Guardmaster Safety Relays Selection Guide 440R-SG001_-EN-P
Installation Instructions Publication
Guardmaster EtherNet/IP Network Interface Installation 440R-IN078_-EN-P
Guardmaster Safety Relay CI Installation 440R-IN046_-MU-P
Guardmaster Safety Relay DI Installation 440R-IN037_-MU-P
Guardmaster Safety Relay DIS Installation 440R-IN040_-MU-P
Guardmaster Safety Relay EM Installation 440R-IN043_-MU-P
Guardmaster Safety Relay EMD Installation 440R-IN045_-MU-P
Guardmaster Safety Relay GLP Installation 440R-IN076_-MU-P
Guardmaster Safety Relay SI Installation 440R-IN042_-MU-P
User Manuals Publication
Guardmaster EtherNet/IP Network Interface User Manual 440R-UM009_-EN-P
Guardmaster GuardLink Safety System User Manual 440R-UM015_-EN-P
Guardmaster Safety Relays (GSR) User Manual 440R-UM013_-EN-P
Guard Locking Proximity Inputs (GLP) Safety Relay User Manual 440R-UM012_-EN-P
Guard Locking with Time Delay (GLT) Safety Relay User Manual 440R-UM010_-EN-P
Next Generation Guardmaster Safety Relay (GSR) Wiring Diagram SAFETY-WD001_-EN-P
Minotaur Safety Relay (MSR) to Guardmaster Safety Relay (GSR) Conversion (Phases 1...4) Reference Manual 440R-RM004_-EN-P
Program Guides Publication
GuardLink Systems Application Technique GLINK-AT001_-EN-P
Product Profiles Publication
Guardmaster DG Dual GuardLink Safety Relay Product Profile 440R-PP002_-EN-P
Guardmaster 440R-ENETR EtherNet/IP Network Interface Product Profile 440R-PP001_-EN-P
Guardmaster Guard Locking with Proximity Sensors Safety Relay (GLP) Product Profile 440RG-PP001_-EN-P
Minotaur Safety Relays to Guardmaster Safety Relays Family Migration Profile MIGRAT-PP011_-EN-P
Minotaur Safety Relays Family to Guardmaster Safety Relays Migration Profile MIGRAT-PP024_-EN-P
Miscellaneous Publication
Guardmaster Safety Relay Brochure GLSAFE-BR003_-EN-P
Guardmaster Safety Relays Product Information 440R-PC005_-EN-P
Guardmaster Safety Relay DI/DIS Troubleshooting 440R-TG002_-EN-P
Guardmaster Safety Relay EMD Troubleshooting 440R-TG001_-MU-P
  1. Chevron LeftChevron Left Puerto Rico
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware
  4. Chevron LeftChevron Left Safety Products
  5. Chevron LeftChevron Left 440R Guardmaster Safety Relays