Loading

Relays and Timers
Allen-Bradley

Our relays and timers are designed, manufactured and tested to meet the most demanding worldwide standards and ratings.
Loading
  1. Product Selection
  2. Overview
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Allen-Bradley Bulletin 700-HX Multifunction Digital Timing Relays use a highly visible negative transmissive status indicator display to increase readability.
700-HX Multifunction Digital
These relays use a highly visible negative transmissive status indicator display to increase readability and offer two additional modes for application flexibility.
Allen-Bradley Bulletin 700-HT Tube Base Timing Relays, for general purpose applications, mount on tube-type bases.
700-HT Tube Base Timing Relays
These relays are best for general purpose applications and mount on tube-type bases.
Allen-Bradley Bulletin 700-HR Dial Timing Relays are plug-in socket-mounted timing relays.
700-HR Dial Type Timing Relays
These relays are plug-in socket-mounted timing relays. They are easy to set, and can be panel- or DIN rail-mounted.
Allen-Bradley Bulletin 700-HNC Miniature Timing Relays are some of the smallest timing relays available.
700-HNC Miniature Timing Relays
These relays are some of the smallest timing relays available. They require only 26 mm (1.02 in.) on a DIN Rail, with a socket.
DIN Rail Mount Timing Relay, 17mm
700-FE Economy Timing Relays
These relays are 17.5 mm wide and have a timing range of 0.05 seconds to 100 hours.
Bulletin 700-FS DIN Rail High Performance Timing Relays have a 22.5 mm space-saving design and a timing range of 0.05 seconds to 300 hours. The multi-function timing helps you reduce stock and standardize your design.
700-FS High-performance Relays
These relays have a 22.5 mm space-saving design and a timing range of 0.05 seconds to 300 hours.
Allen-Bradley Bulletin 700-HNK Ultra-Slim Timing Relays are some of the smallest plug-in relays on the market.
700-HNK Ultra-slim Timing Relays
These relays are some of the smallest plug-in relays on the market. They require only 15.6 mm (5/8 in.) DIN Rail space in a socket.
Allen-Bradley Bulletin 700-HV Repeat Cycle Timing Relays provide cycled on-off switching when a signal is applied.
700-HV Repeat Cycle Timing Relays
These relays provide cycled on-off switching when a signal is applied. The on and off intervals are independently adjustable.
Allen-Bradley Bulletin 700-HLF Terminal Block Timing Relays are relay- and socket-assembled modules for high-density applications.
700-HLF Terminal Block Timing Relays
These relays are relay- and socket-assembled modules for high-density applications.
Allen-Bradley Bulletin 700-CF IEC Control Relays provide features required for demanding industrial applications.
700-CF IEC Industrial Control Relays
These relays provide features required for demanding industrial applications such as mechanically linked contacts, timing options, and long contact life in an IEC design.
Allen-Bradley Bulletin 700-EF IEC Control Relays offer universal wide range coils.
700-EF Industrial Control Relays
These relays offer low power consumption and universal wide range coils which enables four coils to cover control voltages from 24V…500V, 50-60 Hz, DC.
Allen-Bradley Bulletin 700-K IEC Control Relays are compact sized industrial relays capable of switching low-energy signals.
700-K Miniature Industrial Control Relays
These relays are compact sized and capable of switching low-energy signals.
Allen-Bradley Bulletin 700S-CF IEC Safety Control Relays provide mechanically or mirror contact performance, which are required in feedback circuits for safety applications.
700S-CF IEC Safety Control Relays
These relays provide mechanically or mirror contact performance, which are required in feedback circuits for safety applications.
Allen-Bradley Bulletin 700-RTC Solid-state Timing Relays are fixed timing relays designed for applications requiring a specific time delay in which inadvertent timing changes must be avoided.
700-RTC NEMA Solid-state Fixed Timing Relays
These relays are fixed timing relays designed for applications requiring a specific time delay in which inadvertent timing changes must be avoided.
Allen-Bradley Bulletin 700-PS Solid-state Timing Relays are accurate solid-state timers that can be mounted.
700-PS NEMA Solid-state Adjustable Timing Relays
These relays can be mounted on 4-pole and 2-pole relays. Using an adapter plate, you can also mount it for standalone use.
Allen-Bradley Bulletin 700-N Industrial Relays are a low profile, high reliability switching solution.
700-N NEMA Low Profile Industrial Control Relays
These electrically held relays have manual override capability with easy-to-identify status indication on the highly visible red bar.
Allen-Bradley Bulletin 700S-P and 700S-PK Safety Control Relays are designed to meet worldwide safety standards.
700S Heavy-duty Safety Control Relays
These relays are designed to meet worldwide safety standards with mechanically linked contacts and tamper-resistant covers.
Allen-Bradley Bulletin 700-R Sealed Switch Relays work in extremely harsh, dirty environments and hazardous locations.
700-R NEMA Sealed Switch Industrial Control Relays
These relays include tungsten-tipped, hermetically sealed contacts provide high-reliability switching of low voltage circuits in harsh environments.
Allen-Bradley Bulletin 700-P, 700-PH and 700-PK Heavy Duty Relays have four types of contact cartridges to meet your specific switching requirements.
700-P NEMA Heavy-Duty Relays
These relays offer time delay, latching attachments, overlapping, and logic need contacts and can be combined into one relay.
Allen-Bradley Bulletin 700-HK Slim Line General Purpose Relays are ideal for a variety of high-density isolation and interposing applications.
700-HK Slim Line Relays
These relays are ideal for a variety of high-density isolation and interposing applications.
Allen-Bradley Bulletin 700-HTA Alternating Relays serve as interposing relays between your controller and field devices.
700-HTA Alternating Relays
These relays serve as interposing relays between your controller and field devices and lets you select the primary or secondary load or to alternate between the two.
Allen-Bradley Bulletin 700-HA Tube Base Relays are general purpose relays ideally suited for applications machine tool, pulp and paper, and transportation OEMs
700-HA Tube Base Relays
These general purpose relays are ideally suited for applications with machine tool, pulp and paper, and transportation OEMs.
Allen-Bradley Bulletin 700-HJ Magnetic Latching Relays control lighting loads or continuous duty applications to save energy.
700-HJ Magnetic-latching Relays
These relays control lighting loads or continuous duty applications to save energy.
Allen-Bradley 700-HF Miniature Square Base Relays are ideal for automotive applications.
700-HF Miniature Square Base Relays
These relays are ideal for automotive applications.
front left angle view of a single, gray 700-HLTN2 terminal block relay with two wire connections on the left side and top of the relay marked with a white panel insert
700-HL Terminal Block Style Relays
These terminal block relays include a 6.2 mm wide per-pole interface and quick connections help reduce installation costs.
Allen-Bradley Bulletin 700-HG Power Relays are suitable for switching DC loads.
700-HG Power Relays
These relays are suitable for switching DC loads and are available with an optional magnetic blowout for arc suppression, enabling switching of even higher current DC circuits.
Allen-Bradley 700-HC Miniature Square Base Relays are 4-pole plug-in relays for your low-energy switching applications.
700-HC Miniature Ice Cube Relays
These are 4-pole plug-in relays for your low-energy switching applications.
Allen-Bradley Bulletin 700-HP Relays are general purpose relays with plug-in PIN-style printed circuit board (PCB) terminals.
700-HP PCB Pin Style
Our Bulletin 700-HP Relays are general purpose relays with plug-in PIN-style printed circuit board (PCB) terminals.
Allen-Bradley Bulletin 700-HD Flange Mount Square Base Relays feature blade-style quick connect terminals.
700-HD Flange Mount Square Base Relays
These relays feature blade-style quick connect terminals.
Allen-Bradley Bulletin 700-HB Square Base Relays are designed for HVAC, elevator, and automotive industry applications.
700-HB Square Base Relays
These relays are designed for HVAC, elevator, and automotive industry applications and offer IEC closed terminal and NEMA open terminal versions.
Allen-Bradley Bulletin 700-HPS PCB Pin Style Safety Control Relays feature mechanically linked contacts that are required for safety circuits
700-HPS PCB Pin Style Safety Relays
These relays feature mechanically linked contacts that are required for safety circuits as per EN 50205 (Type B).
Allen-Bradley Bulletin 700-HHF Flange-Mounted Power Relays are small-sized general purpose relays that switch large loads.
700-HHF Flange Mount Power Relays
These relays are small-sized general purpose relays that switch large loads.
Allen-Bradley Bulletin 700-SA Tube base Solid-state Relays are rated to 5 A load output current.
700-SA Tube Base Solid-state Relays
These relays are rated to 5 A load output current.
Allen-Bradley Bulletin 700-SC Ice Cube Solid-state Relays are miniature, socketed relays rated to 3 A load output current.
700-SC Ice Cube Solid-state Relays
These relays are miniature, socketed relays rated to 3 A load output current.
Allen-Bradley Bulletin 700-SK Slim Line Relays are solid-state relays compatible with HN121 or HN122 sockets
700-SK Slim Line Solid-state Relays
These relays are compatible with HN121 or HN122 sockets and up to 2 A current ratings.
Allen-Bradley Bulletin 700-SH Hockey Puck Solid-state Relays can handle up to a 40 A continuous resistive load
700-SH Hockey Puck Style Solid-state Relays
These relays can handle up to a 40 A continuous resistive load with heat sink in a hockey-puck shaped package.
Allen-Bradley Bulletin 700-SF Square Base Relays are 3A rated solid-state relays compatible with HN116 sockets.
700-SF Square Base Solid-state Relays
These relays are 3 A rated solid-state relays compatible with HN116 sockets.
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview

We offer a broad range of relays and timers worldwide. They are designed, manufactured and tested to meet the most demanding worldwide standards and ratings.

Allen-Bradley logo
  1. Chevron LeftChevron Left Puerto Rico
  2. Chevron LeftChevron Left Products
  3. Chevron LeftChevron Left Hardware
  4. Chevron LeftChevron Left Relays and Timers