Loading

CompactLogix 5380 Controllers and Compact 5000 I/O System Tutorials
Allen-Bradley

Watch these useful videos to gain unprecedented access to data, greater connectivity and robust security.
Loading
  1. Overview
Open All Close All
Overview
Allen Bradley

Our CompactLogix™ 5380 controller portfolio provides increased performance, capacity, productivity, and security to help meet the growing demands of smart machines and equipment. All CompactLogix 5380 controllers use Studio 5000® design software as a common development environment to configure, program and maintain control applications. This common application optimizes productivity, reduces time to commission and manages integrated motion over EtherNet/IP™ for high-speed motion applications. Additionally, the controllers are scalable to SIL 3, PLe safety certification.

Compact 5000™ I/O modules offer standard and safety I/O options, which provide high-performance control in a compact design. They can function as local I/O in a CompactLogix 5380 and CompactLogix 5480 control system and as distributed I/O on an EtherNet/IP network for CompactLogix 5380 and CompactLogix 5480 or ControlLogix® 5580 control systems. This I/O solution is ideal for applications with high-processing requirements.

Learn more about CompactLogix 5380 controllers and Compact 5000 I/O modules. 

Video
CompactLogix 5380 Control System for Smart Machines Overview

Explore the key features of CompactLogix 5380 and Compact GuardLogix® 5380 controllers to enhance your applications and build smart machines.


CompactLogix 5380 Standard and Safety Controllers and Compact 5000 I/O Modules

Watch these useful videos for CompactLogix and Compact GuardLogix 5380 controllers and Compact 5000 I/O system configurations. Learn how to configure the controller in Dual-IP mode, use Packed Data format, control an output and more. 

Compact 5000 I/O Field Potential Distributor (5069-FPD)

Reduce field wiring with a power distribution method in a CompactLogix 5380 or Compact GuardLogix 5380 control system.

Send Data from Controller to Azure IoT Hub

Configure Allen-Bradley controllers in FactoryTalk® Edge Gateway™ software to connect and send real-time data with actionable information easily.

CompactLogix 5380 controller in Dual-IP mode

Configure the controller to operate in Dual-IP mode to gain better security, access control, monitoring, and containment during a network issue.

CompactLogix 5380 System on Serial Networks

Configure a CompactLogix 5380 system for DF1 and DH-485 Serial networks. 

Compact 5000 I/O Data in Packed Data Format

Configure Compact 5000 I/O modules using Packed Data format to display as data tags in Studio 5000 Logix Designer application.

Compact 5000 High-speed Counter I/O Module

Configure the module Window in Count mode to control an Output and trigger an Event Task with time stamp with Studio 5000 Logix Designer software.

Modernize from SLC 500 to CompactLogix 5380 Control System

Lower the risk of maintaining legacy equipment and achieve increased productivity when you modernize from SLC™ 500 to CompactLogix 5380 control system. Ease your migration journey with these easy-to-follow demonstrations. 

Modernize SLC 500 to CompactLogix 5380 Control System with 1492 I/O Wiring System

Minimize risk, conversion time and labor costs with reduced I/O wiring time and effort. Plus, you can also retain your existing chassis footprint.

SLC I/O to Compact 5000 I/O Conversion in 10 Minutes

Convert your SLC I/O to Compact 5000 I/O in less than 10 minutes with 1492 I/O wiring and conversion system.

  1. Chevron LeftChevron Left Puerto Rico
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware
  4. Chevron LeftChevron Left Programmable Controllers
  5. Chevron LeftChevron Left CompactLogix 5380 Controllers and Compact 5000 I/O System Tutorials