Loading

Network Security & Infrastructure
Allen-Bradley

We offer network and security solutions to connect your automation products to each other and to the rest of your enterprise.
Loading
  1. Product Selection
  2. Overview
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
HART (FAMILY) - FOR process
The HART (Highway Addressable Remote Transducer) protocol is a widely accepted standard for digitally enhanced communication with instrumentation within the process industries.
Foundation Fieldbus for process
The FOUNDATION Fieldbus standard provides the ability to distribute the control architecture throughout your facility.
DeviceLogix Technology
Our DeviceLogix Smart Component Technology integrates logic-solving capability into I/O, motor starters, push buttons, and other control components, delivering higher-performance and lower-cost distributed control.
DeviceNet Connected Products
We offer a wide variety of DeviceNet™ Connected Products for your applications.
Smart Devices with IO-Link Technology
IO-Link Technology is a worldwide open-standard protocol that integrates sensors and other field devices into our Connected Enterprise by connecting the IO-Link enabled device into an IO-Link master module.
ControlNet Connected Products
We offer a wide variety of ControlNet™ products for your applications.
1788 ControlNet to Profibus-PA
Our Bulletin 1788 Redundant ControlNet™ to Profibus-PA Linking Device provides a fast and integrated solution for adding Profibus-PA field devices to any Logix platform.
1788 EtherNet/IP to DeviceNet
Our Bulletin 1788 EtherNet/IP™ to DeviceNet Linking Devices provide a fast and integrated solution for adding DeviceNet™ to a new, or existing system.
1788 EtherNet/IP to Profibus-PA
Our Bulletin 1788 Redundant EtherNet/IP™ to Profibus-PA Linking Device provides a fast and integrated solution for adding Profibus-PA field devices to any Logix platform.
1788 EtherNet/IP to Fieldbus
Our Bulletin 1788 Redundant EtherNet/IP™ to FOUNDATION Fieldbus (H1) Linking Device provides a fast and integrated solution for adding FOUNDATION Fieldbus devices to any Logix platform.
1788 Fieldbus Junction Box 4-Way
1788 ControlNet to Fieldbus
Our Bulletin 1788 Redundant ContolNet™ to FOUNDATION Fieldbus (H1) Linking Device provides a fast and integrated solution for adding FOUNDATION Fieldbus devices to any Logix platform.
1788 Fieldbus Junction Box 6-Way
Our Bulletin 1788 6-way Intelligent Fieldbus Junction Box provides a fault-tolerant method for connecting field devices to a Profibus-PA or FOUNDATION Fieldbus (H1) network.
front view of 1756 Chassis-based Communication module
Chassis-based Communication Modules
Chassis-based communication modules help connect and implement network-based access control for users, devices and networks in the 1756 chassis.
SERCOS FOR MOTION
SERCOS (Serial Real-time Communications System) is an internationally-approved communication standard for motion control (IEC 61491).
Data Highway Plus
The Data Highway Plus (DH+) network is a local area network designed to support remote programming and messaging between computers and controllers for factory-floor applications.
Universal Remote I/O (RIO)
Our Universal Remote I/O Link is a local area network designed to connect controllers to remote I/O chassis and a variety of intelligent devices such as operator interfaces and AC or DC drives.
DH-485
Stratix 4300 Remote Access Router
Our Stratix® 4300 Remote Access Router helps enable connectivity to remote systems and applications.
Stratix 2000 Unmanaged Ethernet Switches
Our Stratix® 2000 Unmanaged Ethernet Switches are ideal for small control networks.
Stratix 8300 Layer 3 Modular Managed
Our Bulletin 1783 Stratix® 8300 Layer 3 Modular Managed Switches are discontinued and no longer available for sale. It is encouraged to migrate to the Stratix 5800 High Performance Managed Switch.
On-Machine Network Connectivity
The ArmorStratix 5700 industrial managed switch provides a dependable, rugged solution in on-machine applications.
Stratix 5800 Industrial Ethernet Switches
Our Stratix® 5800 High Performance Industrial Ethernet Switches offer gigabit performance and support copper, fiber and PoE expansion modules.
Embedded Switch Products
The Embedded Switch Technology embeds popular ethernet switch features directly into your hardware to support high performance applications, without the need for additional configuration.
9300 NAT
Adapt your machines and say good-bye to complicated, costly and time-consuming changes with our NAT devices.
Stratix 8000 Modular Managed
Our Bulletin 1783 Stratix® 8000 Modular Managed Switches are discontinued and no longer available for sale. It is encouraged to migrate to the Stratix 5800 High Performance Managed Switch.
Introduction to Stratix 5400 Industrial Ethernet Switches
EtherNet I/P Connected Products
We offer 4000+ automation products for a wide variety of applications. Products have either a built-in network interface or an optional communication module. We continue to expand our EtherNet/IP™ offerings with new and innovative products.
Stratix 5950 Security Appliance
Like most good things, even Stratix® 5950 Security Appliances have come to an end. These products are being discontinued and will no longer be available for sale as of January 1, 2024.
Stratix 5700 Industrial Switches
As of September 1, 2025, our Stratix 5700 Industrial Managed Ethernet Switch will be discontinued and no longer available for sale.
Stratix 2100 Unmanaged Industrial Ethernet Switch
Optimize panel design & save costs with the Stratix 2100 unmanaged switch. With enhanced network reliability, data prioritization & energy efficiency.
CIP Security Proxy
Our Bulletin 1783 CIP Security™ Proxy helps you provide security to your control system by working with EtherNet/IP™ compliant devices.
Stratix 2500 Lightly Managed Switches
Our Stratix® 2500 Lightly Managed Switches enable network connectivity where traditional unmanaged switches cannot provide diagnostics and security.
Stratix 5410 Industrial
Our Stratix 5410 Industrial Distribution Switches offer an all gigabit platform with four 10 gigabit port options and Network Address Translation (NAT) capabilities for networks where high performance is critical.
EtherNet/IP In-cabinet Solution
The EtherNet/IP In-cabinet Solution is a cost-effective gateway connecting traditionally hard-wired components, enabling seamless data connectivity & more.
ArmorStratix 5700 Industrial Ethernet Switches
Our ArmorStratix™ 5700 Industrial Ethernet Switches are discontinued and no longer available for sale.
Stratix 5400 Industrial Ethernet Switches
Our Stratix® 5400 Industrial Ethernet Managed Switches support layer 2 switching and layer 3 routing in a high-performance, all Gigabit platform.
Stratix 5200 Switch
Explore the capabilities of the Allen-Bradley® Stratix® 5200 managed industrial Ethernet switch. This flexible and adaptable solution can be used for a wide range of industrial applications. These switches feature optimized integration with Studio 5000 Automation Engineering & Design Environment® software, which simplifies configuration and monitoring. Advanced integration can help you experience easier commissioning and actionable diagnostics. Upgrade to Stratix 5200 switches to meet all your industrial needs.
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview

We offer network and security solutions to connect your automation products to each other and to the rest of your enterprise. We can help you select the best network architecture and provide you with design and implementation guidance. We offer a wide variety of devices, communication interfaces, physical media and connecting products to help you get the most out of your control system.

Allen-Bradley logo
  1. Chevron LeftChevron Left Puerto Rico
  2. Chevron LeftChevron Left Products
  3. Chevron LeftChevron Left Hardware
  4. Chevron LeftChevron Left Network Security & Infrastructure