Loading

Vacuum Contactors
Allen-Bradley

Our Bulletin 1102C/1104C and Bulletin 1502 NEMA Medium Voltage Vacuum Contactors provide motor control system reliability in harsh, dirty environments.
Loading
  1. Product Selection
  2. Overview
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
(1)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview

Our Bulletin 1102C/1104C and Bulletin 1502 NEMA Medium Voltage Vacuum Contactors provide motor control system reliability in harsh, dirty environments. Our vacuum technology provides particularly effective arc extinguishing above 600V when you use a compact, long-lasting contactor. Our vacuum contactors are mechanically and electrically interlocked to avoid the contactors to close simultaneously.

Allen-Bradley logo

Overview

1102C /1104C NEMA Vacuum Contactors

  • Designed for use up to 1500V
  • Offers features that are best for mining and pumping, where voltages above 600V are used
  • Provides effective arc extinguishing above 600V Features Visual ON/OFF indicator
  • Contains line and load terminals up front for ease of wiring
  • Includes snap-on side mount auxiliary contacts

1502 Medium Voltage Vacuum Contactors

  • Features lightweight, compact design
  • Offers high interrupting capability
  • Presents low chopping current
  • Contains visual contact wear indicator
  • Provides excellent dielectric recovery which allows for high switching frequency
  • Includes single coil/core magnet assembly (800 A only)
  • Allows for minimal maintenance

Certifications
CSA MarkCanadian Standards Association Mark
UL Listed CertificationUL Listed Certification
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements

Bulletin 1102C/1104C

  • CSA C22.2, No. 14
  • CSA C22.2, No. 14-05
  • cULus Listed — File No. E3125; Guide Nos. NLDX, NLDX7
  • UL 508

Bulletin 1502

  • CE
  • CSA 22.2, No. 253
  • IEC 62271-106
  • UL 347

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
  1. Chevron LeftChevron Left Puerto Rico
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware
  4. Chevron LeftChevron Left Motor Control
  5. Chevron LeftChevron Left Vacuum Contactors