Loading

STC Starting Torque Controller
Allen-Bradley

Our Bulletin 154 STC™ Starting Torque Controllers provide a cost-effective, soft-starting solution for low horsepower single- and three-phase squirrel cage induction motors.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview

Our Bulletin 154 STC™ Starting Torque Controllers provide a cost-effective, soft-starting solution for low horsepower single- and three-phase squirrel cage induction motors. Our starting torque controllers help reduce mechanical and electrical stress on motor circuits and systems by limiting voltage at startup. This avoids the over-torque and over-current conditions that happen when across-the-line circuits are completed, like when a basic motor control contactor closes.

Allen-Bradley logo

Overview

  • Offers reliable proven technology with solid-state power poles
  • Provides simple commissioning with only two adjustments:
    • Initial Torque Setting (10...80%)
    • Duration of Ramp (0.5…5 sec)
  • Ideal for adding on to existing direct-on-line starters
  • Offers energy savings
  • Less wear and tear on mechanical systems
  • Offers ideal applications such as
    • Basic material handling
    • Fans
    • Pumps
    • Single-phase reduced-voltage starting applications

The previous generation Starting Torque Controller is discontinued and no longer available for sale. This current Bulletin 154 Starting Torque Controller is an excellent replacement for the previous product.


Certifications
China RoHS 25China RoHS 25
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
  • RoHS
  • China RoHS
  • cULus Listed
  • CE Marked

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Starting Torque Controller Specifications 154-TD001_-EN-P
Product Profiles Publication
Bulletin 154 STC Starting Torque Controllers Product Profile 154-PP001_-EN-P
  1. Chevron LeftChevron Left Puerto Rico
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware
  4. Chevron LeftChevron Left Motor Control
  5. Chevron LeftChevron Left STC Starting Torque Controller