Loading

NEMA Pump Control Panels
Allen-Bradley

Our NEMA Pump Control Panels have a flange handle that operates a motor circuit protector or a disconnect with visible blades.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
(1)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview

Our NEMA Pump Control Panels have a flange handle that operates a motor circuit protector or a disconnect with visible blades. You can customize them with a variety of starter types for specific applications and accessories for control and diagnostic feedback.

  • Offers Type 3R painted metal narrow enclosures or enclosures with extra space
  • Includes NEMA starter sizes 1...6 (7 and 8 available through MIC)
  • Includes service entrance rating
  • Offers option of eutectic or electronic overload relays
  • Includes factory-installed modifications
  • Offers field installed accessories

Additional Information

  • Enhancements to Industrial Control Panels — We offer a wide range of packaged components, from high-availability standard enclosed motor starters to full customized industrial control panels. Watch Jeff Kilburn, Rockwell Automation, share some of the latest enhancements that include snap-together wiring technology and custom solutions to meet the unique challenges of OEMs and end users.
  • Our Industrial Automation and Control solutions help you build the most efficient industrial automation system to meet your needs.
Allen-Bradley logo
 
Certifications

Bulletins 1232, 1232X, 1233, 1233X

  • cULus Listed — File No. E125316; Guide Nos. NKJH, NKJH7

Bulletins 1232V, 1233V

  • cULus Listed — File No. E54866; Guide No. NITW

 

Standards Compliance

  • CSA C22.2 No. 14
  • UL 508 (Bulletins 1232, 1232V, 1232X only)
  • UL 508A (Bulletins 1233, 1233V, 1233X only)

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Pump Panel Specifications 1232-TD001_-EN-P
NEMA Bulletin 300 Line Enclosed Contactor and Starter Specifications 300-TD004_-EN-P
Eutectic Alloy Overload Relay Specifications 592-TD009_-EN-P
Heater Element Specifications 592-TD010_-EN-P
Industrial Components Preventive Maintenance, Enclosures, and Contact Ratings Specifications IC-TD002_-EN-P
Product Profiles Publication
Enclosed NEMA Starter, Soft Starter & Drive Solutions Pump Control Panels Product Profile 500-PP012_-EN-P
  1. Chevron LeftChevron Left Puerto Rico
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware
  4. Chevron LeftChevron Left Motor Control
  5. Chevron LeftChevron Left NEMA Pump Control Panels