Loading

LV IEC Combination Starters
Allen-Bradley

Our IEC Combination Starters include direct-on-line, reversing, and two-speed operating modes.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview

Our IEC Combination Starters include direct-on-line, reversing, and two-speed operating modes. These starters are rotary operated and include 22.5 mm command and indication devices. IEC style components allow for a more compact footprint and are available up to 250 Hp (300 A).

Allen-Bradley logo

Overview

Compact with Motor Protection Circuit Breaker (103C/107C, 103H/107H)

  • Suitable for both indoor and outdoor applications
  • Compact size requires minimal installation space

Bulletins 103C/107C

  • Includes ranges of 1/8…10 Hp (0.1...16 A)
  • Provides plastic enclosure with ratings of IP66, Type 4/4X/12K
  • Offers vertical mounting of starter
  • cULus listed for control and protection of motor loads

Bulletins 103H/107H

  • Includes ranges of 1/8…30 Hp (0.1...43 A)
  • Provides metal enclosure with ratings of IP66, Type 3/4/12
  • Offers horizontal mounting of starter which allows space for mounting a control transformer
  • cULus listed for control and protection of motor loads

Metal Enclosure (106-C, 112-C/113-C)

  • Includes ranges of 1/8…250 Hp (0.1…300 A)
  • Provides metal enclosure with ratings of IP 42/66, Type 1/3/4/12
  • Offers horizontal mounting which allows space for mounting a control transformer

Bulletin 106-C/112-C offers short circuit protection up to 100 kA with fusible rotary disconnect

Bulletin 113-C offers short circuit protection up to 65 kA with molded case circuit breaker

 

  • Enhancements to Industrial Control Panels — We offer a wide range of packaged components, from high-availability standard enclosed motor starters to full customized industrial control panels. Watch Jeff Kilburn, Rockwell Automation, share some of the latest enhancements that include snap-together wiring technology and custom solutions to meet the unique challenges of OEMs and end users.
  • Our Industrial Automation and Control solutions help you build the most efficient industrial automation system to meet your needs.
Branch Motor Control & Protection
Branch Motor Control & Protection
Branch Motor Control & Protection
Our Branch Motor Control & Protection portfolio is specifically designed and tested to make your job easier. With components including circuit breakers, contactors, overload relays, and accessories, we deliver a tailored solution to help you create a scalable machine design.
Learn More

Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
  • CE Marked
  • cULus Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
IEC Contactor Specifications 100-TD013_-EN-P
IEC Starter Approximate Dimensions Technical Data 100-TD015_-EN-P
Motor Protection Circuit Breaker and Motor Circuit Protector Specifications 140M-TD002_-EN-P
E1 Plus Overload Relay Specifications 193-TD011_-EN-P
Rotary Disconnect Switch Specifications Technical Data 194R-TD001_-EN-P
Industrial Components Preventive Maintenance, Enclosures, and Contact Ratings Specifications IC-TD002_-EN-P
Product Profiles Publication
IEC Open and Enclosed Starters Product Profile 100-PP006_-EN-P
Global Short Circuit Current Ratings Profile SCCR-PP002_-EN-P
Miscellaneous Publication
Regional Configuration Centre Quick Reference Guide CMPNTS-QR002_-EN-P
  1. Chevron LeftChevron Left Puerto Rico
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware
  4. Chevron LeftChevron Left Motor Control
  5. Chevron LeftChevron Left LV IEC Combination Starters