Loading

QuickStick HT Intelligent Conveyor System
Allen-Bradley

Unlock more flexible and productive processes using our QuickStick® HT Intelligent Conveyor System to move heavy loads up to thousands of kilograms.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

Our QuickStick® HT Intelligent Conveyor System provides fast, precise transport for heavy loads up to thousands of kilograms. By moving carriers using electro-magnetic force, you can accomplish zero-pressure conveyance at unprecedented speeds. 

This high-thrust version of our QuickStick technology is an ideal solution for demanding applications and is easy to integrate whether you're updating an existing layout or developing a new line.

Overview

The QuickStick HT Intelligent Conveyor System is designed to provide fast, precise transport for heavy loads up to thousands of kilograms. It is the ideal solution in a wide variety of industrial applications and is able to operate in clean room, glove box and submerged environments.

The QuickStick HT 5700 Inverter enables smaller cabinet size and faster speeds. It also provides integrated functional safety for Safe Torque Off.

  • Automatic routing of vehicles 
  • Anti-collision / zero-pressure conveyance
  • Solid-state propulsion that provides high reliability and extended life
  • High-speed Ethernet communication
  • Minimal cabling with direct motor-to-motor connections
  • Integrated feedback with no external sensors required

Features

  • Acceleration: Up to 6 G depending on mass
  • Speed: Up to 5 m/s (or more depending on payload)
  • Stator lengths
    • Single-wide: 1 m (3.3 ft) and 0.5 m (1.6 ft)
    • Double-wide: 0.5 m (1.6 ft)
  • Vehicles per meter: 2
  • Vehicle length, min: 240 mm (9.4 in.)
  • Thrust per meter
    • Single-wide: over 2500 N of thrust per meter
    • Double-wide: over 5000 N of thrust per meter
  • Magnet array sizes: 2...8 cycles [238...958 mm], single- and double-wide [104 mm and 206 mm]
  • Physical motor to magnet array gaps: 4...22 mm (0.16…0.87 in.)
  • Enclosure material: Stainless steel
  • Sealed motors available for vacuum, submerged or extreme environments: Yes
  • Repeatability: ±1  mm
  • Safety: Safe Torque Off

Certifications
KC CertificationKC Certification
UK Conformity Assessed UK Conformity Assessed
UL Listed CertificationUL Listed Certification
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
  • CE Marked
  • KC (Korea)
  • Morocco
  • TÜV Certified
  • UL Listed
  • UKCA Marked

Related Products

Studio 5000 Logix Designer
Studio 5000 Logix Designer
Studio 5000 Logix Designer
Studio 5000 Logix Designer® is an intuitive programming environment that allows users to work collaboratively to design and maintain their systems.
Learn More
Programmable Controllers
Programmable Controllers
Programmable Controllers
From large to micro, meet varied application needs with our programmable logic controllers (PLC) and programmable automation controllers (PAC).
Learn More

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
QuickStick HT 1/2 m Motor Specifications MMI-TD023_-EN-P
QuickStick HT 1 m Motor Specifications MMI-TD024_-EN-P
QuickStick HT Magnet Array, High Flux Specifications MMI-TD025_-EN-P
QuickStick SHT Magnet Array, High Flux, High Temp Specifications MMI-TD038_-EN-P
QuickStick HT 5700 Inverter Specifications MMI-TD050_-EN-P
QuickStick HT Motor Controller QSMC Specifications MMI-TD026_-EN-P
QuickStick HT Motor Controller QSMC-2 Specifications MMI-TD027_-EN-P
User Manuals Publication
QuickStick and QuickStick HT Design Guide MMI-RM001_-EN-P
QuickStick HT User Manual MMI-UM007_-EN-P
QuickStick HT Gen 2 to QuickStick HT 5700 Motor Controller Migration Guide MMI-RM004_-EN-P
Program Guides Publication
QuickStick Mean Time Between Failures (MTBF) Application Note MMI-AT002_-EN-P
Product Profiles Publication
QuickStick HT Intelligent Conveyor System Product Profile MMI-PP006_-EN-P
Miscellaneous Publication
Independent Cart Technology Brochure MOTION-BR002_-EN-P
QuickStick HT 5700 Inverter Product Information MMI-PC001_-EN-P
  1. Chevron LeftChevron Left Puerto Rico
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware
  4. Chevron LeftChevron Left Motion Control
  5. Chevron LeftChevron Left QuickStick HT Intelligent Conveyor System