Loading

Kinetix MPS Stainless-steel Servo Motors
Allen-Bradley

Use these motors to meet your manufacturing goals even in high pressure or highly caustic wash-down environments.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview

Our Kinetix® MPS Stainless-steel Servo Motors are specifically designed to meet your unique application needs even in high-pressure or highly caustic wash-down environments. With these servo motors you can extend the benefits of Kinetix motion control into a wide range of new applications within food, beverage, brewing, health and beauty, dairy and pharmaceutical automation equipment.

Allen-Bradley logo

Unlock the power of precision motion in your hygienic machines and washdown areas with the Kinetix MPS Stainless-steel Servo Motors. These brushless servo motors are designed with smooth surfaces and meet requirements up to IP69K to help you meet your industry standards and help maintain hygienic a production environment.

  • Provides high-performance motion for wash-down environments
  • Offers peak torque of 11.1…27.1 Nm (98…240 lb-in.)
  • Tightly sealed for maximum protection and corrosion resistance
  • Offers hardened shaft wear sleeve for long-lasting shaft seal and shaft
  • Meets requirements for IP66, IP67 and IP69K for 1200 psi wash-down
  • Provides high-resolution feedback for smooth operation, with an absolute feedback option
  • Offers 230V and 460V supply and integral 24V brake option

Certifications
CSA MarkCanadian Standards Association Mark
UL RecognizedUL Recognized
  • CE marked
  • CSA
  • UL recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Related Products

Studio 5000 Logix Designer
Studio 5000 Logix Designer
Studio 5000 Logix Designer
Studio 5000 Logix Designer® is an intuitive programming environment that allows users to work collaboratively to design and maintain their systems.
FactoryTalk Motion Analyzer Software
FactoryTalk Motion Analyzer Software
FactoryTalk Motion Analyzer Software
Deliver breakthrough machine designs by analyzing, optimizing and validating your motion control systems using our modern motion design software.
Programmable Controllers
Programmable Controllers
Programmable Controllers
From large to micro, meet varied application needs with our programmable logic controllers (PLC) and programmable automation controllers (PAC).

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Kinetix Motion Control Selection Guide KNX-SG001_-EN-P
Kinetix Rotary Motion Specifications KNX-TD001_-EN-P
Kinetix Rotary and Linear Motion Cable Specifications KNX-TD004_-EN-P
Installation Instructions Publication
MP-Series Food-grade Servo Motor with 100 mm to 165 mm Frame Size Installation MP-IN004_-EN-P
MP-Series Low-inertia Servo Motor with 100 mm to 165 mm Frame Size Installation MP-IN001_-EN-P
MP-Series Low-inertia Brushless Servo Motors with 75 mm or Smaller Frame Sizes Installation MP-IN006_-EN-P
MP-Series Low-inertia Servo Motor with 215 mm or Larger Frame Size Installation MP-IN002_-EN-P
MP-Series Medium-inertia Servo Motor with 115 mm to 215 mm Frame Size Installation MPM-IN001_-EN-P
MP-Series Stainless-steel Servo Motor with 100 mm to 165 mm Frame Size Installation MP-IN005_-EN-P
Shaft Seal Kit Installation 2090-IN012_-EN-P
2090-Series Power and Feedback Cables Installation 2090-IN050_-EN-P
Positive Air-pressure Kit Installation 2090-IN030_-EN-P
User Manuals Publication
Kinetix 300 and Kinetix 350 Drive Systems Design Guide KNX-RM004_-EN-P
Kinetix 2000 Drive Systems Design Guide KNX-RM006_-EN-P
Kinetix 5100 Drive Systems Design Guide KNX-RM011_-EN-P
Kinetix 5300 Drive Systems Design Guide KNX-RM012_-EN-P
Kinetix 5500 Drive Systems Design Guide KNX-RM009_-EN-P
Kinetix 5700 Drive Systems Design Guide KNX-RM010_-EN-P
Kinetix 6000 and Kinetix 6200/6500 Drive Systems Design Guide KNX-RM003_-EN-P
Kinetix 7000 Drive Systems Design Guide GMC-RM007_-EN-P
Program Guides Publication
Vertical Load and Holding Brake Management Application Technique MOTION-AT003_-EN-P
Miscellaneous Publication
Integrated Architecture Brochure IA-BR005_-EN-P
  1. Chevron LeftChevron Left Puerto Rico
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware
  4. Chevron LeftChevron Left Motion Control
  5. Chevron LeftChevron Left Kinetix MPS Stainless-steel Servo Motors