Loading

Kinetix MPL Low-inertia Servo Motors
Allen-Bradley

Increase your competitive advantage with these high-output brushless motors that deliver higher torque with a reduced footprint.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
(73)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview

Our Kinetix® MPL Low-inertia Servo Motors are high-output brushless motors that are uniquely designed to reduce motor size while delivering significantly higher torque. These servo motors are available with high-performance encoders with a choice of single-turn or multi-turn high-resolution feedback.

Allen-Bradley logo

With Kinetix MPL Low-inertia Servo Motors, you can deliver high performance in applications where more power is required in a smaller package.  Available in nine frame sizes, you can standardize your motor solutions while addressing a wide scope of applications.

  • Continuous stall torque of 0.26…163 Nm (2.3…1440 lb-in.)
  • Peak torque of 0.77…278 Nm (6.8…2460 lb-in.)
  • Integral 24V brake option
  • Absolute multi-turn and single-turn high resolution, incremental encoder and resolver feedback options
  • Low-profile, field-reversible motor connectors for minimal servo motor impact on machine design
  • DIN connector versions allow flexible orientation of connectors and use of a single cable family with all MP-Series motors

Certifications
CSA MarkCanadian Standards Association Mark
UL RecognizedUL Recognized
  • CE Marked
  • CSA
  • UL recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Related Products

Studio 5000 Logix Designer
Studio 5000 Logix Designer
Studio 5000 Logix Designer
Studio 5000 Logix Designer® is an intuitive programming environment that allows users to work collaboratively to design and maintain their systems.
FactoryTalk Motion Analyzer Software
FactoryTalk Motion Analyzer Software
FactoryTalk Motion Analyzer Software
Deliver breakthrough machine designs by analyzing, optimizing and validating your motion control systems using our modern motion design software.
Programmable Controllers
Programmable Controllers
Programmable Controllers
From large to micro, meet varied application needs with our programmable logic controllers (PLC) and programmable automation controllers (PAC).

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Kinetix Motion Control Selection Guide KNX-SG001_-EN-P
Kinetix Rotary Motion Specifications KNX-TD001_-EN-P
Kinetix Rotary and Linear Motion Cable Specifications KNX-TD004_-EN-P
Installation Instructions Publication
MP-Series Food-grade Servo Motor with 100 mm to 165 mm Frame Size Installation MP-IN004_-EN-P
MP-Series Low-inertia Servo Motor with 100 mm to 165 mm Frame Size Installation MP-IN001_-EN-P
MP-Series Low-inertia Brushless Servo Motors with 75 mm or Smaller Frame Sizes Installation MP-IN006_-EN-P
MP-Series Low-inertia Servo Motor with 215 mm or Larger Frame Size Installation MP-IN002_-EN-P
MP-Series Medium-inertia Servo Motor with 115 mm to 215 mm Frame Size Installation MPM-IN001_-EN-P
MP-Series Stainless-steel Servo Motor with 100 mm to 165 mm Frame Size Installation MP-IN005_-EN-P
Shaft Seal Kit Installation 2090-IN012_-EN-P
2090-Series Power and Feedback Cables Installation 2090-IN050_-EN-P
Positive Air-pressure Kit Installation 2090-IN030_-EN-P
User Manuals Publication
Kinetix 300 and Kinetix 350 Drive Systems Design Guide KNX-RM004_-EN-P
Kinetix 2000 Drive Systems Design Guide KNX-RM006_-EN-P
Kinetix 5100 Drive Systems Design Guide KNX-RM011_-EN-P
Kinetix 5300 Drive Systems Design Guide KNX-RM012_-EN-P
Kinetix 5500 Drive Systems Design Guide KNX-RM009_-EN-P
Kinetix 5700 Drive Systems Design Guide KNX-RM010_-EN-P
Kinetix 6000 and Kinetix 6200/6500 Drive Systems Design Guide KNX-RM003_-EN-P
Kinetix 7000 Drive Systems Design Guide GMC-RM007_-EN-P
Program Guides Publication
Vertical Load and Holding Brake Management Application Technique MOTION-AT003_-EN-P
Product Profiles Publication
Kinetix MPL Low-inertia Servo Motors Product Profile MP-PP001_-EN-P
Miscellaneous Publication
Integrated Architecture Brochure IA-BR005_-EN-P
  1. Chevron LeftChevron Left Puerto Rico
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware
  4. Chevron LeftChevron Left Motion Control
  5. Chevron LeftChevron Left Kinetix MPL Low-inertia Servo Motors