Loading

Kinetix VPL Low-inertia Servo Motors
Allen-Bradley

Maximize your machine potential using our Kinetix® VPL Low-inertia Servo Motors to move loads with quick accelerations and exceptional precision.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down

Our Kinetix® VPL Low-inertia Servo Motors provide a cost-effective motion solution that delivers the high performance and exact motion precision you need to get the most from your mid-sized applications. These motors deliver a high dynamic response to move loads with quick accelerations and exceptional precision. Discover how these servo motors can help your machines deliver smooth motion profiles and high efficiency.

Allen-Bradley logo

Kinetix VPL Low-inertia Servo Motors use a single cable for power, feedback and motor brake, and provide real-time motor performance information to the control system via a digital feedback device.

  • Available in six frame sizes: 63, 75, 100, 115, 130, 165 mm
  • Offers torque rating of 0.46…33.0 N•m (4.1…292.1 lb•in)
  • Features low-inertia rotor, optional shaft seal
  • Windings optimized to match drive ratings allowing for efficient system sizing
  • Digital feedback device provides real-time motor performance information to the control system

Certifications
CSA MarkCanadian Standards Association Mark
UL RecognizedUL Recognized
  • CE Marked
  • CSA
  • UL recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Related Products

Loading
Loading
Loading
Loading
Loading

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Product Profiles Publication
Kinetix 5500 and Kinetix VPL Low-inertia Servo Motor Product Profile 2198-PP001_-EN-P
Miscellaneous Publication
Integrated Architecture Brochure IA-BR005_-EN-P
  1. Chevron LeftChevron Left Puerto Rico Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Motion Control Chevron RightChevron Right
  5. Chevron LeftChevron Left Kinetix VPL Low-inertia Servo Motors Chevron RightChevron Right