Loading

Kinetix VPH Hygienic Servo Motors
Allen-Bradley

These hygienic servo motors feature IP69K ratings and are designed with to operate in harsh environments and handle pressure washdown cleaning.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down

Our Kinetix® VPH Hygienic Servo Motors feature an IP69K rating and are designed to operate in harsh environments and handle pressure washdown cleaning. These low-inertia servo motors deliver exceptional performance and reliability while helping you meet industry standards and regulations.

Kinetix VPH Hygienic Servo Motors excel in a multitude of applications and are highly configurable to enable you to optimize each motor solution to precisely match your unique process requirements.

Allen-Bradley logo

This servo motor platform offers the high-performance of the Kinetix® VPL Low-inertia Servo Motors in a hygienic, 316 grade stainless-steel housing to meet your most demanding application needs. Kinetix VPH Hygienic Servo Motors are designed to maximize the value of your processes while helping you comply with industry standards.

  • Available in 6 frame sizes: 63, 75, 100, 115, 130, 165 mm
  • Offers peak torque of 2.76…73.5 N•m (24.43…650.48 lb•in)
  • Offers power rating of 0.4…3.16 kW (0.54...4.23 Hp)
  • Offers voltage class options of 200V and 400V with integral 24V brake option
  • Provides on-motor single cable options from 1…15 m (3.3…49.2 ft)
  • Features hygienic design with 316 grade stainless steel housing and smooth surface to meet 3A and EHEDG guidelines
  • IP69K washdown-rated and NSF certified
Chevron DownChevron Down

Drive performance in demanding environments with Kinetix VPH Hygienic Servo Motors


Certifications
C-TICK CertificationC-TICK Certification
UL RecognizedUL Recognized
  • CE marked
  • CSA
  • C-Tick
  • UL recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Related Products

Loading
Loading
Loading
Loading
Loading

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Product Profiles Publication
Kinetix VPH Hygienic Servo Motor Product Profile VPH-PP001_-EN-P
Miscellaneous Publication
Integrated Architecture Brochure IA-BR005_-EN-P
  1. Chevron LeftChevron Left Puerto Rico Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Motion Control Chevron RightChevron Right
  5. Chevron LeftChevron Left Kinetix VPH Hygienic Servo Motors Chevron RightChevron Right