Loading

Kinetix VPC Continuous-duty Servo Motors
Allen-Bradley

Select these motors to optimize your continuous-duty applications and deliver more efficiency and higher torque at higher speeds.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
Sort By Chevron UpChevron Up
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down

Our Kinetix® VPC Continuous-duty Servo Motors use interior permanent magnet technology to provide more efficiency and higher torque at higher speeds. These motors are outfitted with high-resolution digital encoders and an optional, field-replaceable fan for rapid cooling in demanding continuous-duty applications. Their innovative design includes an IP65 rating at any mounting orientation and robust components for long-lasting performance.

Allen-Bradley logo

Our Kinetix VPC Continuous-duty Servo Motors provide smooth, integrated motion control over EtherNet/IP networks. These servo motors are optimized to run on Kinetix® 5700 Servo Drives and enable high performing machines by delivering continuous power and torque.

  • Available in three frame sizes: 165, 215, 300 mm
  • Offers torque rating of 15.3…167.7 N•m (135.4…1484.3 lb•in)
  • Offers power rating of 3.4…24.4 kW
  • Features shaft seal, upsized bearings, and foot mount
  • Uses Interior Permanent Magnet technology
  • Offers improved torque quality
  • Achieves IE4 and IE5 energy efficiency, which reduces energy costs
  • Has been tested and verified with PowerFlex 755 AC drives for compatibility
Kinetix VPC Continuous-duty Servo Motors With Fan
  • Available in three frame sizes: 165, 215, 300 mm
  • Offers torque rating of 17.6…191.1 N•m (155.8…1691.4 lb•in)
  • Offers power rating of 4.0…30.0 kW
  • Features cooling fan, shaft seal, upsized bearings, and foot mount
  • Tested and verified with PowerFlex® 755 AC drives for compatibility
Chevron DownChevron Down

Elevate speed, torque and performance with our Kinetix VPC Continuous-duty Servo Motors


Certifications
CSA MarkCanadian Standards Association Mark
UL RecognizedUL Recognized
  • CE Marked
  • CSA
  • UL recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Related Products

Loading
Loading
Loading
Loading
Loading

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Product Profiles Publication
Kinetix VPC Continuous-duty Servo Motors Product Profile VPC-PP001_-EN-P
Miscellaneous Publication
Integrated Architecture Brochure IA-BR005_-EN-P
  1. Chevron LeftChevron Left Puerto Rico Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Motion Control Chevron RightChevron Right
  5. Chevron LeftChevron Left Kinetix VPC Continuous-duty Servo Motors Chevron RightChevron Right